ATC Power Breaker & Case Switch Automatic Transfer Switch2024-02-29T04:57:25-06:00ATC Power Breaker & Case Switch Automatic Transfer SwitchATC Power Breaker & Case Switch Automatic Transfer SwitchCaterpillarCurrentControls and WiringAll controls relays and industrial grade relays are totally encapsulated to minimize exposure to dust and dirt. Lugs are 90º rated and all control wire is #16 AWG, type XLPE with a 125º temperature rating.EnclosureDurable powder-coated steel NEMA 1, 3R or 12 enclosures with three door hinges to ensure proper support of the door and door mounted devices. The hinges have removable hinge pins to facilitate door removal for easy wall mounting or service and are supplied with pad-lockable latches.Available OptionsLoad sequencing contactsMulti-meter options availableController availability: ATC-100, ATC-300+,and ATC-8002- or 4-position test switchRemote communicationsIntegral overcurrent protectionField selectable, multi ratio, control voltage transformer 50/60 HzSuitable for service entranceSpace heatersOpen or closed transitionSurge suppressionSelectable automatic or non-automatic operationOptional Delayed Transition includes:Time delay neutralIn-phase transitionPre-transfer signal with 1 N.O. and 1 N.C. contactsProduct Features<ul><li>ATC-800 microprocessor-based controller</li> <li>Voltage and frequency sensing </li><li>Fastest switching times available (<3 cycles)</li><li>Full 60-cycle short time withstand capability</li><li>Multiple field programmable time delays</li><li>Switch position indication</li><li>Source availability indication</li><li>Safe manual transfer under load</li><li>Source 1 and 2 auxiliary contacts</li><li>Programmable plant exerciser</li><li>System test pushbutton</li><li>Load shed from emergency</li><li>Mimic diagram</li><li>True RMS three phase voltage sensing on Source 1, Source 2 and Load</li><li>Frequency sensing on Source 1 and Source 2</li><li>Mechanical (cable) and electrical interlocking to prevent paralleling of sources</li><li>Safe manual operation under full load with permanently affixed operating handle</li><li>Ambient temperature range: -40°C to 40°C (-40°F to 104°F)</li><li>Operating temperature range: -20°C to 70°C (-4°F to 158°F)</li><li>Operating humidity: up to 90%</li><li>Relative humidity (non-condensing)</li><li>Source paralleling duration is limited to 100 msec or less</li><li>Source availability indication</li> </ul>ATC Power Breaker & Case Switch Automatic Transfer SwitchATC Power Breaker & Power Case Switch Transfer Switch Spec SheetCat Gensets Rating GuideATS Application & Installation Guidemicroprocessor-based controller and Power BreakerFastest switching times available (<3 cycles)
Full 60-cycle short time withstand capabilityATC-900controls relays and industrial grade relaysLugs are 90� rated and all control wire is #16 AWG, type XLPE with a 125� temperature rating.Allpowder-coated steel NEMA 1, 3R or 12 enclosures with three door hinges.The hinges have removable hinge pins to facilitate door removal and are supplied with pad-lockable latchesDurableTechnical SummaryRating Range200 to 5000ATechnical SummaryTransfer TypeOpen TransitionTechnical SummarySwitch TypePower BreakerRatingsControl PowerFixed Mount 200-3200A 2, 3, or 4 Pole<br>Drawout 200-5000A 2-, 3-, 4-poleRatingsSystem Voltage Application120 - 600 Vac, 50/60 HzRatingsTime Withstand85,000 for 30 cyclesRatingsWithstand100,000 amps withstand/closing/ interrupting at 600 VacRatingsApplicable Testing<br>CSA C22.2 No. 178 certified</br><br>IBC 2006, CBC 2007 and OSHPD</br>Cat® transfer switches are designed for a variety of standby power applications. They provide flexibility, reliability and value in a compact package. The open transition power case switch-based Automatic Transfer Switch (ATS) will provide fully functioning transfer in applications where a momentary loss of power is acceptable on retransfer from emergency to normal power supply. The Cat power case switch-based ATS also permits periodic testing of the emergency source without interrupting power to the loads and are available from 200 to 5000.Cat® transfer switches are designed for a variety of standby power applications. They provide flexibility, reliability and value in a compact package. The open transition power case switch-based Automatic Transfer Switch (ATS) will provide fully functioning transfer in applications where a momentary loss of power is acceptable on retransfer from emergency to normal power supply. The Cat power case switch-based ATS also permits periodic testing of the emergency source without interrupting power to the loads and are available from 200 to 5000.Electric PowerBrazilCanada (Non-Road Mobile)Canada (Stationary)China (Stationary)EU (Stationary)Global - 50 HzGlobal - 60 HzIndiaSingaporeUS (Stationary Emergency)US (Stationary Non-Emergency)2024-02-29T04:57:25-06:00