G3516B LE Gas Engine2024-01-29T18:59:52-06:00G3516BG3516B LE Gas EngineCaterpillarNoncurrentAir Inlet SystemAxial flow air cleanersService indicatorCleanableCooling SystemTwo-stage charge air cooling:Engine cooling and charge air cooling thermostatsExhaust SystemDry exhaust manifolds and turbocharger housingsFlywheels and HousingsSAE 00 flywheelSAE 00 flywheel housingSAE standard rotationFuel SystemElectronic fuel metering valveRequires 7-50 psig gas supplyGas pressure regulatorGas shutoff valveInstrumentationRemote-mounted Advisor control panelInterconnect harnessLube SystemTop-mounted crankcase breathersOil coolerOil filter and oil sampling valveDrain valveTurbo oil accumulatorAPI B16.3 approved gas/air-driven pre-lube systemTorsional Vibration AnalysisCaterpillar providedMountingRailsControl Panels4" LCD Advisor display panelShipped looseStarting System90 psi TDI starter150 psi TDI starterPower Take-OffsFront housing, two sidedFront lower LH accessory driveProtection System — Display/Alarm/ShutdownLow oil pressureOil filter differential pressureHigh fuel or oil temperatureEngine oil to engine coolantDifferential temperatureHigh coolant temperatureEngine speedEngine loadBattery voltageDetonationManifold air temperatureCoolant JW inlet/outlet pressureLeft turbo inlet temperatureRight turbo inlet temperatureCylinder port temperatureProtection System — Display OnlyService hoursOxygen levelGeneralPaint — Cat yellowDual 23" vibration damper with guardCSA Certification, Class 1 Division 2 Groups C and DAir Inlet SystemRectangular air inlet adapterCircular air inlet adapterCharging SystemBattery Charger 20 ampConnectionsMechanical joint assemblyInlet connectionExhaust SystemFlexible fittings available at first production buildElbows and mufflersInstrumentationOptional interconnect harnessLube SystemShipped with lube oilMounting SystemRailsPower Take-OffsFront stub shaftLiteratureOptions available18443251product1843472340218443369product1843472340218443706product1843472340218443810product1843472340218443940product1843472340218444291product18434723402Ultra Lean Burn Technology (ULB)ULB technology uses an advanced control system, a better turbo match, improved air and fuel mixing, and a more sophisticated combustion recipe to provide: - Lowest engine-out emissions - Highest fuel efficiency - Improved altitude and speed turndown - Stable load acceptance and load rejectionEmissions- Meets U.S. EPA Spark Ignited Stationary NSPS emissions for 2010 - Lean air/fuel mixture provides best available emissions and fuel efficiency for engines of this bore sizeAdvanced Digital Engine ManagementADEM A3 engine management system integrates speed control, air/fuel ratio control, and ignition/detonation controls into a complete engine management system. ADEM A3 has improved: user interface, display system, shutdown controls, and system diagnostics.Full Range of AttachmentsLarge variety of factory-installed engine attachments reduces packaging time.TestingEvery engine is full-load tested to ensure proper engine performance.Gas Engine Rating ProGERP is a web-based program designed to provide site performance capabilities for Cat® natural gas engines for the gas compression industry. GERP provides engine data for your site's altitude, ambient temperature, fuel, engine coolant heat rejection, performance data, installation drawings, spec sheets, and pump curves.Product Support Offered Through Global Cat DealerMore than 2,200 dealer outlets Cat factory-trained dealer technicians service every aspect of your petroleum engine Cat parts and labor warranty Preventive maintenance agreements available for repairbefore- failure options S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: - Internal engine component condition - Presence of unwanted fluids - Presence of combustion by-products - Site-specific oil change intervalOver 80 Years of Engine Manufacturing ExperienceOver 60 years of natural gas engine production Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products - Cast engine blocks, heads, cylinder liners, and flywheel housings - Machine critical components - Assemble complete engineWeb SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.Web SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.G3516B LE Gas Petroleum EngineEngine SpecificationsMaximum Rating1380BHP1029bkWEngine SpecificationsEmissionsNSPS Site Compliant CapableEngine SpecificationsDisplacement4230in³69.3lEngine SpecificationsMinimum Rating1380BHP1029bkWEngine SpecificationsAspirationTurbocharged-2 Stage AftercooledEngine SpecificationsFlywheel and Flywheel HousingSAE No. 00Engine SpecificationsFlywheel Teeth183Engine SpecificationsWeight - Dry18520lb8401kgEngine SpecificationsOil Change Interval1000 hrEngine SpecificationsIgnition, ProtectionADEM™ A3Engine SpecificationsStroke7.5in190mmEngine SpecificationsBore6.7in170mmCapacity for LiquidsCooling System58.5gal (US)221.5lCapacity for LiquidsLube Oil System - Refill112gal (US)424lThe line of G3500B engines brings versatility, uptime, and low operating cost to your gas compression operation. They deliver the lowest engine-out emissions in the industry without sacrificing performance. Ideal applications for G3500B engines include gas lift, gas gathering, and wellhead gas compression. Cat G3508B gas engine. Ratings: 1029 bkW (1380 bhp) @ 1400 rpm are NSPS site compliant capable.The line of G3500B engines brings versatility, uptime, and low operating cost to your gas compression operation. They deliver the lowest engine-out emissions in the industry without sacrificing performance. Ideal applications for G3500B engines include gas lift, gas gathering, and wellhead gas compression. Cat G3508B gas engine. Ratings: 1029 bkW (1380 bhp) @ 1400 rpm are NSPS site compliant capable.Oil and Gas57671Y4Non-certified Emission StandardsGas CompressionProductOil and GasCatCONTINUOUSNatural GasOIL & GASG3516BVariable Speed EngineGas Compression2024-01-29T18:59:52-06:00