G3516J LE Gas Engine2024-02-29T04:34:59-06:00G3516JG3516J Gas EngineCaterpillarCurrentAir Inlet SystemAxial flow air cleanersSingle element canister type with service indicatorCooling SystemTwo-stage charge air cooling systemEngine cooling and charge air cooling thermostatsExhaust SystemWatercooled exhaust manifoldsDry Turbocharger housingsWater-cooled exhaust elbowFlywheels & Flywheel HousingsSAE No. 00 flywheel housingSAE standard rotationSAE No. 21 FlywheelFuel System7-40 psig gas supplyElectronic fuel metering valveGas pressure regulatorGas shutoff valveFuel SystemInstrumentationRemote-mounted Advisor control panelInterconnect harnessLubrication SystemCrankcase breather — top mountedOil coolerOil filter — RHOil pan — shallowOil sampling valveTurbo oil accumulatorMounting SystemRailsProtection SystemElectronic shutoff systemGas shutoff valveGeneralPaint — Cat yellowCrankshaft vibration damper and guardPower Take OffsFront lower LH accessory driveFront housing, two sidedAir Inlet SystemRemote air inlet adaptersRain ShieldCharging SystemCSA Alternator (24V, 65A)Exhaust SystemFlexible fittingsElbowsFlangeMufflersFuel SystemFuel filterLubrication SystemOil bypass filterDeep sump oil panAir prelube pumpLubricating oilOil pan drainPower Take-OffsFront stub shaftProtection SystemExplosion relief valves, status control box interconnect wiring harnessStarting System90 psi starter150 psi starterEU CertificationEEC DOI certification18443940product18434723402Engine Design- Proven reliability and durability - Ability to burn a wide spectrum of gaseous fuels - Robust diesel strength design prolongs life and lowers owning and operating costs - Broad operating speed rangeEmissionsMeets U.S. EPA Spark Ignited Stationary NSPS Emissions for 2010Lean Burn Engine TechnologyLean-burn engines operate with large amounts of excess air. The excess air absorbs heat during combustion reducing the combustion temperature and pressure, greatly reducing levels of NOx. Lean-burn design also provides longer component life and excellent fuel consumption.Advanced Digital Engine ManagementADEM A3 control system providing integrated ignition, speed governing, protection, and controls, including detonation-sensitive variable ignition timing. ADEM A3 has improved: user interface, display system, shutdown controls, and system diagnostics.Ease of OperationSide covers on block allow for inspection of internal componentsFull Range of AttachmentsLarge variety of factory-installed engine attachments reduces packaging timeTestingEvery engine is full-load tested to ensure proper engine performance.Gas Engine Rating ProGERP is a web-based program designed to provide site performance capabilities for Cat® natural gas engines for the gas compression industry. GERP provides engine data for your site's altitude, ambient temperature, fuel, engine coolant heat rejection, performance data, installation drawings, spec sheets, and pump curves.Product Support Offered Through Global Cat DealerMore than 2,200 dealer outlets Cat factory-trained dealer technicians service every aspect of your petroleum engine Cat parts and labor warranty Preventive maintenance agreements available for repairbefore- failure optionsS•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: - Internal engine component condition - Presence of unwanted fluids - Presence of combustion by-products - Site-specific oil change intervalOver 60 Years of Gas Engine Manufacturing ExperienceOver 60 years of natural gas engine production Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products. - Cast engine blocks, heads, cylinder liners, and flywheel housings - Machine critical components - Assemble complete engineG3516J Gas EngineCat Engines For Gas Compression BrochureG3500 BrochureEngine SpecificationsEmissionsU.S. EPA Spark Ignited Stationary NSPS emissionsEngine SpecificationsMinimum Rating1380BHP1029bkWEngine SpecificationsMaximum Rating1380BHP1029bkWEngine SpecificationsDisplacement4211in³69lEngine SpecificationsAspirationTurbocharged-2 Stage aftercooledEngine SpecificationsOil Change Interval1000 hrsEngine SpecificationsStroke7.5in190mmEngine SpecificationsBore6.7in170mmEngine SpecificationsCombustionLean BurnEngine SpecificationsGovernorElectronic (ADEM A3)Engine SpecificationsLube Oil System423 L (112 gal)The line of G3500 engines brings versatility, uptime, and low operating cost to your gas compression operation. They are equipped with ADEM A3 technology that enables highest performance and safety while maintaining low emissions. Ideal applications for G3500 engines include gas lift, gas gathering, and wellhead gas compression. The Cat G3516J gas engines are rated at 1029 bkW (1380 bhp) @ 1400 rpm and are NSPS site compliant capable with customer-provided air-fuel ratio control and aftertreatment.The line of G3500 engines brings versatility, uptime, and low operating cost to your gas compression operation. They are equipped with ADEM A3 technology that enables highest performance and safety while maintaining low emissions. Ideal applications for G3500 engines include gas lift, gas gathering, and wellhead gas compression. The Cat G3516J gas engines are rated at 1029 bkW (1380 bhp) @ 1400 rpm and are NSPS site compliant capable with customer-provided air-fuel ratio control and aftertreatment.Oil and GasY4U.S. EPA SI Stationary NSPS JJJJ (40CFR60) Emission StandardsGas CompressionProductOil and GasCatCONTINUOUSNatural GasOIL & GASVariable Speed EngineGas Compression2024-02-29T04:34:59-06:00