TH48-E802024-01-29T19:03:37-06:00TH48-E80TH48-E80 Oilfield TransmissionCaterpillarNoncurrentCat Engines for Optimized Power TrainCat 3512BCat 3512CCummins QSK45Cummins QSK50Transmission RotationInput rotation — counterclockwiseOutput rotation — counterclockwise (as viewed from rear)Torque ConverterIntegral torque converterSeries — TC58927-ESLFStall torque ratio - 2.20ClutchesClutches — electro-hydraulic fully modulated, oil cooled, multidiscClutch modulation control — Cat Electronic Clutch Pressure Control (ECPC)Installation Connections2 oil cooler lines1 electrical connector1 pumpOil SystemCat Transmission/Drive Train Oil-4 (TDTO)Sump oil temperaturesHydraulic fill capacity — Approx. 152 L (40 gal), subject to cooler size, lines, and installation.Filter Type — 10 micron synthetic, cartridge remote mountMountingsInput connection (flywheel) — SAE #0Output connections (yoke) — GWB 390.60/GWB 390.65Structural application subject to Caterpillar approvalControl SystemElectronic Control Unit (ECU)Electronic data link, SAE J1939Electrical system 24VPower Take-Off DrivesLocationMounting type: SAE 8 bolt (J704)Rated power18502745product1843471740218504143product1843471740218504305product1843471740218505198product1843471740218505327product1843471740218505405product18434717402Product Support Offered Through the Global Cat Dealer Network- More than 2,200 dealer outlets - Cat factory-trained dealer technicians service every aspect of your Cat petroleum product - Worldwide parts availability, service, and warranty - Preventive maintenance agreements available for repairbefore- failure optiWeb SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.Web SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.TH48-E80 TransmissionsTRANSMISSIONS FOR THE PETROLEUM INDUSTRYTH48-E80 TRANSMISSION SPEC SHEET - PETROLEUMTransmission SpecificationsGross Input Power2300BHP1715bkWTransmission SpecificationsGross Peak Input Torque6556ft-lb9024N·mTransmission SpecificationsRated Input Speed1900r/min1900r/minTransmission SpecificationsGear TypeStraight spur planetaryTransmission SpecificationsGears8F/0RTransmission Specifications1F Gear Ratio3.34Transmission Specifications2F Gear Ratio2.45Transmission Specifications3F Gear Ratio2.20Transmission Specifications4F Gear Ratio1.81Transmission Specifications5F Gear Ratio1.62Transmission Specifications6F Gear Ratio1.36Transmission Specifications7F Gear Ratio1.19Transmission Specifications8F Gear Ratio1.00DimensionsWidth33.85in859.9mmDimensionsHeight46.34in1177mmDimensionsWeight4878lb2213kgDimensionsLength78.13in1984.4mmYour operation depends on the power driving it. And your transmission is as crucial to your power solution as the engine. Cat transmissions are proven in the oil and gas industry and widely known for their exceptional power, leading durability, ease of operation, and shifting options. Ideal applications for Cat TH48-E80 transmissions include pressure pumping, kill mud pumps, coil tubing pump support, nitrogen units, and acidizing units. TH48-E80 transmissions are optimized for use with Cat 3512B, Cat 3512C, and Cummins QSK50 engines. Cat transmissions are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. Cat TH48-E80 oilfield transmission. Gross input power: 1715 bkW (2300 bhp).Your operation depends on the power driving it. And your transmission is as crucial to your power solution as the engine. Cat transmissions are proven in the oil and gas industry and widely known for their exceptional power, leading durability, ease of operation, and shifting options. Ideal applications for Cat TH48-E80 transmissions include pressure pumping, kill mud pumps, coil tubing pump support, nitrogen units, and acidizing units. TH48-E80 transmissions are optimized for use with Cat 3512B, Cat 3512C, and Cummins QSK50 engines. Cat transmissions are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. Cat TH48-E80 oilfield transmission. Gross input power: 1715 bkW (2300 bhp).Oil and Gas4Well ServiceProductOil and GasOIL & GASOIL & GASWell Servicing2024-01-29T19:03:37-06:00