3516C (HD) Frac2024-02-29T04:55:11-06:003516C HD3516C (HD) Well Stimulation EngineCaterpillarCurrentAir Inlet SystemSeparate circuit aftercooler core — corrosion resistant coated (air side), air cleaner (single element w/service indicator)Dual rear-mounted turbochargersControl SystemADEM A3 ECU — LHElectronic fuel injector fuel system (10 amp DC power required to drive electronic engine control unit)Cooling SystemTorque converter connectionsThermostats and housing, jacket water pump, gear-driven centrifugalConnections for radiator coolingDual outlets: 88.9 mm O.D. (3.5 in) elbow hose connectionsSeparate Circuit Aftercooler (SCAC)Exhaust SystemExhaust manifold — dry, stainless steel bellowsDual turbochargers with watercooled bearingsExhaust outlet: 292 mm I.D. (11.5 in), 12-10.5 mm dia. holes EQ SP, 376 mm bolt hole dia.Flywheels and Flywheel HousingFlywheel, SAE No. 0 — 151 teethFlywheel housing — SAE No. 0Fuel SystemPrimary fuel filterFuel priming pumpFuel filter — RH spin-on typeFuel transfer pumpElectronically controlled unit injectorsInstrumentationNo standard instrumentationOptional, remote instrumentation availableService meterLube SystemCrankcase breather — top-mountedOil coolerOil filler and dipstick — RHOil pumpOil filter — RH spin-on typeRear sump oil pan, 250-hour change intervalOil pan drain valve — 3/4" NPT female connectionMounting SystemTrunion front supportPower Take-OffsFront housing — two-sidedProtection SystemADEM A3 ECU system to provide customer-programmable engine deration strategies to protect against adverse operating conditionsEmergency stop logic inputs provided at 40-pin customer interface connectionAir inlet shutoffGeneralPaint — Cat yellowVibration damper and guardLifting eyesB-Series LANDAir Inlet SystemAir cleaner and air cleaner mountingRemote air inlet adaptersAir inlet heaterCharging SystemBattery chargersCharging alternatorsControl SystemLocal speed throttle controlThrottle position sensorsLoad sharing modulesGovernor conversionCooling SystemHigh gloss black folded core radiatorsCoolant regulator conversionBelt guard and radiator guardBlower fanRadiator coverFan drive and fan pulleysWater level switch gaugeCoolant level sensorsCoolant conditionerExpansion tankHeat exchanger cooling conversionAuxiliary water pumpAir separatorEmissions CertificationsIMO Certification and European Union CertificationExhaust SystemFlexible exhaust fittingElbows and flangeFlange and exhaust adaptersManifold and mufflersFuel SystemsFlexible fuel linesFuel coolerWater/fuel separatorFuel level switchInstrumentationCustomer management deviceRemote panel display and remote cylinder temperature displaySwitches and contactorsGauges and instrument panelsLube SystemFumes disposalOil pansPrelube optionsSump pumpsOil FiltersMounting SystemBase removaVibration isolatorsRailsPower Take-OffsFront housingFlexible couplingsCoupling hubFront accessory drivesAuxiliary drive shaftAuxiliary drive pulleysFront stub shaftDamper guard removalPulleysFlywheel stub shaftMarine Society RequirementsMarine society conversionSpray shieldingProtection SystemShutoffsSwitches and contractorsExplosion relief valveSensorsOil pressure monitorShutoff controlsCorrosion protectionStarting SystemAir starting motors — electricAir pressure regulatorAir silencerHydraulic starterAir start controls — manual, electricRedundant startStarting aidsBattery sets - 24VBattery cable and battery rack1000004391product1843471540218439406product1843471540218439557product1843471540218439680product1843471540218439806product184347154023516C (HD) Well Stimulation - Non Road Tier 2https://h-cpc.cat.com/cmms/tip-widget?&m=3516c&i=pet&s=p5&d=&e=&t=vs&f=4Engine-TIP-Widget1Custom PackagingFor any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.Custom PackagingFor any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.Full Range of AttachmentsLarge variety of factory-installed engine attachments reduces packaging timeTestingEvery engine is full-load tested to ensure proper engine performance.Product Support Offered Through Global Cat DealerMore than 2,200 dealer outlets Cat factory-trained dealer technicians service every aspect of your petroleum engine Cat parts and labor warranty Preventive maintenance agreements available for repairbefore-failure options S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: - Internal engine component condition - Presence of unwanted fluids - Presence of combustion by-products - Site-specific oil change intervalOver 80 Years of Engine Manufacturing ExperienceOwnership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.Over 80 Years of Engine Manufacturing ExperienceOwnership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.Web SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.Web SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.3516C HD Well Servicing Engines3516C (HD) Frac Spec Sheet3516C (HD) Frac Spec Sheet360° Exterior View (HTML)
360° Exterior view. Double click on the image to zoom in on any area of the product.
General SpecificationsMaximum Rating3300BHP2461bkWGeneral SpecificationsDisplacement3173in³52lGeneral SpecificationsMinimum Rating3000BHP2237bkWGeneral SpecificationsAspirationTurbocharged-AftercooledGeneral SpecificationsFlywheel and Flywheel HousingSAE No. 0General SpecificationsFlywheel Teeth151General SpecificationsStroke7.5in190mmGeneral SpecificationsBore6.7in170mmEmissionsEmissionsEPA Non-Road Tier 2, IMO II and China Stage IIIDimensionsLength111.3in2827mmDimensionsWidth70.6in1793mmDimensionsHeight73.3in1862mmDimensionsWeight10590lb4803.6kgWell stimulation operations in the oilfield are complex and demanding. The 3516C (HD) engine for well stimulation operations was specifically developed to reach the highest power nodes while meeting the highest standards in durability, reliability, and emissions. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. 3516C (HD) engines, with ratings: 2237-2461 bkW (3000-3300 bhp) @ 1900 rpm meet China Stage III and U.S. Non-road EPA Tier 2 equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.Well stimulation operations in the oilfield are complex and demanding. The 3516C (HD) engine for well stimulation operations was specifically developed to reach the highest power nodes while meeting the highest standards in durability, reliability, and emissions. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. 3516C (HD) engines, with ratings: 2237-2461 bkW (3000-3300 bhp) @ 1900 rpm meet China Stage III and U.S. Non-road EPA Tier 2 equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.Oil and Gas53130Y4U.S. EPA Tier 2 Nonroad Equivalent Emission Standards (Not Currently EPA Certified)Well ServiceProductOil and GasCatFRAC RATINGDieselOIL & GAS3516CVariable Speed EngineWell Servicing2024-02-29T04:55:11-06:00