3512C (HD)2024-01-17T17:31:23-06:003512C (HD)3512C (HD) Land Electric-Drive Drilling ModuleCaterpillarNoncurrentAir Inlet SystemCorrosion-resistant aftercooler coreAir Inlet shutoffRegular duty air cleanerControl SystemADEM A3 ECU, left-hand mountedDirect rack control 0-200 mADC, space heater and jacket water heater connection and controls orCat Digital Voltage Regulator (DVR), includes reactive droop capability, 3-phase voltage sensing, kVAR/PF modes, RFI suppression, min/max exciter limiter and exciter diode monitor, space heater and jacket water heater connection and controls, temperature monitoring for 6 stator RTDs and 2 bearing RTDs via J1939Cooling SystemSeparate-circuit aftercooledOutlet controlled jacket water thermostatJacket water pump - gear drivenDual outletAftercooler water pump - gear drivenAftercooler water thermostatExhaust SystemDry exhaust manifoldDual turbochargers, water cooled bearingsExhaust adapter, 297 mm I.D. to 340 mm I.D. (11.7 in to 13.4 in)Weldable flange, 360 mm I.D. (14.2 in)Flywheel and HousingSAE No. 00 flywheelSAE No. 00 flywheel housingSAE standard rotationFuel SystemFuel filter simplex (LH) with priming pump (LH)Fuel transfer pumpFuel return line with flexible connectionElectronic unit injectorsFuel priming pumpInstrumentationEmergency stop buttonAnalog gauges:Service port connectorCustomer connection terminal blocksEMCP 4.3 Control Panel140 mm (5.5 in) Graphical DisplayCommunicationControlsGenerator Set ProtectionOutputsInputsOther FeaturesLubrication SystemCrankcase breatherOil coolerShallow oil panOil drain extension, 2 in NPT female connectionSimplex oil filterMounting System4.19 m (165 in) length, 412 mm (16.2 in) height tubes, 1.18 m (50.5 in) wideViscous damper drive line couplerPower take-offsAccessory driveLower LH front (available for PTO usage)Front housing, two-sidedProtection SystemEngine alarms, derate, and shutdown in abnormal operationStarting SystemTDI air starting motor, RH - 1034 kPa (150 psi)LH control air silencerGeneralPaint - Cat yellowVibration damper and guardLifting eyesLift and cable two provisionsAir Inlet SystemHeavy duty air cleanerRemote air inlet adapter - rectangularRemote air inlet adapter - roundControl SystemLoad sharing governor, 2301ALoad sharing moduleGovernor conversion to 0-200 mA direct rack controlCooling SystemRadiator options:Coolant level sensorCoolant conditionerExhaust SystemExhaust flexible fitting, 318 I.D. mm (12.5 in)Elbow, 305 mm (12 in)Muffler 305 mm (12 in), non spark arrestingMuffler, 356 mm (14 in), spark arresting, includes companion flanges, clean-out box, and spark boxMuffler, 305 mm (12 in), spark arresting, includes companion flanges, clean-out box, and spark boxFuel SystemCustom fuel filterPrimary fuel filterPrimary fuel filter with water separatorGenerator AttachmentsBarrel-mounted petroleum terminal box with air filter and pressure differential switchBarrel-mounted petroleum terminal boxCurrent droop transformerCable access boxLow voltage extension boxCurrent sensing transformers (3)Bearing temperature detectorsInstrumentationCommunications module PL1000TCommunications module PL1000EThermocouples installed, one per cylinderLubrication SystemRH installed centrifugal oil filterCrankcase fumes disposalOil level regulatorMounting System7.62 m (25 ft) outer base9.14 m (30 ft) outer base12.19 m (40 ft) outer basePackage isolator supports (3), for mounting inner base to customer-supplied baseCustom basePower Take-offAlternator, 24V, 60ACrankshaft pulleyProtection SystemExplosion relief valves (3)Metal particle detector switchMetal particle detector with annunciatorStarting SystemCustom starting motorAir pressure regulatorGeneralLH installed engine barring groupJacket water heater, UL recognized, 120-240V, single phase, 6 kW, LH and RH mountedJacket water heater, UL recognized, 120-480V, single phase, 12 kW, LH and RH mountedJacket water heater linesCustom PackagingFor any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.Testing- Every Cat generator set is full-load tested to ensure proper engine performance. - Standard configurations are assembled, tested, and validated as a package to ensure performance, reliability and durability.Product Support Offered Through Global Cat Dealer Network- More than 2,200 dealer outlets - Cat factory-trained dealer technicians service every aspect of your Cat petroleum product - Worldwide parts availability, service, and warranty - Preventive maintenance agreements available for repairbefore- failure options - S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: • Internal engine component condition • Presence of unwanted fluids • Presence of combustion by-products • Site-specific oil change intervalOver 80 Years of Engine Manufacturing ExperienceOwnership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.Web SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.3512C (HD) Land Drilling Generator Sets3512C (HD) Spec Sheet360° Exterior View (HTML)
360° Exterior view. Double click on the image to zoom in on any area of the product.
Engine SpecificationsMinimum Rating1245ekW1245ekWEngine SpecificationsMaximum Rating1245ekW1245ekWEngine SpecificationsEmissionsU.S. EPA Nonroad Tier 2Engine SpecificationsBore6.69in170mmEngine SpecificationsOil Change Interval500h500hEngine SpecificationsWeight29500lb13381kgEngine SpecificationsGeneratorSR4BEngine SpecificationsAspirationTurbocharged-AftercooledEngine SpecificationsDisplacement3574in³59lEngine SpecificationsStroke8.5in215mmEngine SpecificationsGenerator Set ControlEMCP 4.3Engine SpecificationsFuel SystemEUIEngine SpecificationsVoltage600Engine SpecificationsEngine Control and ProtectionADEM A3DimensionsLength310.2in7880mmDimensionsWidth93.9in2384mmCapacity for LiquidsLube Oil System - Refill84gal (US)318lCapacity for LiquidsCooling System - Engine41gal (US)157lOil and gas drilling is a complex task that requires specialized power generation equipment. Cat 3500 power modules are specifically designed for drilling operations of electric AC rigs. They combine decades of field experience of the 3500 platform with the latest electronics to ensure highest performance, low emissions, and simplified operator interface. Cat power modules are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. 3512C (HD) land drilling power modules rating: 1245 ekW (1780 kVA) @ 60 Hz (1200 rpm). Meets U.S. EPA Tier 2 equivalent emission standards. Available using U.S. EPA Flexibility and for other regulated and non-regulated areas.Oil and gas drilling is a complex task that requires specialized power generation equipment. Cat 3500 power modules are specifically designed for drilling operations of electric AC rigs. They combine decades of field experience of the 3500 platform with the latest electronics to ensure highest performance, low emissions, and simplified operator interface. Cat power modules are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. 3512C (HD) land drilling power modules rating: 1245 ekW (1780 kVA) @ 60 Hz (1200 rpm). Meets U.S. EPA Tier 2 equivalent emission standards. Available using U.S. EPA Flexibility and for other regulated and non-regulated areas.Oil and GasY4U.S. EPA Tier 2 Nonroad Equivalent Emission Standards (Not Currently EPA Certified)Land DrillingProductOil and GasCatPUMP/DRILL - ELECTRIC - PUMP/DRILL60 HzDieselOIL & GAS3512CGenerator Set/ModuleLand Drilling2024-01-17T17:31:23-06:00