C27 ACERT T4F2024-02-29T04:57:16-06:00C27 ACERT™C27 ACERT Tier 4 FinalCaterpillarCurrentAir Inlet SystemTwin rear-mounted turbochargers, ATAACControl SystemAutomatic altitude compensation; power compensation for fuel temperature; electronic diagnostics and fault logging; engine monitoring and protection system (speeds, temperature, pressure); J1939 Broadcast (diagnostic, engine status and control); ADEM A4 electronic controlCooling SystemThermostats and housing; jacket water pump, geardriven, centrifugal, RHExhaust SystemExhaust dry manifold, 127 mm (5 in) slip fit connection, diesel oxidation catalystFuel SystemMechanical Electronic Unit Injection (MEUI™) system; primary, secondary, and tertiary fuel filter; electronic fuel priming pump-integrated with primary fuel filter base; fuel transfer pumpLube SystemRemote-mounted oil filters and RH-side blockmounted filters are available; crankcase fumes disposal system, RH mounted; oil cooler — RH; oil filler — RH; oil level gauge — RH; shallow rear sump oil pan — 250-hourEmissions- Designed to meet U.S. EPA Tier 4 Final emissions requirements. - On-engine NOx reduction system with optimized piston, ring, liner, and fuel system configuration to reduce NOx while minimizing in-cylinder sooting- Aftertreatment features diesel oxidation catalyst- Meets Tier 4 Final emissions requirements four years early, achieving environmental benefits earlier than required.Engine Design- Proven reliability and durability of engine and aftertreatment- Broad operating speed range- High power density- PTO drive options provide flexible access to auxiliary power for pumps and other needsLow Total Cost of Ownership- Optimized fuel consumption- Maintenance-free aftertreatmentAdvanced Digital Engine ManagementADEM A4 control system providing integrated ignition, speed governing, protection, and controls, including detonation-sensitive variable ignition timing. ADEM A4 has improved: user interface, display system, shutdown controls, and system diagnostics.Custom PackagingFor any petroleum application, trust Caterpillar to meet your exact needs with a factory custom package. Cat® engines, generators, enclosures, controls, radiators, transmissions, aftertreatment solutions — anything your project requires — can be custom designed and matched to create a one-of-a kind solution. Custom packages are globally supported and are covered by a one-year warranty after startup.Transmissions- Caterpillar has a full line of engine-transmission packages that can be fully integrated with your axle, hydraulics, and operator interface.- Please contact Application Support Center for details.TestingEvery engine is full-load tested to ensure proper engine performanceProduct Support Offered Through Global Cat Dealer- More than 2,200 dealer outlets- Caterpillar factory-trained dealer technicians service every aspect of your petroleum engine- Caterpillar parts and labor warranty- Preventive maintenance agreements available for repairbefore-failure options- S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine:- Internal engine component condition- Presence of unwanted fluids- Presence of combustion by-products- Site-specific oil change intervalOver 80 Years of Engine Manufacturing ExperienceOwnership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.- Cast engine blocks, heads, cylinder liners, and flywheel housings- Machine critical components- Assemble complete engineWeb SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.C27 ACERT™ Tier 4 Final Petroleum EngineThe Next Generation Starts Now - Tier 4 Solutions for Oil and GasC27 ACERT Petroleum Engine Tier 4 Final 597 bkW - 800 bhp @ 1800 rpmEngine SpecificationsMaximum Rating950BHP708bkWEngine SpecificationsEmissionsU.S. EPA Non-road Tier 4 FinalEngine SpecificationsDisplacement1648in³27lEngine SpecificationsMinimum Rating800BHP597bkWEngine SpecificationsBore5.4in137.7mmEngine SpecificationsStroke6in152.4mmEngine SpecificationsRated Speed1800r/min1800r/minEngine SpecificationsAspirationTurbocharged-AftercooledEngine SpecificationsGovernor and ProtectionADEM A4Engine SpecificationsEngine Weight - Net Dry6151lb2790kgEngine SpecificationsOil Change Interval250Engine SpecificationsRotation from Flywheel EndCounterclockwiseEngine SpecificationsFlywheel and Flywheel HousingSAE No. 0Engine SpecificationsFlywheel Teeth136Capacity for LiquidsMinimum Cooling System - Engine Only15.9gal (US)60lDimensionsLength85in2159mmDimensionsWidth49in1253mmDimensionsHeight63in1594mmCat C27 ACERT engines are the ideal solution for your demanding operations in the oilfield. Decades of field operation and intense research and development allow Cat C27 ACERT engines to deliver excellent performance with low operating costs while meeting the tightest environmental requirements.This is an ideal engine for applications that require Tier 4 Final emissions certifications in land mechanical drilling equipment such as mud pumps.Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.Cat C27 ACERT Diesel Engine. Ratings: 597-708 bkW (800-950 bhp) @ 1800 rpm are designed to meet U.S. EPA Tier 4 Final emission standards.Cat C27 ACERT engines are the ideal solution for your demanding operations in the oilfield. Decades of field operation and intense research and development allow Cat C27 ACERT engines to deliver excellent performance with low operating costs while meeting the tightest environmental requirements.This is an ideal engine for applications that require Tier 4 Final emissions certifications in land mechanical drilling equipment such as mud pumps.Cat C27 ACERT™ Industrial Diesel Engine. Ratings: 597-708 bkW (800-950 bhp) @ 1800 rpm are designed to meet U.S. EPA Tier 4 Final emission standards.Oil and GasY4U.S. EPA Tier 4 Final Nonroad Emission StandardsLand DrillingProductOil and GasCatA-RATINGB-RATINGC-RATINGD-RATINGE-RATINGDieselOIL & GASC27 ACERT™Variable Speed EngineLand Drilling2024-02-29T04:57:16-06:00