C18 ACERT T4F2024-02-29T04:57:14-06:00C18 ACERT™C18 ACERT Tier 4 FinalCaterpillarCurrentAir Inlet SystemTurbocharged AftercooledControl SystemElectronic control system, over-foam wiring harness, automatic altitude compensation, power compensated for fuel temperature, configurable software features, engine monitoring system SAE J1939 broadcast and control, integrated Electronic Control Unit (ECU) remote fan controlCooling SystemVertical outlet thermostat housing, centrifugal water pumpExhaust SystemDry exhaust manifold, Diesel Oxidation Catalyst (DOC)Flywheels and Flywheel HousingSAE 0 and SAE 1 flywheel housingFuel SystemMEUI injection; primary fuel filter, secondary fuel filters, fuel transfer pump, electronic fuel primingLube SystemOpen crankcase ventilation system, oil cooler, oil filler, oil filter, oil dipstick, oil pump (gear driven), choice of sumps (front, rear, high-capacity center, and high-capacity front)Power Take OffSAE B and SAE C drives available, engine power can also be taken from the front of the engine on some applicationsGeneralPaint: Cat yellow; vibration damper; lifting eyesEmissions- Designed to meet U.S. EPA Tier 4 Final emissions requirements. - On-engine NOx reduction system with optimized piston, ring, liner, and fuel system configuration to reduce NOx while minimizing in-cylinder sooting- Aftertreatment features diesel oxidation catalyst- Meets Tier 4 Final emissions requirements four years early, achieving environmental benefits earlier than requiredEngine Design- Proven reliability and durability- Broad operating speed range- High power density- PTO drive options provide flexible access to auxiliary power for pumps and other needsLow Total Cost of Ownership- Maintenance-free aftertreatment- Optimized fuel consumption- 250- to 500-hour oil change intervals enable low maintenance costsAdvanced Digital Engine ManagementADEM A4 control system providing integrated ignition, speed governing, protection, and controls, including detonationsensitive variable ignition timing. ADEM A4 has improved: user interface, display system, shutdown controls, and system diagnostics.Custom PackagingFor any petroleum application, trust Caterpillar to meet your exact needs with a factory custom package. Cat engines, generators, enclosures, controls, radiators, transmissions, aftertreatment solutions — anything your project requires — can be custom designed and matched to create a one-of-a kind solution. Custom packages are globally supported and are covered by a one-year warranty after startup.Fuel & OilRequires Ultra Low Sulfur Diesel (ULSD) containing a maximum of 15 ppm sulfur, and new oil formulations to support the new technology. Designed to accommodate B20 biofuel.Transmissions- Caterpillar has a full line of engine-transmission packages that can be fully integrated with your axle, hydraulics, and operator interface.- C18 ACERT™ Caterpillar optimized transmission matches: CX35-P800Product Support Offered Through Global Cat Dealer Network- More than 2,200 dealer outlets- Cat factory-trained dealer technicians service every aspect of your petroleum engine- Cat parts and labor warranty- Preventive maintenance agreements available for repair-beforefailure options- S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine:- Internal engine component condition- Presence of unwanted fluids- Presence of combustion by-products- Site-specific oil change intervalOver 80 Years of Engine Manufacturing ExperienceOwnership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.- Cast engine blocks, heads, cylinder liners, and flywheel housings- Machine critical components- Assemble complete engineWeb SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.comC18 ACERT™ Tier 4 Final Petroleum EngineThe Next Generation Starts Now - Tier 4 Solutions for Oil and GasC18 ACERT Tier 4 FinalEngine SpecificationsMaximum Rating800BHP597bkWEngine SpecificationsEmissionsU.S. EPA Non-road Tier 4 FinalEngine SpecificationsDisplacement1104in³18.1lEngine SpecificationsMinimum Rating755BHP563bkWEngine SpecificationsBore5.7in145mmEngine SpecificationsStroke7.2in183mmEngine SpecificationsRated Speed1800r/min1800r/minEngine SpecificationsAspirationTurbocharged-AftercooledEngine SpecificationsGovernor and ProtectionADEM A4Engine SpecificationsEngine Weight - Net Dry3482lb1580kgEngine SpecificationsOil Change Interval250 - 500Engine SpecificationsRotation from Flywheel EndCounterclockwiseEngine SpecificationsFlywheel and Flywheel HousingSAE No. 0 or SAE No. 1Engine SpecificationsFlywheel Teeth136 (SAE 0), 113 (SAE 1)Capacity for LiquidsMinimum Cooling System - Engine Only7.1gal (US)26.9lDimensionsLength60.2in1530mmDimensionsWidth37.8in961mmDimensionsHeight50.5in1282mmCat C18 ACERT engines are the ideal solution for your demanding operations in the oilfield. Decades of field operation and intense research and development allow Cat C18 ACERT engines to deliver excellent performance with low operating costs while meeting tight environmental requirements.This is an ideal engine for applications that require Tier 4 Final or EU Stage IV emissions certifications land mechanical drilling equipment such as mud pumps. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.Cat C18 ACERT Diesel Engine. Ratings: 429-470 bkW (575-630 bhp)@ 2000 rpm are designed to meet U.S. EPA Tier 4 Final, EU Stage IV emission standards. Ratings 563-597 bkW (755-800 bhp) @ 1800 rpm are designed to meet U.S. EPA Tier 4 Final emission standards.Cat C18 ACERT engines are the ideal solution for your demanding operations in the oilfield. Decades of field operation and intense research and development allow Cat C18 ACERT engines to deliver excellent performance with low operating costs while meeting tight environmental requirements.This is an ideal engine for applications that require Tier 4 Final or EU Stage IV emissions certifications land mechanical drilling equipment such as mud pumps. Cat C18 ACERT™ Industrial Diesel Engine. Ratings: 429-470 bkW (575-630 bhp)@ 2000 rpm are designed to meet U.S. EPA Tier 4 Final, EU Stage IV emission standards. Ratings 563-597 bkW (755-800 bhp) @ 1800 rpm are designed to meet U.S. EPA Tier 4 Final emission standards.Oil and GasY4U.S. EPA Tier 4 Final Nonroad Emission StandardsLand DrillingProductOil and GasCatA-RATINGB-RATINGC-RATINGD-RATINGE-RATINGDieselOIL & GASC18 ACERTVariable Speed EngineLand Drilling2024-02-29T04:57:14-06:00