35162024-02-29T04:52:59-06:0035163516 Land Mechanical Drilling EngineCaterpillarCurrentAir Inlet SystemCorrosion-resistant aftercooler coreRegular duty air cleanerService indicatorControl SystemGovernor, Woodward 3161 — RHPneumatic controlGovernor control - positive lockingCooling SystemThermostats and housing (dual outlet)Jacket water pump, gear drivenExhaust SystemDry exhaust manifoldExhaust flexible fitting, adapters, and flangesFlywheel and HousingSAE No. 00 flywheelSAE No. 00 flywheel housingSAE standard rotationFuel SystemFuel filterFuel transfer pumpFlexible fuel linesFuel priming pumpInstrumentationAnalog instrument gauges:Lubrication SystemCrankcase breatherOil coolerOil filterShallow oil panOil drain extension, 2 in NPT female connectionMounting SystemRails, mounting, floor typePower take-offsAccessory driveFront housing, two-sidedProtection SystemManual shutoff control, LHJunction boxSafety shutoff protection, energized to shutdownStarting SystemAir starting motorAir silencerGeneralPaint - Cat yellowVibration damper and guardLifting eyesAir Inlet SystemHeavy duty air cleanerRemote air inlet adaptersControl SystemLoad sharing governor, 2301ALoad sharing moduleGovernor conversion to 0-200 mA direct rack controlLocal speed throttle controlThrottle position sensorsCooling SystemHigh gloss black folded core radiators and conventionalcore radiatorsBelt guardBlower fanFan drive and fan pulleyRadiator coverWater level switch gaugeAir separatorCoolant level sensorsConnectionsExhaust SystemExhaust elbowsExhaust mufflersFuel SystemPrimary fuel filterGenerator and AttachmentsLow voltage extension boxPotential and current transformersAir filterCable access boxBearing RTDsInstrumentationCustomer management deviceGauges and instrumentation panelsSwitches and contactorsLubrication SystemCrankcase fumes disposalOil pan accessoriesPower Take-offCrankshaft pulleyFront stub shaftCharging alternatorAir compressorProtection SystemExplosion relief valves (3)ShutoffsSwitches and contactorsStarting SystemManual air starterAir pressure regulatorGeneralFlywheel guardProduct DesignDeveloped specifically to meet the demands of oil and gas applications- Proven reliability and durability- Robust diesel strength design prolongs life and lowers owning and operating costs- Market-leading power density- Designed to perform in oilfield conditions, including high ambient and high altitude applications- Long overhaul life proven in oilfield applications- Core engine components designed for reconditioning and reuse at overhaulEase of Installation- Inner-outer base mounting configuration simplifies rigintegration- Wide range of attachments enable configurationflexibility- Inner base three-point generator mounting maintainsfactory alignment- Single lifting point simplifies installation workEngine Control and Protection- Woodward 3161 governor- E-stop pushbutton on instrument panel - Air shutoff and explosion relief valves available - Extra alarms, inputs, and outputs availableCustom PackagingFor any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.Testing- Every Cat generator set is full-load tested to ensureproper engine performance.- Generator sets are assembled, tested, andvalidated as a package to ensure performance, reliabilityand durability.Product Support Offered Through Global Cat Dealer Network- More than 2,200 dealer outlets- Cat factory-trained dealer technicians service everyaspect of your Cat petroleum product- Worldwide parts availability, service, and warranty- Preventive maintenance agreements available for repairbefore-failure options- S•O•SSM program matches your oil and coolant samplesagainst Caterpillar set standards to determine:• Internal engine component condition• Presence of unwanted fluids• Presence of combustion by-products• Site-specific oil change intervalOver 80 Years of Engine Manufacturing ExperienceOwnership of these manufacturing processes enablesCaterpillar to produce high quality, dependable products.Web SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.3516 Land Drilling EnginesEngine SpecificationsMaximum Rating1649BHP1230bkWEngine SpecificationsEmissionsNon-certifiedEngine SpecificationsDisplacement4210in³69lEngine SpecificationsMinimum Rating1649BHP1230bkWEngine SpecificationsBore6.69in170mmEngine SpecificationsStroke7.48in190mmEngine SpecificationsRated Speed1200r/min1200r/minEngine SpecificationsAspirationTurbocharged-AftercooledEngine SpecificationsGovernor and ProtectionW3161Engine SpecificationsEngine Weight - Net Dry19090lb8659kgEngine SpecificationsOil Change Interval500Engine SpecificationsRotation from Flywheel EndCounterclockwiseEngine SpecificationsFlywheel and Flywheel HousingSAE No. 00Engine SpecificationsFlywheel Teeth183Capacity for LiquidsMinimum Cooling System - Engine Only61.5gal (US)233lDimensionsLength128in3251mmDimensionsWidth67in1701mmDimensionsHeight78.9in2004mmCat 3516 engines set the standard in the drilling industry. For many years the 3500 has been the preferred choice by drillers due to their high performance, durability, and reliability in the oilfield.The ideal application for the 3512 engine is mechanical drive for land drilling rigs.Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.3516 engines, with ratings: 1230 bkW (1649 bhp) @ 1200 rpm. Not emissions certified, available for non-regulated areas.Cat 3516 engines set the standard in the drilling industry. For many years the 3500 has been the preferred choice by drillers due to their high performance, durability, and reliability in the oilfield.The ideal application for the 3512 engine is mechanical drive for land drilling rigs.3516 engines, with ratings: 1230 bkW (1649 bhp) @ 1200 rpm. Not emissions certified, available for non-regulated areas.Oil and Gas58077Y4Non-certified Emission StandardsLand DrillingProductOil and GasCatPUMP/DRILL - MECHANICAL - PUMP/DRILLDieselOIL & GAS3516Variable Speed EngineLand Drilling2024-02-29T04:52:59-06:00