CG137-12 Generator Set2024-02-29T04:58:51-06:00CG137-12CG137-12 Oilfield Gas Generator SetCaterpillarCurrentAir Inlet SystemAir cleaner — intermediate duty, dryAir cleaner rain capAir cleaner service IndicatorCooling SystemHigh ambient radiator design for gas fuel applicationsStacked aftercooler and jacket water coreMetal top and bottom tanksCoolant drainFan and belt guardCoolant level sensorExhaust SystemExhaust manifolds — water cooledExhaust elbow and flex fitting — 127 mm (5 in)Residential grade mufflerThree-way catalystMuffler mounting structureFuel SystemGas pressure regulator — requires 10.3-34.5 kPa (1.5-5 psi) gasNatural gas carburetorAir Fuel Ratio ControlGeneratorRated for continuous duty — 10% oversizeClass H insulationPermanent magnetRandom wound240 VAC space heaterCoastal insulation protectionIP23 protectionCat Digital Voltage RegulatorControl SystemElectronic governing ADEM A4Electronic diagnostics and fault loggingMomentary start/stop logicHigh temperature braided engine harness with 70-pin customer connector and service tool connectorLube SystemCrankcase breather, top-mountedOil filter, spin-on, left-hand serviceDipstick, left-hand serviceOil pump — gear-drivenOil coolerMounting SystemHeavy-duty welded steel base designed for the oilfieldBase design optimized for loading, transport, and unloadingProtection SystemThe following parameters include alarm and shutdown:GeneralJacket water heater24V starting motor24V, 45-amp charging alternatorFuel System1 micron gas filterLatest Electronics- ADEM A4 control system provides integrated ignition, speed control, and protection <br/> - Latest EMCP 4.3 controls for integrated engine-generator control, enhanced functionality, and simplified operator interface <br/> - Optional EMCP 4.4 controls enable paralleling of up to eight unitsWarranty− Entire package covered under a one-year Caterpillar warranty <br/> − Warranty includes all components and contentCustom PackagingFor any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.Custom PackagingFor any petroleum application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a one year warranty after startup.Product Support Offered Through the Global Cat Dealer Network- More than 2,200 dealer outlets - Cat factory-trained dealer technicians service every aspect of your Cat petroleum product - Worldwide parts availability, service, and warranty - Preventive maintenance agreements available for repairbefore- failure options - SOSSM program matches your oil and coolant samples against Caterpillar set standards to determine: Internal engine component condition Presence of unwanted fluids Presence of combustion by-products Site-specific oil change intervalProduct Support Offered Through the Global Cat Dealer Network- More than 2,200 dealer outlets - Cat factory-trained dealer technicians service every aspect of your Cat petroleum product - Worldwide parts availability, service, and warranty - Preventive maintenance agreements available for repairbefore- failure optiOver 80 Years of Engine Manufacturing ExperienceOwnership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.Over 80 Years of Engine Manufacturing ExperienceOwnership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.Web SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.Web SiteFor all your petroleum power requirements, visit www.catoilandgasinfo.com.CG137-12Product BrochureProduct Spec Sheet360° Exterior View (HTML)
360° Exterior view. Double click on the image to zoom in on any area of the product.
Engine SpecificationsMaximum Rating400 ekW (500 kVA)Engine SpecificationsMinimum Rating400 ekW (500 kVA)Engine SpecificationsEmissions/Fuel StrategyU.S. EPA Tier II Nonroad Mobile Emissions Certified. Available for NSPS compliance via Design to Order processEngine SpecificationsAspirationTurbocharged-AftercooledEngine SpecificationsManifold TypeWatercooledEngine SpecificationsBore5.39in137mmEngine SpecificationsStroke6.46in164mmEngine SpecificationsDisplacement1770in³29lEngine SpecificationsEngine Control and ProtectionADEM A4Engine SpecificationsGenerator Set ControlEMCP 4.4 Control PanelEngine SpecificationsGeneratorSR4BEngine SpecificationsFrequency - Speed60 Hz (1800 rpm)Capacity for LiquidsFuelCNG, LNG, field gas, natural gasCapacity for LiquidsLube Oil System - Refill45gal (US)170lCapacity for LiquidsCooling System - Engine15gal (US)55.5lDimensionsLength230in5842mmDimensionsWidth89in2261mmDimensionsHeight102.3in2599mmDimensionsWeight19731lb8950kgProduction of oil and gas in the oilfield can be a challenge when utility power is not available. The Caterpillar product line of oilfield gas generator sets provides the ideal solutions for this challenge. Engines are designed to run on low to no-cost well site gas without sacrifice on performance. These generator sets allow customers to significantly reduce fuel cost and avoid the expense and logistics of diesel fuel deliveries. Plus, they are designed to withstand the harsh conditions in the oilfield and feature a heavy-duty construction ideal for loading and unloading operations. Cat generator sets are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. CG137-12 oilfield gas generator set. Rating: 400 ekW (500 kVA) @ 60 Hz (1800 rpm). Standard Configuration meets U.S. EPA Tier II Nonroad Mobile Emissions standards and Available for NSPS emission standards in non-attainment areas via design to order process.Production of oil and gas in the oilfield can be a challenge when utility power is not available. The Caterpillar product line of oilfield gas generator sets provides the ideal solutions for this challenge. Engines are designed to run on low to no-cost well site gas without sacrifice on performance. These generator sets allow customers to significantly reduce fuel cost and avoid the expense and logistics of diesel fuel deliveries. Plus, they are designed to withstand the harsh conditions in the oilfield and feature a heavy-duty construction ideal for loading and unloading operations. Cat generator sets are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. CG137-12 oilfield gas generator set. Rating: 400 ekW (500 kVA) @ 60 Hz (1800 rpm). Configurations available to meet NSPS emission standards in non-attainment areas.Oil and Gas53157Y1U.S. (EXCL CALIF) EPA TIER 2 S.I. NON-ROAD MOBILE Emission StandardsLand DrillingProductOil and GasCatCONTINUOUS60 HzNatural GasOIL & GASCG137-12Generator Set/ModuleLand Production2024-02-29T04:58:51-06:00