C322024-02-29T04:55:46-06:00C32Cat C32 Marine Propulsion Engine High Performance ApplicationsCaterpillarCurrentSTANDARD EQUIPMENTADEM IV Electronic Control ModuleAir Cleaner / Fumes DisposalElectronic Diagnostics and Fault LoggingEngine and Transmission MonitoringSea Water AftercoolerTitanium Plate Heat Exchanger with Expansion TankGear-driven JW and SW pumpsWater-cooled Exhaust Manifolds and TurbochargersMEUI Fuel SystemFuel Priming and Transfer Pump250-hr Oil Pan (Shallow Sump)RH or LH Service Side OptionsOPTIONAL ATTACHMENTS120V or 240V Jacket Water HeaterSAE A or B PTO (LH or RH rear)75A or 105A AlternatorSpray ShieldingC32 ACERT EPA Tier 3 (Recreational Only) - Technical Information Linkhttps://h-cpc.cat.com/cmms/tip-widget?&m=c32%20acert&i=mar&s=m5&d=e-rating&e=em027&t=pe&f=4Engine-TIP-Widget1Key Features & Benefits<ul><li>Electronically Governed and Controlled (ADEM IV ECM)</li><li>Gear-drive Jacket Water Pump and Sea Water Pump for Enhanced Reliability</li><li>MCS Certifications Available</li><li>Titanium Plate Heat Exchanger</li><li>LH and RH Service side options available</li></ul>C32C32 Marine Propulsion Engine - High Performance ApplicationsRatingsPower Range1600-1900 bhp (1193-1417 bkW)EngineSpeed Range2300 rpmEngineEmissionsIMO II, U.S. EPA Tier 3 Recreational, RCD, China Stage IIEngineAspirationTwin Turbocharged-aftercooledEngineBore5.71in145mmEngineStroke6.38in162mmEngineDisplacement1959in³32.1lEngineRotation from Flywheel EndCounterclockwiseEngineConfigurationVee 12, 4-Stroke Cycle dieselDimensions & WeightsLength82.9in2106mmDimensions & WeightsWidth58.3in1482mmDimensions & WeightsHeight56.9in1445mmDimensions & WeightsDry Weight6780lb3075kgC32 propulsion engine ratings of 1925 mhp (1900 bhp) 1417 bkW, 1825 mhp (1800 bhp) 1342 bkW, and 1622 mhp (1600 bhp) 1193 bkW are available with heat exchanger cooling. These ratings are compliant for U.S. EPA Tier 3 Recreational, EU Stage IIIA, and IMO II. The 1600 and 1800 bhp ratings are also meet US EPA Tier 3 Commercial Standards. The engine configuration includes an air cleaner and CCV system as well as jacket water aftercooling. Additional features include a “plug-in PTO”, an MECP I control panel, and hybrid fuel lines. The MECP I panel has a monochrome display for engine parameters, external outputs for customer installed visible and audible alarms, Start/Stop buttons, and an Off/Local/Remote switch.C32 propulsion engine ratings of 1925 mhp (1900 bhp) 1417 bkW, 1825 mhp (1800 bhp) 1342 bkW, and 1622 mhp (1600 bhp) 1193 bkW are available with heat exchanger cooling. These ratings are compliant for U.S. EPA Tier 3 Recreational, EU Stage IIIA, and IMO II. The 1600 and 1800 bhp ratings are also meet US EPA Tier 3 Commercial Standards. The engine configuration includes an air cleaner and CCV system as well as jacket water aftercooling. Additional features include a “plug-in PTO”, an MECP I control panel, and hybrid fuel lines. The MECP I panel has a monochrome display for engine parameters, external outputs for customer installed visible and audible alarms, Start/Stop buttons, and an Off/Local/Remote switch.Marine4EU Marine Stage IIIA Emission StandardsIMO Tier II Emission StandardsU.S. EPA Tier 3 Marine Recreational Emission StandardsCatD-RATINGE-RATINGDieselMarineC32 ACERT™Propulsion EngineGovernmentPleasure Craft2024-02-29T04:55:46-06:00