EXL2024-02-25T16:28:40-06:00Emergency Transfer Load Manager (EXL)Emergency Transfer Load managerCaterpillarNoncurrentInstant Auto Selector SwitchAllows user to return sysem to automatic in the event of a touchscreen failureSpare inputs and outputs3 digital inputs and 6 relay outputs programmable from the HMISupplemental Hardware 25 DeviceProvides additional discrete synchronization protection1000028954product182609324021000028991product182609324021000029524product1826093240218331146product1826093240218489720product1826093240218492337product1826093240218452757product18434707402Emergency Transfer Load ManagerThe EXL is a wall mounted system that monitors and controls a single engine generator for operation in parallel with a single utility source. The EXL will support Emergency Standby as well as Utility Paralleling applications.Product Features<ul><li>Automatic Synchronizing and Paralleling Controls</li><li>Automatic operation Emergency Standby applications </li><li>Communications with the on package genset controller which affords viewing of detailed engine and generator parameters on the LCD display </li><li>Accommodates interface to a user Building Management System via ModBus RS-485 </li><li>User configurable engine exercise mode</li><li>Password Security System to ensure system security</li></ul>Emergency Transfer Load ManagerEXL – Emergency Transfer Load Manager Spec SheetCat® Extended Service Coverage (ESC)Automatic operation Synchronizing and ParallelingIdeal for use in Distributed system as well as Soft Load Automatic Transfer Switch (ATS) applicationsCommunications interfaceViewing of detailed engine and generator parameters on Graphical LCD display and interface with Building Management SystemComplete factory-tested solutionSystem integration is validated before arriving at siteTechnical SummaryConfigurationWall mounted paralleling control system that monitors and controls a single generator and a single utility.Technical SummaryModes of OperationUtility Import, Export, and base load operations, Peak shaving, and Emergency Standby. Closed Transition to/from Generator PowerTechnical SummaryApplicationLV and MV (208V-32kV)Generator Protective DevicesANSI Protective Devices15/25. 27/59, 81 O/U, 32, 40, 50, 51Utility Protective DevicesANSI Protective Devices15/25. 27/59, 81 O/U, 32, 40, 47, 51, 86Environmental ParametersCertificationsIBC, CBC, UBC, & OSHPD CertifiedEnvironmental ParametersControl Panel EnclosureNEMA 1 or NEMA 3R Freestanding ConstructionEnvironmental ParametersOperating Temperature0-50°CEnvironmental ParametersStorage Temperature-20°C to +60°CEnvironmental ParametersLow Voltage StandardsNEMA SG-5, CSA,ANSI C37.51, ANSI C37.20.1, UL1558 or UL 891, NFPA 110, NFPA 99 and NFPA 70Environmental ParametersMedium Voltage StandardsNEMA SG-5, ANSI / IEEE C37.20.2, CSA-C22.2 No. 31-M89, EEMAC G8-3.2, NFPA 70, NFPA 99 and NFPA 1110The EXL is a wall mounted system that monitors and controls a single engine generator for operation in parallel with a single utility source. The EXL will support Emergency Standby as well as Utility Paralleling applications.<font style="background-color: rgb(255, 255, 255);">The EXL is a wall mounted system that monitors and controls a single engine generator for operation in parallel with a single utility source. The EXL will support Emergency Standby as well as Utility Paralleling applications.</font>Electric PowerBrazilCanada (Non-Road Mobile)Canada (Stationary)China (Stationary)EU (Stationary)Global - 50 HzGlobal - 60 HzIndiaSingaporeUS (Stationary Emergency)US (Stationary Non-Emergency)2024-02-25T16:28:40-06:00