EMCP 4.4 Master Control Panel2024-02-29T05:28:06-06:00EMCP 4.4 Master Control PanelEMCP 4.4 Master Control PanelCaterpillarCurrentConfigurationWall mounted supervisory control system provides centralized monitoring and control of up to eight generators equipped with EMCP4.4 paralleling control panelsApplicationLV and MV (208V - 15 kV) 50/60HzOperating Temperature0-50 CMedium Voltage StandardsUL 508AEmergency Transfer Load Manager Standard EquipmentData Table Interface19" Color TouchscreenEmergency Transfer Load Manager Optional EquipmentUtility Monitoring and Circuit Breaker Control I/O provided in XLM version of Master Control Panel provided in XLM version of Master Control PanelRelated Products - AttachmentsDiesel Generator Sets - C9, C13, C15, C18, C27, C32, 3500, C175Emergency Transfer Load ManagerThe EMCP4.4 master control panel provides a remote user interface for up to 8 generator sets with or without utility paralleling. It communicates to the EMCP 4.4 control panels mounted on the generator set via high speed network to provide individual electrical and mechanical data as well as system level parameter monitoring and controlProduct Features<ul> <li>System level overview and control for up to 8 generator sets</li> <li>High speed communication to EMCP4.4 generator set controllers</li> <li>Centralized Alarm Logging </li> <li>Accommodates interface to a user Building Management System via ModBus RS-485 or Ethernet</li> <li>Available Utility Paralleling modes</li> <li>Password Security System to ensure system security</li> <li>15" Color Touchscreen HMI</li> </ul>Master Control PanelLEHE0891 EMCP 4.4 Master Control Panel XLM ConfigurationLEHE0892 EMCP 4.4 Master Controller EGP ConfigurationLEHE2551 EMCP 4.4 Master Controller EGP4 ConfigurationParalleling Switchgear Application & Installation GuideCat® Switchgear Advanced GUI / HMI Operator InterfaceSystem Level Monitoring and ControlComplete system overview on 15" graphical color interfaceHigh speed communicationNetwork connection to all Generators and Building Management SystemCogenerationOptional configurations allow for bringing up to 8 generators in parallel with UtilityTechnical SummaryConfigurationRemote monitoring and control for up to 8 generator sets via high-speed network. Enables paralleling a group of EMCP 4.4 equipped generator sets to a single utility source.Technical SummaryModes of OperationEmergency standby, island, utility parallelingTechnical SummaryApplicationLV and MV (208V - 38 kV)Generator Protective DevicesANSI Protective Devices15/25, 27/59, 81 O/U, 32, 40, 50, 51Utility Protective DevicesANSI Protective Devices15/25. 27/59, 81 O/U, 32,47 (Industrial Grade)Environmental ParametersCertificationsIBC, CBC, UBC & OSHPD CertifiedEnvironmental ParametersControl Panel EnclosureNEMA 1 wall-mounted constructionEnvironmental ParametersOperating Temperature0°C to 50°CEnvironmental ParametersStorage Temperature-20°C to +60°CEnvironmental ParametersLow Voltage StandardsNEMA SG-5, CSA, ANSI C37.51, ANSI C37.20.1, UL 1558 or UL 891, NFPA 110, NFPA 99 and NFPA 70Environmental ParametersMedium Voltage StandardsNEMA SG-5, ANSI / IEEE C37.20.2, CSA-C22.2 No. 31-M89, EEMAC G8-3.2, NFPA 70, NFPA 99 and NFPA 1110The EMCP 4.4 Master Control Panel is a wall mounted system that monitors and controls up to eight engine generators for operation in parallel with or without a single utility source.<font style="background-color: rgb(255, 255, 255);">The EMCP 4.4 Master Control Panel is a wall mounted system that monitors and controls up to eight engine generators for operation in parallel with or without a single utility source. </font>Electric PowerBrazilCanada (Non-Road Mobile)Canada (Stationary)China (Stationary)EU (Stationary)Global - 50 HzGlobal - 60 HzIndiaSingaporeUS (Stationary Emergency)US (Stationary Non-Emergency)2024-02-29T05:28:06-06:00