3516C Tier 4 Final (60)2024-03-01T04:41:50-06:003516C Tier 4 Final (60 Hz)3516C Tier 4 FinalCatCurrentAir Inlet SystemAir cleaner; single element canister typeCoolingPackage mounted radiatorExhaustExhaust flange outletControl PanelsGenerator phase sequence1 Programmable digital outputsKAR / PF modesLow coolant temperaturePLC functionalityGenerator mounted - Rear facingEnvironmental sealed front faceGenerator set packages include:Auto/start/stop controlCustomer data link (Modbus RTU)High coolant temperatureWarning/shutdown with common LED indication of shutdowns for:0 True RMS AC metering, 3-phase, +/-2% accuracyLow coolant levelOperating hourskVAr (per phase, average & percent)RFI suppressionEmergency stopDigital indication for:Amps (per phase & average)Min / max exciterNumber of I/O varies on options selectedLoad histogram featureFrequency (Hz)Overcurrent (50/51)Oil pressure (psi, kPa or bar)Lamp testEngine cool-down timerCat connectkW-hr (total) - kVAr-hr (total)Limiter and exciter diode monitorCommunications:Over/under frequency (81 o/u)6 Customer programmable digital inputsControls:OverspeedIVR includes reactive droop capabilityLow oil pressureRPM24 Volt DC operationVolts (L-L & L-N)Text alarm/event descriptions1 Programmable relay outputs (Form C)Controls: Speed adjustReverse reactive power (kVAr) (32RV)Power factor (per phase & average)High coolant temperatureAccessory module data linkCustomizable screens4 programmable relay outputs (Form A)Caterpillar's voltage regulatorProgrammable protective relaying functionsAlarm acknowledgeOver/under voltage (27/59)DC voltskVA (per phase, average & percent)Failure to start (overcrank)Engine cycle crank3 Phase voltage sensingCoolant temperatureSerial annunciator module data linkEmergency stop pushbuttonReverse power (kW) (32)kW (per phase, average & percent)3 Analog inputsFuelPrimary fuel filter with integral water separatorGeneratorMatched to the performance and output characteristics of Cat enginesIP23 ProtectionPower TerminationBusbarControl PanelCat ECS Genset controllerCooling SystemCertified standard PGS providedExhaust SystemFlanged faced outlet(s)Dry exhaust manifoldFuel SystemFuel cooler; not included with packages without radiatorSecondary fuel filtersFuel priming pumpFlexible fuel lines - shipped looseGeneralRight hand servicingCaterpillar yellow with high gloss black rails and radiatorPaint - Caterpillar yellow except rails and radiators gloss blackFlywheel and flywheel housing - SAE No. 00SAE standard rotationGenerator and AttachmentsForm woundHigh voltage:NEMA standard hole patternClass H insulation, Class F temperature rise at 40C ambient
(105C prime/130C standby)Low voltage: Random wound - Internal excitation (IE) - Winding temperature detectors - NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime/150C standby) - Busbar connections, top center mounted, top cable entry - NEMA standard hole patternPermanent magnet excitation (PMG)Medium voltage:6 Lead3 Phase brushless, Salient poleBusbar connections, right side extension box, bottom cable entryNEMA Class H insulation system, Class H temperature rise at 40C ambient
(125C prime/150C standby)Permanent magnet excitation (PMG)Anti-condensation space heaterWinding temperature detectorsGoverning SystemADEM A3LiteratureParts bookLubrication SystemIntegral lube oil coolOil drain lines and valveGear type lube oil pumpFumes disposalLubricating oilOil filter, filler and dipstickMounting SystemRails - engine/generator/radiator mountingAnti-vibration mounts (shipped loose)Rubber anti-vibration mounts - shipped looseStarting SystemBattery and battery rack w/cables45 Amp Charging alternator24 Volt electric starting motorBattery disconnect switchControl SystemEMCP 4.4Air Inlet SystemSingle element filterDual element air cleanerExhaustExhaust mufflers <!--(except Tier 4)-->GeneratorInternal excitation (IE)Anti-condensation heaterOversize and premium generatorsPermanent magnet excitation (PMG)Cooling SystemCoolantWater level switch gaugesStandard ambient radiatorsOptional installed ATAAC radiatorsOptional installed radiatorsStandard ambient ATAAC radiatorsPower TerminationCircuit breakers, UL listedCircuit breakers, IEC compliantCrankcase SystemNo explosion relief valvesExplosion relief valvesVentilation systemControl PanelsRemote monitoring softwareDigital I/O moduleGenerator temperature monitoring & protectionLoad share moduleExhaust SystemTier 4 clean emissions moduleFlexible fittingsFlangesTier 4 clean emission MOD KitsMufflersTier 4 dosing cabinetFlange and exhaust expandersClean emission partsExhaust offsetY AdaptersElbowsMountingIBC isolatorsStarting/ChargingBattery chargersHeavy duty starting systemCharging alternatorAir starting motor with control and silencerOversize batteriesFuel SystemPrimary fuel filterFuel priming pumps (Tier 4) - Manual or electricGeneralAutomatic transfer switches (ATS)The following options are based on regional and product configuration:EEC Declaration of ConformityEnclosures: Sound attenuated, weather protectiveUL 2200 packageUS aid emblemSeismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007EU Certificate of Conformance (CE)Integral & sub-base UL listed dual wall fuel tanksCSA CertificationSpecial paint (Colors other than Caterpillar yellow or high performance paints)Integral & sub-base fuel tanksGenerators and AttachmentsLow / Medium voltage: 380, 416, 440, 480, 600, 2400, 4160 Volts, 3 Phase 1800 RPM, FW, PM, No. of Leads = 6, Pitch = .6667: 1600, 1800 FrameGenerator conversionThermostat for space heaterAlternator air cleanerDifferential current transformers (DCT) 8.7 kV and 15 kV classesSpace heater kitHigh voltage: 6300, 6600, 6900 volts, 3 phase 1800 rpm, FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 FrameHigh voltage: 12470, 13200, 13800 volts, 3 phase 1800 rpm,FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 FrameLow / Medium voltage: 380, 440, 480, 600 volts, 3 phase 1800 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 FrameInstrumentationPyrometer and thermocouplesLubrication SystemLube oil in standard sumpPrelube pumpsOil level regulatorMounting SystemIBC vibration isolatorsSpring type vibration isolatorsPuck style low efficiency isolatorsPower ConnectionsGround cables between generator and terminal boxRight side power connections2700 Frame, four lead, four terminalNeutral ground connectionsCenter post busbarsRear power connectionsLeft side power connectionsLow voltage Circuit breakersSpecial Tests / ReportsPGS Test report @ 1.0 power factorIBC CertificationCanadian Standards Association certificationPGS Test report @ 0.8 power factorGenerator set fuel consumption testGenerator test reportTorsional vibration analysis reportsStandard engine test chargeOSHPD CertificationFuel consumption testStarting and ChargingJacket water heatersElectric starting motorsAir starting motors10, 20, 35 and 50 Amp Battery chargersAir pressure regulator24 Volt battery set - DryEngine barring deviceStarter coverExtended Service CoveragePlatinum, Gold and Silver coverage1000030380product18342090402122400product88340518409966product8834053516C Electric Power Ratings- Tier 4 Interimhttps://h-cpc.cat.com/cmms/tip-widget?&m=3516c&i=epg&e=em053&r=60&v=480&f=1Engine-TIP-Widget11650 - 2500 ekw Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>SR5 Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>Cat ECS Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 50�C (122�F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>IBC seismic certification</li><li>OSHPD pre-approval</li></ul>One Safe Source<ul><li>Components used in the generator set are selected at the design stage to provide optimum package performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>3516C Tier 4 Interim3516C Tier 4 Interim3516C Tier 4 Interim3516C Tier 4 InterimCat ECS Control Panels
Cat ECS Control Panels
Electric Power Ratings Guide3516C, 60 Hz, 1825-2000 ekW, U.S. EPA Tier 4 Final Spec Sheet3516C, 60 Hz, 2050-2500 ekW, U.S. EPA Tier 4 Final Spec Sheet360� Exterior View
360� Exterior view. Double click on the image to zoom in on any area of the product.
Virtual Product Tour
Virtual Product tour
Genset dimensions
(1) 7036 mm (277.0 in) (2) 2569 mm (101.2 in) (3) 3009 mm (118.5 in)
Global Operating hoursProven performance in heavy-duty applicationsOver4,000,000,000ShippedSince 1981, leading the large engine marketOver200,000Lower Fuel ConsumptionDemonstrated savings in operating costsOptimised for9%Generator Set SpecificationsStandby Rating2500/2000 ekWGenerator Set SpecificationsPrime Power Rating1825/2250 ekWGenerator Set SpecificationsEmissions/Fuel StrategyU.S. EPA CertifiedGenerator Set SpecificationsVoltage480 to 13800 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandby, Mission Critical, PrimeGenerator Set SpecificationsMaximum Rating2500 ekWGenerator Set SpecificationsMinimum Rating1825 ekWEngine SpecificationsEngine Model3516C HD, ATAAC, V-16, 4-Stroke Water-Cooled DieselEngine SpecificationsBore6.69in170mmEngine SpecificationsStroke8.46in215mmEngine SpecificationsDisplacement78in4764.73lEngine SpecificationsCompression Ratio14.7:1Engine SpecificationsAspirationTAEngine SpecificationsFuel SystemElectronic unit injectionEngine SpecificationsGovernor TypeADEM™A4Generator Set DimensionsLength - Minimum267.6in6796.6mmGenerator Set DimensionsLength - Maximum277in7037.5mmGenerator Set DimensionsWidth - Minimum93.7in2378.7mmGenerator Set DimensionsWidth - Maximum101.2in2569mmGenerator Set DimensionsHeight - Minimum116.7in2964.8mmGenerator Set DimensionsHeight - Maximum118.9in3019mmGenerator Set DimensionsDry Weight - Genset (minimum)37200lb16874kgGenerator Set DimensionsDry Weight - Genset (maximum)40280lb18270kgProducing reliable power from 1825 to 2500 ekW at 60 Hz, our 3516C diesel generator sets are made to meet your mission critical, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Depending on the model, 3516C generator sets are EPA Stationary Emergency (Tier 2) or Tier 4 Final certified.The 3516C HD generator set has been developed for a wide range of applications, from emergency standby installations such as healthcare and datacenters to continuously powering remote installations. The engines are certified to the US EPA Tier 4 Final emissions levels. Backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty, Cat generator sets will provide the reliability and durability you expect.Electric Power11501-20002001+BrazilCanada (Stationary)Global - 60 HzMexicoUS (Stationary Emergency)US (Stationary Non-Emergency)60 HzDiesel2024-03-01T04:41:50-06:00