C27 (60)2024-02-29T04:48:38-06:00C27 (60 Hz)C27 Generator SetCatCurrentAir InletAir cleaner; single element canister type with service indicatorControl PanelEMCP 4.2BDigital IndicatorsWarning/shutdown IndicatorsProgrammable protective relaying functionsCommunicationsFeatures include:Cooling SystemCoolant level sensorCoolant drain line with valve terminated on edge of baseATAACCaterpillar extended life coolantRadiator sized to 50 degrees CFan and belt guards driveExhaust System203 mm (8 in) ID round flanged outletExhaust manifold - dryFuel SystemPrimary fuel filter with integral water separatorElectric fuel priming pumpFuel coolerFlexible fuel lines - installedSecondary fuel filtersGenerators and AttachmentsIntegrated voltage regulator (IVR) includesFor EPA Stationary Emergency (EPA Tier 2 Emissions) configurations:Busbar connections:SR5 Permanent magnet excitation (PMG) (PM)For Low BSFC configurations:Lube SystemStandard volume oil pan - 68 LtrLubricating oilOil drain lines and valveGear type lube oil pumpOil filter, filler and dipstickFumes disposal - open crankcase ventilation routed to front of packageIntegral lube Oil coolerMounting SystemRubber anti-vibration mounts - shipped looseRails - engine/generator/radiator mountingStarting and Charging System24-Volt electric starting motorBattery, rack and cables - shipped-looseBattery disconnect switchCharging alternator 45AGeneralPaint - Caterpillar yellow with high gloss black rails & radiatorSAE standard rotationRight hand servicingFlywheel and flywheel housing-SAE No. 0 and SAE No. 18Air Inlet SystemStandard air cleanersHeavy duty air cleanersDual element air cleanersStarting / Charging System20 Amp enclosure Battery chargers10 Amp Battery chargers24 Volt battery set - DryAir starting motor with control and silencerSpace heater24 Volt electric start motors - Heavy dutyJacket water heatersCircuit breakers400, 800, 1200, 1600, 2000, 2500, 3000 Amp, 3 pole, UL-100% rated Circuit breakers2000 Amp, 3 pole, IEC rated Circuit breakers800 Amp, 4 pole, IEC rated Circuit breakersControl PanelsCable shroud - Bottom mountedCable shroud - Top mountedEMCP 4.3, EMCP4.4Side extension boxRemote annunciator moduleAuxiliary box optionsRemote mounted panel harness mounting kitRemote mounted circuit breaker terminalsModbus monitor local packagesRemote DIO moduleCat connect telematicsLoad share moduleVandal proof panel coverInstalled DIO moduleRemote mounting harnessAnnunciator modulesCooling SystemRadiator duct flangeHigh ambient radiatorExtended life coolantCertified radiatorStandard radiatorEnclosuresEnclosure louversEnclosure with lifting base or fuel tankPanel bracketAC distribution panel, lights and outletEnclosure lightingEnclosure colorsSpecial Sound attenuated enclosureEnclosure fuel tank optionsCold weather bundleExhaust SystemMufflersElbowsFlangesExhaust through the wall kitFlexible fittingsGuard and shield systemGenerator and Attachments60 Hz standard generators60 Hz premium generatorsLube SystemPrelube pumpsOil level regulatorMounting SystemMounting base typeIBC vibration isolatorsPuck style low efficiency isolatorsSpring type vibration isolatorsPower ConnectionsCenter post busbarsCable entry - right/left/rearNeutral grounding connectionPower connections - Right / Left / RearSpecial Tests / ReportsTorsional vibration analysis reportGenerator test reportIBC seismic CertificationsOSHPD seismic CertificationsPGS Test report @ 1.0 power factorPGS Test report @ 0.8 power factorSpecial CSA test CertificationStandard engine testGeneralMiscellaneous inspectionUS aid emblemSpecial paintSGS Inspection15969994product88140518409966product883405C27 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=c27&i=epg&t=gs&r=60&f=1Engine-TIP-Widget1680 - 800 ekW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>SR5 Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>EMCP 4 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>UL 2200</li><li>CSA</li><li>IBC seismic certification</li><li>OSHPD pre-approval</li></ul>One Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>C27 (60 Hz)
C27 (60Hz)
C27 (60 Hz)C27 (60 Hz)C27C27 Enclosure
C27 Enclosure
Electric Power Ratings GuideC27, 60 Hz, 750 ekW Standby 680 ekW Prime, Low Fuel Consumption Spec SheetC27, 60 Hz, 750 ekW Standby 680 ekW Prime, U.S. EPA Emergency Stationary (Tier 2) Spec SheetC27-C32 GC NA Enclosure data sheet360° Exterior View
360° Exterior view. Double click on the image to zoom in on any area of the product.
Virtual Product Tour
C27 (60), Virtual Product Tour
Genset Dimensions
(1) 4674 mm (184.0 in) (2) 1723 mm (85.1 in) (3) 2162 mm (85.1 in)
in serviceProven performance in heavy-duty applicationsField population250,000Control systemDesigned to match engine and alternator performanceIntegratedCatBlock load in 1 stepCan handle large loads without affecting operationsAccepts100%Generator Set SpecificationsMaximum Rating800 ekWGenerator Set SpecificationsMinimum Rating635 ekWGenerator Set SpecificationsEmissions/Fuel StrategyLow Fuel, Tier 2 Nonroad EquivalentGenerator Set SpecificationsVoltage208 to 600 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandby, PrimeEngine SpecificationsEngine ModelC27 ATAAC, V-12, 4-Stroke, Water-Cooled DieselEngine SpecificationsBore5.4in137.2mmEngine SpecificationsStroke6in152.4mmEngine SpecificationsDisplacement1649.47in³27.03lEngine SpecificationsCompression Ratio16.1:1Engine SpecificationsAspirationTAEngine SpecificationsFuel SystemMEUIEngine SpecificationsGovernor TypeAdem™A4Generator Set DimensionsLength - Maximum184in4674mmGenerator Set DimensionsWidth - Maximum67.8in1723mmGenerator Set DimensionsHeight - Maximum85.1in2162mmThe C27 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 635 to 800 ekW at 60 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and to take on 100 % rated load in one step. The C27 is certified as a low fuel consumption system as well as having a certificate for EPA Stationary Emergency (Tier 2).The C27 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 680 to 800 ekW at 60 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and to take on 100 % rated load in one step. The C27 is certified as a low fuel consumption system as well as having a certificate for EPA Stationary Emergency (Tier 2). Seismic certification is also available for selected models, ensuring your generator sets are equipped for that unexpected disturbance. The integrated control system, including ATS and switchgear, ensures a consistent power supply and connection to your fleet through on-site and remote monitoring options. Our EMCP 4 control panel features a user-friendly interface and puts your management and diagnostics tools in one location. The EMCP 4.4 controller provides multi generator set paralleling capability, allowing you to use multiple generator sets for increased power output and improved reliability. It's not just quality that matters but customization, choose from a broad range of accessories and bolt-on system expansion attachments. Discover our upgradeable packaging options to work with your spatial restrictions and environmental conditions. Our C27 generator sets are developed for such prerequisites, so that you can meet your specific power needs. Build in additional safety features with the UL 2200 and CSA certified package options.Electric Power1501-800BrazilCanada (Stationary)Global - 60 HzUS (Stationary Emergency)60 HzDiesel2024-02-29T04:48:38-06:00