3516E (50) 3500 kVA GB2024-02-29T05:29:21-06:003516E (50 Hz)3516E Generator SetCatCurrentAir Inlet SystemAir cleaner; single element canister typeControl SystemText alarm/event descriptionsEmergency stop pushbuttonIVR includes reactive droop capabilityKVAR / PF modesEMCP 4.2B3 Phase voltage sensingGenerator mounted - rear facingGenerator set packages include:24 Volt DC operationCaterpillar's voltage regulatorRFI suppressionEnvironmental sealed front faceLimiter and exciter diode monitorMin / max exciterControls:Speed adjustAlarm acknowledgeAuto/start/stop controlEngine cycle crankEngine coolCustomizable screensPLC functionalityLamp testLoad histogram featureAccessory module data linkReverse power (kW) (32)6 Customer programmable digital inputs3 Phase+/- 2% accuracyHigh coolant temperature0 True RMS AC meteringProgrammable protective relaying functions:Reverse reactive power (kVAr) (32RV)Communications:Generator phase sequenceOver/under voltage (27/59)Overcurrent (50/51)RPMNumber of I/O varies on options selectedOverspeedSerial annunciator module data linkLow coolant temperature4 Programmable relay outputs (Form A)1 Programmable relay outputs (Form C)3 Analog inputsOver/under frequency (81 o/u)Digital indication for:Low coolant levelFailure to start (overcrank)Cat connect1 Programmable digital outputsDC voltsOperating hoursCoolant temperatureOil pressure (psi, kPa or bar)Amps (per phase & average)Power factor (per phase & average)Frequency (Hz)Volts (L-L & L-N)kW (per phase, average & percent)kVA (per phase, average & percent)kVAr (per phase, average & percent)Warning/shutdown with common LED indication of shutdowns for: Low oil pressure - High coolant temperature - Overspeed - Emergency stop - Failure to start (overcrank) - Low coolant temperature - Low coolant level -Low oil pressurekW-hr (total)kVAr-hr (total)Cooling SystemATAAC - 3516E package radiators shipped installedCertified standard PGS providedExhaust SystemFlanged faced outlet(s)Dry exhaust manifoldFuel SystemSecondary fuel filtersFuel cooler; not included with packages without radiatorFlexible fuel lines - shipped looseGeneralRight hand servicingCaterpillar yellow with high gloss black rails and radiatorSAE standard rotationFlywheel and flywheel housing - SAE No. 00Generator and AttachmentsNEMA standard hole patternMedium voltage:Anti-condensation space heaterNEMA Class H insulation system, Class H temperature rise at 40C ambient
(125C prime/150C standby)Winding temperature detectorsHigh voltage:Busbar connections, right side extension box, bottom cable entryForm woundLow voltage: Random wound - Internal excitation (IE) - Winding temperature detectors - NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime/150C standby) - Busbar connections, top center mounted, top cable entry - NEMA standard hole pattern6 LeadPermanent magnet excitation (PMG)3 Phase brushless, Salient poleClass H insulation, Class F temperature rise at 40C ambient
(105C prime / 130C standby)Governing SystemADEM A5LiteratureParts bookOperation & Maintenance ManualLubrication SystemIntegral lube oil coolOil filter, filler and dipstickOil drain lines and valveGear type lube oil pumpLubricating oilFumes disposalMounting SystemRails - Engine/generator/radiator mountingAnti-vibration mounts (shipped loose)Rubber anti-vibration mounts - shipped looseStarting System24 Volt electric starting motorBattery disconnect switchBattery and battery rack w/cables45 Amp Charging alternatorControl SystemEMCP 4.4Air Inlet SystemSingle element filterDual element air cleanerCooling SystemStandard ambient radiatorsWater level switch gaugesOptional installed ATAAC radiatorsOptional installed radiatorsCoolantStandard ambient ATAAC radiatorsCrankcase SystemVentilation systemNo explosion relief valvesExplosion relief valvesExhaust SystemY AdaptersFuel SystemFuel priming pumps (Tier 4) - Manual or electricPrimary fuel filterGeneralSpecial paint (Colors other than Caterpillar yellow or high performance paints)US aid emblemGenerators and AttachmentsSpace heaterDifferential current transformers (DCT) 8.7 kV and 15 kV classesLow / Medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 FrameAlternator air cleanerThermostat for space heaterLow / Medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, PM, No. of Leads = 6, Pitch = .6667: 1600 and 1800 FramesGenerator conversionInstrumentationPyrometer and thermocouplesLubrication SystemOil level regulatorPrelube pumpsLube oil in standard sumpMounting SystemPuck style low efficiency isolatorsSpring type vibration isolatorsIBC vibration isolatorsPower ConnectionsNeutral ground connectionsCenter post busbarsRight side power connectionsSpecial Tests / ReportsGenerator set fuel consumption testPGS Test report @ 1.0 power factorStandard engine test chargeCanadian Standards Association certificationGenerator test reportIBC CertificationOSHPD CertificationFuel consumption testTorsional vibration analysis reportsPGS Test report @ 0.8 power factorStarting and ChargingStarter coverAir pressure regulator10, 20, 35 and 50 Amp Battery chargers24 Volt battery set - DryJacket water heatersAir starting motorsElectric starting motorsEngine barring deviceExtended Service CoveragePlatinum, Gold and Silver coverage1000030380product18342090402122400product88340518409966product8834053516C Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=3516c&i=epg&r=50&v=400&f=1Engine-TIP-Widget13000 - 3500 kVA Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>SR5 Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>Cat Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 50�C (122�F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>EU Declaration of Conformity</li><li>EU Declaration of Incorporation</li><li>Eurasian Conformity (EAC)</li></ul>One Safe Source<ul><li>Components used in the generator set are selected at the design stage to provide optimum package performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>3516C 50Hz Tier 2 Modular Controls3516C 50Hz Tier 2 Modular Controls3516C 50Hz Tier 2 Modular Controls3516C 50Hz Tier 2 Modular ControlsElectric Power Ratings Guide3516E, 50 Hz, 3000 - 3500 kVA, Tier 2 Equivalent Spec Sheet360� Exterior View
360� Exterior view. Double click on the image to zoom in on any area of the product.
Virtual Product Tour
Virtual Product tour
Genset dimensions
(1) 9195 mm (362.0 in) (2) 2552 mm (100.5 in) (3) 3476 mm (136.9 in)
Accumulated Operating HoursProven performance in heavy-duty applicationsOver4,000,000,000lessReduced amount of structural support requiredWeighs up to19%AmbientProvides full power even on hottest days of the yearFull Power up to50°CGenerator Set SpecificationsMaximum Rating3500 kVAGenerator Set SpecificationsMinimum Rating3000 kVAGenerator Set SpecificationsEmissions/Fuel StrategyTier 2 Equivalent - 1808 rpmGenerator Set SpecificationsVoltage380 to 11000 voltsGenerator Set SpecificationsFrequency50 HzGenerator Set SpecificationsSpeed1808 rpmGenerator Set SpecificationsDuty CycleStandby, Mission CriticalEngine SpecificationsEngine Model3516E, V-16, 4-Stroke Water-Cooled DieselEngine SpecificationsBore6.69in170mmEngine SpecificationsStroke8.46in215mmEngine SpecificationsDisplacement4765in³78.1lEngine SpecificationsCompression Ratio14.7:1Engine SpecificationsAspirationATAACEngine SpecificationsFuel SystemElectronic Unit InjectionEngine SpecificationsGovernor TypeAdem™5Generator Set DimensionsLength - Minimum353.3in8973mmGenerator Set DimensionsLength - Maximum363.1in9224mmGenerator Set DimensionsWidth - Minimum104in2460mmGenerator Set DimensionsWidth - Maximum104in2460mmGenerator Set DimensionsHeight - Minimum132.6in3342mmGenerator Set DimensionsHeight - Maximum131.6in3342mmGenerator Set DimensionsDry Weight - Genset (minimum)47620lb21600kgGenerator Set DimensionsDry Weight - Genset (maximum)52911lb24000kgThe 3516E diesel generator sets have been developed to meet your standby, mission critical and prime applications and match your power standards. Producing reliable power (3000 - 3500 kVA at 50 Hz), each generator set has been designed to meet ISO 8528-5 transient response requirements and to accept 100 % rated load in one step. The generator is certified Tier 2 Equivalent, US EPA Stationary Emergency / Low NOx (1/2 TA Luft).Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric Power12001+China (Stationary)EU (Stationary)Global - 50 HzIndiaSingapore50 HzDiesel2024-02-29T05:29:21-06:00