DE218AE0 (60 Hz) Brazil2024-02-29T05:55:12-06:00C7.1 | DE218AE0 (60 Hz)DE218AE0 (60 Hz) Generator SetCatCurrentEngineC7.1, Inline 4 Cylinder, 4 Stroke DieselControl panelEMCP 4.1 Control panelGoverning systemMechanical governorAlternatorGTA Frame standard alternatorFuel StorageSingle wall 8 hour fuel tankEnclosureModular easy access acoustic enclosureAir, Cooling & ExhaustEnclosure silencerGeneralEngine and alternator pre-paint, Caterpillar yellowDE218AE0 | 174 ekW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-3 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>GTA Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>EMCP Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>CertificationsFully prototype tested with certified torsional vibration analysis availableOne Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>DE218AE0DE218AE0DE218AE0DE218AE0EnclosureEnclosureEnclosureEnclosureElectric Power Ratings GuideDE218AE0, 60 Hz, 174.0 ekW, Non-Certified Emissions, Spec SheetDE218AE0 Enclosed 360° View
Enclosed
DE218AE0 Open 360° View
Open
Generator Set SpecificationsMaximum Rating174.0 ekWGenerator Set SpecificationsMinimum Rating157.0 ekWGenerator Set SpecificationsEmissions/Fuel StrategyNon-Certified EmissionsGenerator Set SpecificationsVoltage220 to 380 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandby, PrimeEngine SpecificationsEngine ModelCat® C7.1Engine SpecificationsBore4.1in105mmEngine SpecificationsStroke5.3in135mmEngine SpecificationsDisplacement427.8in³7lEngine SpecificationsCompression Ratio16.0:1Engine SpecificationsAspirationTurbochargedEngine SpecificationsFuel SystemDirect InjectionEngine SpecificationsGovernor TypeMechanicalGenerator Set DimensionsLength - Maximum98.8in2510mmGenerator Set DimensionsWidth - Maximum1010mm39.8inGenerator Set DimensionsHeight - Maximum64.6in1640mmGenerator Set DimensionsDry Weight - Genset (maximum)3446lb1563kgCaterpillar generator sets provides reliable energy solutions for every business, every need. Cat generators can be installed as the prime power source or standby service.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric PowerY2024-02-29T05:55:12-06:00