DE500 GC (50 Hz)2024-02-29T05:49:13-06:00DE500 GCDE500 GC (50 Hz) Generator SetCatCurrentEngineCat® C13 Inline 6 cylinder, 4 stroke dieselControl PanelsGCCP 1.1GovernorMechanical governorAlternatorA Frame standard alternatorFuel StorageSingle wall 8 hour fuel tankCooling SystemRadiator and cooling fan with guardsFan drive, battery charging alternator driveElectrical Options3 Pole Circuit breakerNeutral earth link24 Volt battery with rack and cablesAir inlet systemAir cleaner; light duty with disposable elementLube systemLubricating oilOil drain line with valveMounting systemCaptive linear vibration isolatorsLifting provision and drag pointsGeneralEngine and alternator pre paint, Caterpillar yellowControl panelSpeed and Voltage adjust potentiometersPLG 4G/3G/EthernetAnnunciatorEmergency E-StopEnclosureCat GC enclosureElectrical Options4 Pole Circuit breakerAuxiliary contactsPadlockable circuit breakerBattery chargerWet batteryAlternatorSpace heaterAVRFuel SystemDual wall 8 hour fuel tankSingle wall 8 hour fuel tank with spill containmentLow fuel level shutdownLow and high fuel level alarmsExhaust SystemIndustrial silencer10 dBA Attenuation silencerAir inlet systemSingle stage air filterDual element air filterCertificationsEU Certificate of Conformance (CE)EAC CertificationExtended service coverage3, 4, 5 and 10 YearsC13 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=c13&i=epg&r=50&f=1Engine-TIP-Widget1500 kVA Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>A-Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>GCCP 1.1 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>CE Certification Available</li><li>CIS Certification Available</li></ul>One Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>DE500 GCDE500 GCDE500 GCDE500 GCDE500 GC EnclosureDE500 GC EnclosureDE500 GC, 50 Hz 500 kVA, Spec SheetElectric Power Ratings Guide360° Exterior View
360° Exterior view. Double click on the image to zoom in on any area of the product.
360° Interior View
360° Interior view. Double click on the image to zoom in on any area of the product.
Virtual Product Tour
DE500 GC, Virtual Product Tour
With wide base tank
(1) 4743 mm (186.7 in) (2) 2014 mm (79.3 in) (3) 2133 mm (84.0 in)
With narrow base tank
(1) 3505 mm (138.0 in) (2) 1651 mm (65.0 in) (3) 2068 mm (81.4 in)
Control System<ul><li>Track Genset Health and Operation Parameters</li><li>Genset Utilization and Performance Tracking</li></ul>IntegratedCat® Product Link™MonitoringCat Connect option ensures your generator set is always ready to start and perform as expectedRemote Connectivity24/7/365Lower Fuel ConsumptionLonger run times between fuel fills; reduced operating costsOptimised for5%Generator Set SpecificationsMaximum Rating500 kVAGenerator Set SpecificationsMinimum Rating500 kVAGenerator Set SpecificationsEmissions/Fuel StrategyNon RegulatedGenerator Set SpecificationsVoltage380 to 415 VoltsGenerator Set SpecificationsFrequency50 HzGenerator Set SpecificationsSpeed1500 rpmGenerator Set SpecificationsDuty CycleStandbyEngine SpecificationsEngine ModelC13 In-line 6, 4-cycle dieselEngine SpecificationsBore5.1in130mmEngine SpecificationsStroke6.2in157mmEngine SpecificationsDisplacement763in³12.5lEngine SpecificationsCompression Ratio15.8:1Engine SpecificationsAspirationTurbocharged Air-to-Air AftercooledEngine SpecificationsFuel SystemEUIEngine SpecificationsGovernor TypeAdem™A4Generator Set DimensionsLength - Maximum122in3100mmGenerator Set DimensionsWidth - Maximum52.7in1338mmGenerator Set DimensionsHeight - Maximum85.4in2168mmGenerator Set DimensionsDry Weight - Genset (maximum)6446lb2924kgProducing reliable power 500 kVA at 50 Hz, our DE500 GC generator set powerd by C13 diesel engine designed to ISO 8528-5 transient response requirements.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric PowerY201-500China (Stationary)EU (Stationary)Global - 50 Hz50 HzDiesel2024-02-29T05:49:13-06:00