DE150 GC (50 Hz)2024-02-29T05:46:33-06:00DE150 GC (50 Hz)DE150 GC Generator Set (50 Hz)CatCurrentEngineC7.1, Inline 6 cylinder, 4 stroke dieselControl PanelsGCCP 1.1EnclosureCat GC enclosureGovernorMechanical governorFuel StorageSingle wall 8 hour fuel tankAlternatorA Frame standard alternatorAir, Cooling & ExhaustEnclosure silencerGeneralEngine and alternator pre-paint, Caterpillar yellowCertificationCertificate of ConformanceAustralia, CIS, Gulf CertificationAuxiliary Supply Voltage120VAlternator RequirementsSpace heaterGenset ControlVolt free contacts for common alarmBattery chargerPanel mounted audible alarmVolt free contacts for genset runningEarth leakageEarth faultEmergency stop with keyUSB to RS485 Communications deviceCoolant heaterBatteryLow coolant level shutdownFuel StorageDual wall 8 hour fuel tankLow fuel level shutdownLow fuel level alarmSingle wall tank with containmentHigh fuel level alarmCircuit breaker3 Pole Circuit breaker 630A4 Pole Circuit breaker 250A4 Pole Circuit breaker 200A3 Pole Circuit breaker 200A3 Pole Circuit breaker 250A4 Pole Circuit breaker 400A4 Pole Circuit breaker 630ACircuit breaker padlockNeutral earth linkOverload via alarm switch on breaker3 Pole Circuit breaker 400ATesting & PackagingPGS Test report @ 1.0 power factorPGS Test report @ 0.8PFC7.1 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=c7.1&i=epg&r=60&f=1Engine-TIP-Widget1150 kW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>A-Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>GCCP 1.1 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>CE Certification Available</li><li>CIS Certification Available</li></ul>One Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>jDE150GCDE150GCDE150GCElectric Power Ratings GuideDE150 GC Spec SheetDE33 to DE220 GC Enclosure Spec Sheet360° Exterior ViewVirtual Product Tour
DE150 GC, Virtual Product Tour
Packaged genset
(1) 2500 mm (98.4 in) (2) 1320 mm (52.0 in) (3) 1626 mm (64.0 in)
Installed SpaceRequires less space for installation; leaves more room for your on-going operationsSaves up to14%Events LoggedGCCP auto mains control panel provides access to historical alarms and operating indicatorsUp to250Fulfillment within 24 hoursWorld's best product support network ensures spare parts are readily available for maintenance and service needsSpare Parts98%Generator Set SpecificationsMaximum Rating150 kVAGenerator Set SpecificationsMinimum Rating150 kVAGenerator Set SpecificationsEmissions/Fuel StrategyNon RegulatedGenerator Set SpecificationsVoltage380 to 415 VoltsGenerator Set SpecificationsFrequency50 HzGenerator Set SpecificationsSpeed1500 rpmGenerator Set SpecificationsDuty CycleStandbyEngine SpecificationsEngine ModelC7.1 I-6, 4-Cycle DieselEngine SpecificationsBore4.1in105mmEngine SpecificationsStroke5.3in135mmEngine SpecificationsDisplacement427.8in³7lEngine SpecificationsCompression Ratio18.2:1Engine SpecificationsAspirationTurbochargedEngine SpecificationsFuel SystemInlineEngine SpecificationsGovernor TypeMechanicalGenerator Set DimensionsLength - Maximum130.9in3325mmGenerator Set DimensionsWidth - Maximum44.6in1134mmGenerator Set DimensionsHeight - Maximum65.6in1666mmGenerator Set DimensionsDry Weight - Genset (maximum)4043lb1834kgProducing reliable power of 150 kVA at 50 Hz, our DE150 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric Power101-200BrazilChina (Stationary)EU (Stationary)Global - 50 HzSingapore50 HzDiesel2024-02-29T05:46:33-06:00