DE165 GC (60 Hz)2024-03-01T04:53:32-06:00DE165 GC (60 Hz)DE165 GC Generator Set (60 Hz)CatCurrentEngineC7.1, Inline 6 cylinder, 4 stroke dieselControl PanelsGCCP 1.1GovernorMechanical governorEnclosureCat GC enclosureAlternatorA Frame standard alternatorFuel StorageSingle wall 8 hour fuel tankAir, Cooling & ExhaustEnclosure silencerGeneralEngine and alternator pre-paint, Caterpillar yellowAuxiliary Supply Voltage120VCertificationAustralia, CIS, Gulf CertificationCertificate of ConformanceAlternator RequirementsSpace heaterFuel StorageDual wall 8 hour fuel tankSingle wall tank with containmentLow fuel level alarmHigh fuel level alarmLow fuel level shutdownGenset ControlBattery chargerVolt free contacts for common alarmPanel mounted audible alarmVolt free contacts for genset runningEarth leakageUSB to RS485 Communications deviceEarth faultEmergency stop with keyCoolant heaterBatteryLow coolant level shutdownStandby Pack (Smart Jacket water heater, Battery charger)Fuel SystemsHigh fuel level alarmCircuit breaker3 Pole Circuit breaker 630A4 Pole Circuit breaker 250A4 Pole Circuit breaker 200A3 Pole Circuit breaker 200A4 Pole Circuit breaker 630A4 Pole Circuit breaker 400ACircuit breaker padlockNeutral earth linkOverload via alarm switch on breaker3 Pole Circuit breaker 400ATesting & PackagingPGS Test report @ 1.0 power factorPGS Test report @ 0.8PFC7.1 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=c7.1&i=epg&r=60&f=1Engine-TIP-Widget1150 ekW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>A-Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>GCCP 1.1 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>CE Certification Available</li><li>CIS Certification Available</li></ul>One Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>DE165GCDE165GCDE165GCDE165GCElectric Power Ratings GuideDE165 GC Spec SheetDE33 to DE220 GC Enclosure Spec Sheet360° Exterior ViewVirtual Product Tour
DE165 GC, Virtual Product Tour
Packaged genset
(1) 2500 mm (98.4 in) (2) 1320 mm (52.0 in) (3) 1626 mm (64.0 in)
Of Parasitic LoadsOptional Smart timer switch/control for battery charger & coolant heater reduces use of grid powerReduces up to12%HoursEnsures you can count on emergency power when it is neededReliability tested for500Prevents water accumulationEnclosure designed to be waterproof for reliability and durabilityOne piece roof, sloped1°Generator Set SpecificationsMaximum Rating150 ekWGenerator Set SpecificationsMinimum Rating150 ekWGenerator Set SpecificationsEmissions/Fuel StrategyNon RegulatedGenerator Set SpecificationsVoltage220 to 480 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandbyEngine SpecificationsEngine ModelC7.1 I-6, 4-Cycle DieselEngine SpecificationsBore4.1in105mmEngine SpecificationsStroke5.3in135mmEngine SpecificationsDisplacement427.8in³7lEngine SpecificationsCompression Ratio16.0:1Engine SpecificationsAspirationTurbocharged Air To Air Charge CooledEngine SpecificationsFuel SystemInlineEngine SpecificationsGovernor TypeMechanicalGenerator Set DimensionsLength - Maximum130.9in3325mmGenerator Set DimensionsWidth - Maximum44.6in1134mmGenerator Set DimensionsHeight - Maximum65.6in1666mmGenerator Set DimensionsDry Weight - Genset (maximum)4043lb1834kgProducing reliable power of 150 ekW at 60 Hz, our DE165 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric Power101-200BrazilGlobal - 60 Hz60 HzDiesel2024-03-01T04:53:32-06:00