D175 GC2024-02-29T05:44:35-06:00D175 GC (60 Hz)D175 GC Generator SetCatCurrentAir Inlet SystemAir cleaner; light duty with disposable elementControl PanelsGCCP 1.2 Control panelCooling SystemCoolant drain line with valvesFan drive, battery charging alternator driveCaterpillar extended life coolantRadiator and cooling fan with guardsGenerator and Generator AttachmentsTower panel, IP22, bottom cable entryIP23 Protection12 LeadsCircuit breaker, IEC, 3 pole, mounted in tower panelSegregated low voltage (AC/DC) wiring panelVoltage regulator (single phase sensing)Exhaust SystemStub pipe, gaskets, raincap and SAE exhaust flange for customer use - shipped looseFuel SystemBase, formed steel with single wall integral 24-hour fuel tankStandard open set fuel tank/base suppliedLube SystemLubricating oilOil drain line with valveMounting SystemTermination points for coolant and lube oil drain linesIncludes lifting provision and drag pointsCaptive linear vibration isolators between base and engine-generatorStarting / Charging System24V battery with rack and cablesGoverning SystemMechanical and electrical governing system - model dependentGeneralEngine and alternator pre-paint, Caterpillar yellowAlternator SystemPermanent magnet excitation (PMG)Quatrature droop kingAlternator removal3 Phase sensingR Frame auxiliary winding: R2273L4 SE aux alt 07, aux alt 08 and aux alt 10Anti-condensation heaterOptional LC Frame alternator with coastal insulation protectionCircuit breakersPadlockable breaker device4 Pole 250A, 400A and 630A Circuit breakersControl Panel OptionsEarth fault (2 wire only)Speed adjust contactsPanel mounted audible alarmVolt free contactsEarth leakage (2 wire only)Overload shutdown via breakerControl panel heaterSpeed adjust potentiometerBattery chargerEmergency stop with keyControl SystemStatic battery chargerVolt free contacts for common alarmVolt free contacts for generator set runningGCCP 1.2Cooling SystemLow coolant temperatureCoolant heaterLow coolant level shutdownEnclosuresSound attenuated level 2 enclosureMounting OptionsElectronic governorSilencer installation kitIndustrial silencer removalBattery removalResidential silencerFuel SystemsLow fuel level alarmCompact skidbase for open setsDEFRA bunded fuel tankOpen set narrow tankbaseLow fuel level shutdownSkidbase for CALG enclosure setsHigh fuel level alarmTest ReportsPGS Test report @ 1.0 power factorPGS Test report @ 0.8 power factorGeneralStone guards/radiator trans flangeGlobal CertificationsCertification for CISPower TerminationCircuit breaker, IEC, 4 poleAccessories / MiscellaneousPacking case - compact setPacking case - canopied setC7.1 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=c7.1&i=epg&r=60&f=1Engine-TIP-Widget1175 ekW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>M-Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>GCCP 1.2 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>UL 2200 Listed</li><li>ULC Certification Available</li></ul>One Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>D175 GC Open SetD175 GC Open SetD175 GC Open SetD175 GC Open SetEnclosureEnclosureElectric Power Ratings GuideD175 GC, C7.1, 60 Hz, 175 ekW, EPA Tier III Compliant Spec SheetGCCP 1.2 Control Panel Data SheetGCCP 1.5 Control Panel Data Sheet360° Exterior View (HTML)
360° Exterior view. Double click on the image to zoom in on any area of the product.
360° Interior view. Double click on the image to zoom in on any area of the product.
Virtual Product Tour
D175 GC, Virtual Product Tour
Packaged genset
(1) 2500 mm (98.4 in) (2) 1320 mm (52.0 in) (3) 1626 mm (64.0 in)
Installed SpaceRequires less space for installation; leaves more room for your on-going operationsSaves up to16%HoursEnsures you can count on emergency power when it is neededReliability tested for500Fulfillment within 24 hoursWorld's best product support network ensures spare parts are readily available for maintenance and service needsSpare Parts98%Generator Set SpecificationsMaximum Rating175 ekWGenerator Set SpecificationsMinimum Rating175 ekWGenerator Set SpecificationsEmissions/Fuel StrategyU.S. EPA Cert., Tier 3Generator Set SpecificationsVoltage208 to 600 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandbyEngine SpecificationsEngine ModelC7.1 I-6, 4-Cycle DieselEngine SpecificationsBore4.1in105mmEngine SpecificationsStroke5.31in135mmEngine SpecificationsDisplacement427.8in³7.01lEngine SpecificationsCompression Ratio16.7:1Engine SpecificationsAspirationTurbocharged, Air to Air AftercooledEngine SpecificationsFuel SystemElectronic, Common RailEngine SpecificationsGovernor TypeADEM™A4Generator Set DimensionsLength - Maximum103.7in2634mmGenerator Set DimensionsWidth - Maximum51.2in1300mmGenerator Set DimensionsHeight - Maximum58.7in1492mmGenerator Set DimensionsDry Weight - Genset (maximum)3741lb1697kgProducing reliable power of 175 ekW at 60 Hz, our D175 GC diesel generator sets designed to ISO 8528-5 transient response requirements. All D175 GC generator sets are available with a choice of emissions levels.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric PowerY101-200Canada (Stationary)US (Stationary Emergency)60 HzDiesel2024-02-29T05:44:35-06:00