D100 GC2024-02-29T05:43:56-06:00D100 GCD100 GC Generator SetCatCurrentAir Inlet SystemAir cleaner; light duty with disposable elementAir cleanerCooling SystemCoolant drain line with valveRadiator and cooling fan with guardsCaterpillar extended life coolantFan drive, battery charging alternator driveControl PanelGCCP 1.2 Control panelExhaust SystemStub pipe, gaskets, raincap and SAE exhaust flange for customer use - shipped looseFuel SystemStandard open set fuel tank/base supplied base, formed steel with single wall integral 24-hour fuel tankGeneratorCircuit breaker, IEC, 3 pole, mounted in tower panelIP23 ProtectionTower panel, IP22, bottom cable entry12 LeadsVoltage regulator (single phase sensing)Segregated low voltage (AC/DC) wiring panelGoverning SystemMechanical and electrical governing system - model dependentLube SystemLubricating oilOil drain line with valveMounting SystemTermination points for coolant and lube oil drain linesCaptive linear vibration isolators between base and engine-generatorIncludes lifting provision and drag pointsStarting/Charging SystemBatteries24V battery with rack and cablesGeneralEngine and alternator pre-paint, Caterpillar yellowAlternator SystemAnti-condensation heater3 phase sensingPermanent magnet excitation (PMG)R Frame auxilliary windingQuadrature droop kitCircuit breakersCircuit breaker upgrades - 4 Pole circuit reaker to 250A, 400A and 630 ACooling SystemCoolant heaterLow coolant temperature alarmLow coolant level shutdownControl Panel OptionsEarth fault (2 wire only)Control panel heaterGCCP 1.2 Control panelVolt free contactsEmergency stop with keyVoltage adjust potentiometerOverload shutdown via breakerPanel mounted audible alarmBattery chargerEarth leakage (2 wire only)Speed adjust potentiometerEnclosuresSound attenuated Level 2 enclosureFuel SystemLow fuel level alarmBunded fuel tankLow fuel level shutdownHigh fuel level alarmMounting OptionsBattery removalElectronic governorIndustrial silencerExternal single point lift - enclosureSilencer installation kitSpecial Packing/Inspectons for ShipmentPGS Test report @ 0.8 power factorPGS Test report @ 1.0 power factorGeneral - Accessories / MiscellaneousPacking case - canopied setPacking case - compact setStone guards/rad trans flangeC4.1 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=c4.4&i=epg&e=em000%7cem010%7cem028&r=60&f=1Engine-TIP-Widget1100 ekW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>M-Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>GCCP 1.2 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>UL 2200 Listed</li><li>ULC Certification Available</li></ul>One Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>D100 GC Open SetD100 GC Open SetD100 GC Open SetD100 GC Open SetEnclosureEnclosureElectric Power Ratings GuideD100 GC, C4.4, 60 Hz 100 ekW, EPA Tier III Compliant Emissions Spec SheetGCCP 1.2 Control Panel Data SheetGCCP 1.5 Control Panel Data Sheet360° Exterior View (HTML)
360° Exterior view. Double click on the image to zoom in on any area of the product.
360° Exterior View (HTML)
360° Exterior view. Double click on the image to zoom in on any area of the product.
360° Interior View (HTML)
360° Interior view. Double click on the image to zoom in on any area of the product.
Virtual Product Tour
D100 GC, Virtual Product Tour
Packaged genset
(1) 1925 mm (75.8 in) (2) 1120 mm (44.1 in) (3) 1361 mm (53.6 in)
Installed SpaceRequires less space for installation; leaves more room for your on-going operationsSaves up to12%HoursEnsures you can count on emergency power when it is neededReliability tested for500Fulfillment within 24 hoursWorld's best product support network ensures spare parts are readily available for maintenance and service needsSpare Parts98%Generator Set SpecificationsMaximum Rating100 ekWGenerator Set SpecificationsMinimum Rating100 ekWGenerator Set SpecificationsEmissions/Fuel StrategyU.S. EPA Cert., Tier 3Generator Set SpecificationsVoltage208 to 600 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandbyEngine SpecificationsEngine ModelC4.4, In-line 4, 4-cycle dieselEngine SpecificationsBore4.1in105mmEngine SpecificationsStroke5in127mmEngine SpecificationsDisplacement269in³4.4lEngine SpecificationsCompression Ratio16.7:1Engine SpecificationsAspirationTurbochargedEngine SpecificationsFuel SystemCommon RailEngine SpecificationsGovernor TypeMechanical, ADEM™A4Generator Set DimensionsLength - Maximum82.6in2097mmGenerator Set DimensionsWidth - Maximum43.3in1100mmGenerator Set DimensionsHeight - Maximum52.9in1343mmGenerator Set DimensionsDry Weight - Genset (maximum)2222lb1008kgProducing reliable power of 100 ekW at 60 Hz, our D100 GC diesel generator sets designed to ISO 8528-5 transient response requirements. All D100 GC generator sets meet EPA Stationary Emergency (Tier 3) emissions standards.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric Power6-100Canada (Stationary)Global - 60 HzUS (Stationary Emergency)60 HzDiesel2024-02-29T05:43:56-06:00