DE550S GC (60 Hz)2024-03-01T04:52:44-06:00DE550S GCDE550S GC (60 Hz) Generator SetCatCurrentEngineCat® C15 Inline 6 cylinder, 4 stroke dieselAir InletAir cleanerControl PanelsGCCP 1.1GovernorMechanical governorAlternatorA Frame standard alternatorControl PanelEMCP 4 Genset controllerCoolingPackage mounted radiatorFuel StorageSingle wall 8 hour fuel tankCooling SystemRadiator and cooling fan with guardsFan drive, battery charging alternator driveExhaustExhaust flange outletFuelFuel priming pumpSecondary fuel filtersPrimary fuel filter with integral water separatorElectrical Options3 Pole Circuit breakerNeutral earth link24 Volt battery with rack and cablesAir inlet systemAir cleaner; light duty with disposable elementLube systemLubricating oilOil drain line with valveGeneratorMatched to the performance and output characteristics of Cat enginesLoad adjustment module provides engine relief upon load impact and improves load acceptance and recovery timeIP23 ProtectionMounting systemCaptive linear vibration isolatorsLifting provision and drag pointsPower TerminationBusbarGenerator and AttachmentsIntegrated voltage regulator (IVR)Power center, IP22Optional LC Frame generator - IP23 ProtectionMandatory option circuit breaker, IEC, 3 pole, mounted in power centreSegregated low voltage (AC/DC) wiring panelMountingRubber vibration isolatorsGoverning SystemCat electronic governor (ADEM A4).Lube SystemOil drain valvesOil coolerMounting SystemCaptive linear vibration isolators between base and engine-generator includes lifting provisions and termination points for coolant and lube oil drain linesStarting/Charging24 volt starting motorBatteries24 Volt battery with rack and cablesGeneralEngine and alternator pre paint, Caterpillar yellowPaint - Caterpillar yellow except rails and radiators gloss blackEngine and alternator pre paint, Caterpillar yellowControl panelSpeed and Voltage adjust potentiometersPLG 4G/3G/EthernetAnnunciatorEmergency E-StopExhaustIndustrial, residential, critical mufflersEnclosureCat GC enclosureGeneratorOversize and premium generatorsAnti-condensation heaterExcitation: [ ] Permanent magnet excitation (PMG) Excited (PM) [ ] Internally Excited (IE)Electrical Options4 Pole Circuit breakerAuxiliary contactsPadlockable circuit breakerBattery chargerWet batteryPower TerminationCircuit breakers, UL listedCircuit breakers, IEC compliantAlternatorSpace heaterAVRAir inlet systemSingle stage air filterDual element air filterStarting/ChargingHeavy duty starting systemBattery chargersJacket water heaterOversize batteriesCharging alternatorCertificationsEU Certificate of Conformance (CE)EAC CertificationExtended service coverage3, 4, 5 and 10 YearsGeneralThe following options are based on regional and product configuration:UL 2200 packageIntegral & sub-base UL listed dual wall fuel tanksSound attenuated, weather protective or high ambient weather protective enclosureEU Certificate of Conformance (CE)EEC Declaration of ConformitySingle or dual wall integral fuel tanksSingle or dual wall sub-base fuel tanksCSA CertificationAutomatic transfer switches (ATS)Narrow, wide or skid baseSeismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007EnclosuresHigh ambient sound attenuated enclosuresExhaust SystemIndustrial silencer10 dBA Attenuation silencer6 and 8 inch elbow kitFlexible exhaust fittingsManifold and turbocharger guardsEnd in/end out mufflers - 10, 25 and 35 dBA attenuationEngine mounted muffler6 and 8 inch flange GPFuel SystemDual wall 8 hour fuel tankSingle wall 8 hour fuel tank with spill containmentLow fuel level shutdownLow and high fuel level alarmsFuel transfer system controlsDual wall fuel tank baseManual fuel transfer pumpGenerator and AttachmentsIngress protectionCIP A Frame generatorOversize A Frame generatorPermanent magnet excitation (PMG) generatorSpace heatersLC frame CIP generatorLC frame generatorOversize LC frame generatorLube SystemManual sump pumpMounting SystemNarrow skid base - replaces standard fuel tank baseSpecial Test / ReportsPGS Test report @ 1.0 power factorPGS Test report @ 0.8 power factorStarting / Charging SystemBattery disconnect switchJacket water heater5 Amp single Battery chargerC15 Electric Power Ratings- Tier 2https://h-cpc.cat.com/cmms/tip-widget?&m=c15&i=epg&e=em200&t=gs&r=60&f=1Engine-TIP-Widget1550 kW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>A-Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>GCCP1.2 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>CE Certification Available</li><li>CIS Certification Available</li></ul>One Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>DE550S GCDE550S GCDE550S GCDE550S GCDE550S GCEnclosureDE550S GCEnclosureDE550S GC, 60 Hz, 500 kW, Spec SheetElectric Power Ratings Guide360° Exterior View
360° Exterior view. Double click on the image to zoom in on any area of the product.
360° Interior View
360° Interior view. Double click on the image to zoom in on any area of the product.
Virtual Product Tour
DE550S GC, Virtual Product Tour
Packaged genset
(1) 4273 mm (168.2 in) (2) 2058 mm (81.0 in) (3) 2092 mm ( 82.4 in)
Control System<ul><li>Track Genset Health and Operation Parameters</li><li>Genset Utilization and Performance Tracking</li></ul>IntegratedCat® Product Link™MonitoringCat Connect option ensures your generator set is always ready to start and perform as expectedRemote Connectivity24/7/365Lower Fuel ConsumptionLonger run times between fuel fills; reduced operating costsOptimised for5%Generator Set SpecificationsMaximum Rating550 ekWGenerator Set SpecificationsMinimum Rating550 ekWGenerator Set SpecificationsEmissions/Fuel StrategyNon RegulatedGenerator Set SpecificationsVoltage220 to 480 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 RPMGenerator Set SpecificationsDuty CycleStandbyEngine SpecificationsEngine ModelC15 In-line 6, 4-cycle dieselEngine SpecificationsBore5.4in137mmEngine SpecificationsStroke6.8in171mmEngine SpecificationsDisplacement928in³15.2lEngine SpecificationsCompression Ratio16.1:1Engine SpecificationsAspirationTurbocharged Air-to-Air AftercooledEngine SpecificationsFuel SystemEUIEngine SpecificationsGovernor TypeAdem™A4Generator Set DimensionsLength - Maximum131in3328mmGenerator Set DimensionsWidth - Maximum60.6in1540mmGenerator Set DimensionsHeight - Maximum86.1in2187mmGenerator Set DimensionsDry Weight - Genset (maximum)8364lb3794kgProducing reliable power 550 kW at 60 Hz, our DE550S GC generator set powerd by C15 diesel engine designed to ISO 8528-5 transient response requirements.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric Power501-800Global - 60 Hz60 HzDiesel2024-03-01T04:52:44-06:00