C9 (60)2024-02-29T04:36:55-06:00C9 (60 Hz)C9 Generator SetCatCurrentAir Inlet SystemAir cleaner, light duty with disposable paper filterTurbochargerAir cleaner, light duty with disposable paper filterControl PanelsGCCP 1.3EMCP4.4 control panelCooling SystemRadiator and cooling fan with guardFan drive, battery charging alternator driveCoolant drain line with valveCaterpillar extended life coolantRadiator and cooling fan with guardExhaust SystemStainless steel exhaust flex, gaskets, rain cap & SAE exhaust flange for customer use - shipped looseFlange for customer; shipped looseStainless steel exhaust flex, gaskets, rain cap and SAE exhaustFuel SystemStandard open set fuel tank/base suppliedBase, formed steel with single wall integral 8-hour fuel tankStandard open set fuel tank/base suppliedBase, formed steel with single wall integral 8-hour fuel tankGenerators and Generator AttachmentsMandatory option circuit breaker, IEC, 3 pole mounted in power centrePower centre, IP22Voltage regulator (single phase sensing)12 LeadsIP23 ProtectionSegregated low voltage (AC/DC) wiring panelIP23 Protection12 LeadsGoverning SystemCat electronic governor (ADEM A4)Cat electronic governor (ADEM A4)Lube SystemOil coolerLubricating oilOil drain valvesMounting SystemCaptive linear vibration isolators between base and engine-generatorIncludes lifting provisions and termination points for coolant and lube oil drain linesStarting / Charging System24V battery with rack and cablesGeneralEngine and alternator re-paint, Caterpillar yellowEngine and alternator re-paint, Caterpillar yellowCertificationsEuropean Certificate for ConformanceGlobal Certification for CISAir inlet systemSingle element air cleanerCircuit breakers4 Pole (IEC-100% rated) Circuit breaker upgrades: 400, 630, 800 and 100 ampsControl PanelsOil temperature displaysControl panel protective devices: Earth fault relay ; Earth leakage ground fault ; overload shutdown via breaker ; Low fuel level shutdown ; Low fuel level alarm ; Fuel level sensorCooling SystemRadiator duct flangeLow coolant temperature alarmEnclosuresSound attenuated enclosureHigh ambient sound attenuated enclosureExhaust SystemMufflers - End in/end out; 10 dBA or 25 dBA attenuation5 and 6 inch elbow kits6 inch flange5 - 6 inch flange adaptorFuel SystemIntegral dual wall fuel tank baseGenerators and AttachmentsPermanent magnet excitation (PMG) generatorOversize, AREP, CIP generatorsMounting SystemNarrow skid baseStarting / Charging SystemBattery disconnet switchJacket water heater5 Amp single Battery charger1000030787product8814051000030790product881405C9 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=c9&i=epg&t=gs&r=60&f=1Engine-TIP-Widget1180 - 300 ekW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>R-Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>GCCP1.3 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>CertificationsCat® generator set packages have been fully prototype tested, and certified torsional vibration analysis reports are available. The packages are designed to meet the NFPA 110 requirement for loading, and conform to the ISO 8528-5 steady state and transient response requirements.One Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>C9 Open Generating Set Rear RightC9 Open Generating Set Rear LeftC9 Open Generating Set Front RightC9 Open Generating Set Front LeftEnclosureEnclosureElectric Power Ratings GuideDE200SE0 60 Hz 250 kVA, Non Certified Emissions Spec SheetDE250E0 60 Hz 313 kVA, Non Certified Emissions Spec SheetDE275SE0 60 Hz 344 kVA, Non Certified Emissions Spec SheetDE300SE0 60 Hz 375 kVA, Non Certified Emissions Spec SheetDE300SE3 60 Hz 375 kVA, EU Stage III Emissions Compliant Spec Sheet200 - 300 ekW Spec Sheet360° Exterior View
Open Set
360° Exterior View
Enclosure
Packaged genset
(1) 3091 mm (121.7 in) (2) 1622 mm (63.9 in) (3) 2065 mm (81.3 in)
MonitoringCat Connect option ensures your generator set is always ready to start and perform as expectedRemote Connectivity24/7/365Control System<ul><li>Track Genset Health and Operation Parameters</li><li>Genset Utilization and Performance Tracking</li></ul>IntegratedCat® Product Link™Lower Fuel ConsumptionLonger run times between fuel fills; reduced operating costsOptimised for5%Generator Set SpecificationsMaximum Rating300 ekWGenerator Set SpecificationsMinimum Rating180 ekWGenerator Set SpecificationsEmissions/Fuel StrategyEU Stage IIIA, Low FuelGenerator Set SpecificationsVoltage220 to 480 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandby, PrimeEngine SpecificationsEngine ModelC9 ATAAC, I-6, 4-Stroke Water-Cooled DieselEngine SpecificationsBore4.41in112mmEngine SpecificationsStroke5.87in149mmEngine SpecificationsDisplacement537.01in³8.8lEngine SpecificationsCompression Ratio16.1:1Engine SpecificationsAspirationAir to Air AftercooledEngine SpecificationsFuel SystemHydraulic electronic unit injectionEngine SpecificationsGovernor TypeAdem™A4Generator Set DimensionsLength - Maximum157in3988mmGenerator Set DimensionsWidth - Maximum47.5in1207mmGenerator Set DimensionsHeight - Maximum73.5in1867mmProducing reliable power from 180 to 300 ekW at 60 Hz, our C9 diesel generator sets designed to ISO 8528-5 transient response requirements. All C9 generator sets are engineered to EPA Stationary Emergency (Tier 3) emissions standards with low fuel consumption.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric Power1101-200Global - 60 Hz60 HzDiesel2024-02-29T04:36:55-06:00