3516B (50 Hz) with Upgradeable Package2024-03-01T04:30:26-06:003516B (50 Hz) 2500 kVA with Upgradeable Package3516B Generator SetCatCurrentAir Inlet SystemAir cleaner; single element canister typeControl Panels0 True RMS AC metering, 3-phase, +/-2% accuracyAccessory module data linkLow oil pressure1 Programmable relay outputs (Form C)Reverse power (kW) (32)Warning/shutdown with common LED indication of shutdowns for:Environmental sealed front faceProgrammable protective relaying functions:kW-hr (total)Auto/start/stop controlGenerator set packages include Caterpillar's voltage
regulator (IVR). IVR includes reactive droop capability, 3-phase voltage sensing,
KVAR/PF modes, RFI suppression, min/max exciter.
Limiter and exciter diode monitorEMCP 4.2B6 Customer programmable digital inputsLoad histogram featureEmergency stop pushbuttonReverse reactive power (kVAr) (32RV)Customizable screensFailure to start (overcrank)kW (per phase, average & percent)Low coolant levelPLC functionalityCommunications:kVAr-hr (total)Engine cycle crankCoolant temperaturekVA (per phase, average & percent)Controls:High coolant temperatureGenerator phase sequenceDigital indication for:Over/under frequency (81 o/u)Number of I/O varies on options selectedLow coolant temperatureAlarm acknowledge1 Programmable digital outputsAmps (per phase & average)Cat connectOverspeedEngine cool-down timerOperating hoursOil pressure (psi, kPa or bar)RPMPower factor (per phase & average)Serial annunciator module data link24 Volt DC operationOvercurrent (50/51)Generator mounted - rear facingOver/under voltage (27/59)3 Analog inputs4 Programmable relay outputs (Form A)Speed adjustText alarm/event descriptionskVAr (per phase, average & percent)Customer data link (Modbus RTU)Frequency (Hz)Volts (L-L & L-N)DC voltsLamp testCooling SystemCertified standard PGS providedExhaust SystemFlanged faced outlet(s)Dry exhaust manifoldFuel SystemFuel cooler; not included with packages without radiatorFlexible fuel lines - shipped looseSecondary fuel filtersFuel priming pumpGeneralFlywheel and flywheel housing - SAE No. 00SAE standard rotationCaterpillar yellow with high gloss black rails and radiatorRight hand servicingGenerator and AttachmentsLow voltage:Busbar connections, right side extension box, bottom cable entryClass H insulation, Class F temperature rise at 40C ambient (105C prime/130C standby)NEMA standard hole patternInternal excitation (IE)Random woundAnti-condensation space heaterWinding temperature detectorsForm wound6 LeadsHigh voltage:Medium voltage:3 Phase brushless, Salient polePermanent magnet excitation (PMG)NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime/150C standby)Busbar connections, top center mounted, top cable entryGoverning SystemADEM A3LiteratureParts bookLubrication SystemOil drain lines and valveFumes disposalOil filter, filler and dipstickLubricating oilGear type lube oil pumpIntegral lube oil coolMounting SystemRails - Engine/generator/radiator mountingRubber anti-vibration mounts - shipped looseAnti-vibration mounts (shipped loose)Starting SystemBattery and battery rack w/cables24 Volt electric starting motor45 Amp Charging alternatorBattery disconnect switchControl SystemEMCP 4.4Local annunciator module: [ ] NFPA 110 [ ] CustomEngine OptionsStarting aids: 220V 50 Hz Jacket water heaterBatteries: [ ] Standard (1400 CCA) [ ] Heavy Duty (2800 CCA)Starting motors: [ ] Standard [ ] Heavy dutyAir cleaner: [ ] Single element air cleaners [ ] Dual element air cleaners [ ] Heavy duty air cleanersMuffler: [ ] Industrial GradeBattery charger: [ ] 10A [ ] 20A [ ] 35AAir Inlet SystemSingle element filterDual element air cleanerCooling SystemCoolantStandard ambient ATAAC radiatorsWater level switch gaugesStandard ambient radiatorsOptional installed ATAAC radiatorsOptional installed radiatorsCrankcase SystemVentilation systemNo explosion relief valvesExplosion relief valvesAlternatorsTemperature rise (over 40�C ambient): [ ] 150�C [ ] 125�C [ ] 105�C [ ] 80�CPower TerminationCircuit breaker rating: [ ] 2000A [ ] 2500A [ ] 3200A [ ] 4000APower Termination: Busbar, Circuit breakerCircuit breaker trip unit: [ ] LSI [ ] LSIG [ ] LSIG-PExhaust SystemY AdaptersTier 4 clean emissions moduleClean emission partsExhaust offsetElbowsTier 4 clean emission MOD KitsFlexible fittingsTier 4 dosing cabinetMufflersFlangesFlange and exhaust expandersFuel SystemFuel priming pumps (Tier 4) - Manual or electricPrimary fuel filterExtended Service Contract (ESC)Extended Service Contract (ESC): [ ] 2 Year [ ] 3 Year [ ] 5 YearGeneralUS aid emblemSpecial paint (Colors other than Caterpillar yellow or high performance paints)Generators and AttachmentsGenerator conversionSpace heaterLow / Medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, PM, No. of Leads = 6, Pitch = .6667: 1600 and 1800 FramesDifferential current transformers (DCT) 8.7 kV and 15 kV classesThermostat for space heaterAlternator air cleanerLow / Medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 FrameInstrumentationPyrometer and ThermocouplesLubrication SystemPrelube pumpsLube oil in standard sumpOil level regulatorMounting SystemIBC vibration isolatorsPuck style low efficiency isolatorsSpring type vibration isolatorsPower ConnectionsLeft side power connectionsRear power connectionsGround cables between generator and terminal box2700 Frame, four lead, four terminalNeutral ground connectionsLow voltage Circuit breakersCenter post busbarsRight side power connectionsSpecial Tests / ReportsTorsional vibration analysis reportsPGS Test report @ 0.8 power factorStandard engine test chargeGenerator set fuel consumption testOSHPD CertificationPGS Test report @ 1.0 power factorGenerator test reportFuel consumption testIBC CertificationCanadian Standards Association certificationStarting and ChargingJacket water heatersElectric starting motorsStarter coverAir pressure regulatorEngine barring deviceAir starting motors24 Volt battery set - Dry10, 20, 35 and 50 Amp Battery chargersExtended Service CoveragePlatinum, Gold and Silver coverage1000030380product1834209040218409966product8834053516B HD CTLhttps://h-cpc.cat.com/cmms/tip-widget?&m=3516b&i=epg&r=50&v=400&f=1Engine-TIP-Widget1Cat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>SR5 Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>EMCP 4 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 50�C (122�F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>EU Declaration of Conformity</li><li>EU Declaration of Incorporation</li><li>Eurasian Conformity</li><li>Telecommunication Lab of China</li></ul>One Safe Source<ul><li>Components used in the generator set are selected at the design stage to provide optimum package performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>3516B3516B3516B3516B FlexElectric Power Ratings Guide3516B, 50 Hz, 2500 kVA Standby/MC, 2275 kVA Prime, 2000 kVA Cont., Low Fuel Consumption and Low Emissions Spec Sheet3516B, 50 Hz, 2275 kVA, Prime-DCP, Low Fuel Consumption or Low Emissions Spec Sheet360� Exterior View
360� Exterior view. Double click on the image to zoom in on any area of the product.
Virtual Product Tour
Virtual Product tour
Genset dimensions
(1) 6377 mm (251.7 in) (2) 2286 mm (90.0 in) (3) 2494 mm (98.17 in)
<strong>- Over 200,000 shipped since 1981, leading the large engine market</strong><strong>- Optimised for 8% Lower Fuel Consumption. Demonstrated savings in operating costs</strong><strong>- Over 4,000,000,000 global operating hours.Proven performance in heavy-duty applications</strong><strong>- Worldwide support with 1,800 dealer branch stores operating in 200 countries. Get extensive post-sale support, including maintenance and repair agreements</strong>Generator Set SpecificationsStandby Rating2500 kVAGenerator Set SpecificationsPrime Power Rating2275 kVAGenerator Set SpecificationsEmissions/Fuel StrategyLow Fuel, Low EmissionsGenerator Set SpecificationsVoltage380 to 415 VoltsGenerator Set SpecificationsFrequency50 HzGenerator Set SpecificationsSpeed1500 rpmGenerator Set SpecificationsDuty CycleStandby, Mission Critical, Prime, ContinuousGenerator Set SpecificationsMaximum Rating2500 kVAGenerator Set SpecificationsMinimum Rating2000 kVAEngine SpecificationsEngine Model3516B TA, V-16, 4-Stroke Water-Cooled DieselEngine SpecificationsBore6.69in170mmEngine SpecificationsStroke8.46in215mmEngine SpecificationsDisplacement4764.73in78lEngine SpecificationsCompression Ratio15.5:1Engine SpecificationsAspirationTAEngine SpecificationsFuel SystemElectronic unit injectionEngine SpecificationsGovernor TypeAdem™3Generator Set DimensionsLength - Maximum247.3in6282mmGenerator Set DimensionsWidth - Maximum90in2286mmGenerator Set DimensionsHeight - Maximum98.2in2494mmGenerator Set DimensionsDry Weight - Genset (maximum)34250lb15535kg<strong>2000 - 2500 kVA at 50 Hz Diesel Generator Set</strong><br />Producing reliable power from 2000 to 2500 kVA at 50 Hz, our 3516B diesel generators are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Cat® generators offer both low fuel consumption and low emission systems.<br /><strong>FAQ</strong><br />Q. Does this generator comply with ISO 8528 guidelines?<br />A. Yes, the 3516B, like Cat generators, is tested in accordance with the load steps outlined in with ISO 8528, Part 5.<br />Q.Are Cat generators easy to install?<br />A.Cat generators can be configured with a number of options for ease of installation.<br />Q.Does Cat' have much experience with electric power generation?<br />A.Cat has over 80 years experience with on-site and portable power and has shipped millions of generators to customers around the world.<br />Q.Does Cat offer generators that support my Sustainability goals?<br />A.Cat offers generators that can run on a number of renewable fuels including HVO, biodiesel, landfill gas, sewage gas and more.<br />Q.Will this generator be able to provide emergency power on hot summer days?<br />A. Most Cat 3500 Series generators can operate in ambient temperatures up to 50°C (122°F), reliably providing power when it is needed..<strong>2000 - 2500 kVA at 50 Hz Diesel Genset</strong><br />The 3516B generator set has been developed for a wide range of applications, from emergency standby installations such as healthcare and datacenters to continuously powering remote installations. The packages can be optimized for performance that matters to you with either low emissions or low fuel consumption versions available. Backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty, Cat generator sets will provide the reliability and durability you expect.<br />Q. Does this generator comply with ISO 8528 guidelines?<br />A. Yes, the 3516B, like all of our generators, is tested in accordnace the load steps outlined in with ISO 8528, Part 5.Electric Power11501-20002001+China (Stationary)EU (Stationary)Global - 50 HzIndiaSingapore50 HzDiesel2024-03-01T04:30:26-06:00