C7.1 (US Source) (60)2024-02-29T04:35:57-06:00C7.1 (60 Hz)C7.1 Generator SetCatCurrentAir Inlet SystemAir cleaner; light duty with disposable elementControl PanelsGCCP 1.3Cooling SystemRadiator and cooling fan with guardsCoolant drain line with valvesFan drive, battery charging alternator driveCaterpillar extended life coolantGenerator and Generator AttachmentsCircuit breaker, IEC, 3 pole, mounted in tower panel12 LeadsIP23 ProtectionVoltage regulator (single phase sensing)Segregated low voltage (AC/DC) wiring panelTower panel, IP22, bottom cable entryExhaust SystemStub pipe, gaskets, raincap and SAE exhaust flange for customer use - shipped looseFuel SystemBase, formed steel with single wall integral 8-hour fuel tankStandard open set fuel tank/base suppliedLube SystemLubricating oilOil drain line with valveMounting SystemCaptive linear vibration isolators between base and engine-generatorTermination points for coolant and lube oil drain linesIncludes lifting provision and drag pointsStarting / Charging System24V battery with rack and cablesGoverning SystemMechanical and electrical governing system - model dependentGeneralEngine and alternator pre-paint, Caterpillar yellowAlternator SystemR Frame auxiliary winding: R2273L4 SE aux alt 07, aux alt 08 and aux alt 10Permanent magnet excitation (PMG)3 Phase sensingOptional LC Frame alternator with coastal insulation protectionAlternator removalAnti-condensation heaterQuatrature droop kingCircuit breakersPadlockable breaker device4 Pole 250A, 400A and 630A Circuit breakersControl Panel OptionsSpeed adjust contactsOverload shutdown via breakerVolt free contactsEarth leakage (2 wire only)Emergency stop with keyBattery chargerPanel mounted audible alarmEarth fault (2 wire only)Speed adjust potentiometerControl SystemGCCP 1.3Volt free contacts for generator set runningControl panel heaterVolt free contacts for common alarmStatic battery chargerCooling SystemLow coolant level shutdownLow coolant temperatureCoolant heaterEuropean CertificationsUpgrade to STD set for CEEnclosuresSound attenuated levels 1 and 2 enclosuresRental options (CAE only) - CEE form sockets for enclosureRental options (CAE only) - Socket blanking plateRental options (CAE only) - Rental packRental options (CAE only) - Single point liftMounting OptionsSilencer installation kitBattery removalElectronic governorResidential silencerIndustrial silencer removalFuel SystemsCompact skidbase for open setsLow fuel level shutdownDEFRA bunded fuel tankSkidbase for CALG enclosure setsLow fuel level alarmHigh fuel level alarmOpen set narrow tankbaseTest ReportsPGS Test report @ 0.8 power factorPGS Test report @ 1.0 power factorGeneralStone guards/radiator trans flangeGlobal CertificationsCertification for CISPower TerminationCircuit breaker, IEC, 4 poleAccessories / MiscellaneousPacking case - canopied setPacking case - compact set1000030776product881405C7.1 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=c7.1&i=epg&r=60&f=1Engine-TIP-Widget1114 - 200 ekW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>R-Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>GCCP 1.3 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li><li>Image may not be a representative of actual product</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>CertificationsCat dealers provide extensive post-sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Caterpillar S•O•S℠ program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-productsOne Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>C7.1 Open Set Rear RightC7.1 Open Set Rear LeftC7.1 Open Set Front RightC7.1 Open Set Front LeftEnclosureEnclosureElectric Power Rating GuideC7.1, 60 Hz, 125 ekW, EPA Tier III Compliant Spec SheetC7.1, 60 Hz, 150 ekW, EPA Tier III Compliant Spec SheetC7.1, 60 Hz, 175 ekW, EPA Tier III Compliant Spec SheetC7.1, 60 Hz, 200 ekW, EPA Tier III Compliant Spec Sheet24-220 KVA SA LVL 2 Enclosure125 - 200 ekW Spec SheetC7.1 Open Generator Set Spin set
open set
C7.1 Enclosed Spin Set
Enclosure
Packaged genset
(1) 2500 mm (98.4 in) (2) 1320 mm (52.0 in) (3) 1626 mm (64.0 in)
& testing environmentsSuitable forHarshHoursEnsures you can count on emergency power when it is neededReliability tested for min.500Lower Fuel ConsumptionLonger run times between fuel fills; reduced operating costsOptimised for5%Generator Set SpecificationsMaximum Rating200 ekWGenerator Set SpecificationsMinimum Rating114 ekWGenerator Set SpecificationsEmissions/Fuel StrategyTier 3Generator Set SpecificationsVoltage208 to 480 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandby, PrimeEngine SpecificationsEngine ModelC7.1 I-6, 4-Cycle DieselEngine SpecificationsBore4.13in105mmEngine SpecificationsStroke5.31in135mmEngine SpecificationsDisplacement427.8in³7.01lEngine SpecificationsCompression Ratio16.5:1Engine SpecificationsAspirationTurbocharged, Air to Air AftercooledEngine SpecificationsFuel SystemCommon RailEngine SpecificationsGovernor TypeADEM™A4Generator Set DimensionsLength - Maximum98.4in2500mmGenerator Set DimensionsWidth - Maximum52in1320mmGenerator Set DimensionsHeight - Maximum64in1626mmProducing reliable power from 114 to 200 ekW at 60 Hz, our C7.1 diesel generator sets designed to ISO 8528-5 transient response requirements. All C7.1 generator sets are available with a choice of emissions levels.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric Power1101-200Canada (Stationary)US (Stationary Emergency)60 HzDiesel2024-02-29T04:35:57-06:00