3516 (60) 1400 - 1750 kW2024-03-01T04:30:25-06:003516 (60 Hz)3516 Diesel Generator SetCatCurrentAir Inlet SystemAir cleaner; single element canister typeControl PanelsAccessory module data linkLow coolant levelEnvironmental sealed front faceEMCP 4.2B6 Customer programmable digital inputsCommunications:Load histogram featureOverspeedAlarm acknowledgekW-hr (total)24 Volt DC operationOver/under voltage (27/59)1 programmable relay outputs (Form C)kVAr-hr (total)Emergency stop pushbuttonPLC functionalitySpeed adjustLamp testAuto/start/stop controlOver/under frequency (81 o/u)Generator phase sequenceRevers Power (kW) (32)Oil pressure (psi, kPa or barCoolant temperatureRPMOvercurrent (50/51)IVR includes reactive droop capability, 3-phase voltage sensing,
KVAR / PF modes, RFI suppression, min / max exciter.
Limiter and exciter diode monitorControls:Number of I/O varies on options selectedPower factor (per phase & average)0 True RMS AC metering, 3-phase, +/-2% accuracykVA (per phase, average & percent)Serial annunciator module data linkCustomizable screensGenerator mounted - rear facingkW (per phase, average & percent)Text alarm/event descriptionsDC voltsLow oil pressureControls: Speed adjust - Auto/start/stop control - Engine cool-down timer - Engine cycle crank - Alarm acknowledge - Lamp test - Load histogram feature - PLC functionality - Customizable screens -0 True RMS AC metering, 3-phase, +/-2% accuracyReverse reactive power (kVAr) (32RVFrequency (Hz)Low coolant temperature3 Analog inputsCat connectkVAr (per phase, average & percent)Warning/shutdown with common LED indication of shutdowns for:Engine cycle crankFailure to start (overcrank)Programmable protective relaying functions:Emergency stopCustomer data link (Modbus RTUEngine cool-down timerVolts (L-L & L-N)Amps (per phase & average)Operating hoursHigh coolant temperatureDigital indication for:1 programmable digital outputs4 programmable relay outputs (Form A)Cooling SystemCertified standard PGS providedExhaust SystemFlanged faced outlet(s)Dry exhaust manifoldFuel SystemSecondary fuel filtersFuel cooler; not included with packages without radiatorFlexible fuel lines - shipped looseFuel priming pumpGeneralRight hand servicingFlywheel and flywheel housing - SAE No. 00SAE standard rotationGenerator and AttachmentsNEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime/150C standby)NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime/150C standby)Winding temperature detectorsWinding temperature detectorsPermanent magnet excitation (PMG)Class H insulation, Class F temperature rise at 40C ambient (105C prime/130C standby)Six leadPermanent magnet excitation (PMG)Internal excitation (IE)3 Phase brushless, Salient poleWinding temperature detectorsMedium voltage:Random woundAnti-condensation space heaterLow voltage:High voltage:Busbar connections, top center mounted, top cable entryForm woundBusbar connections, right side extension box, bottom cable entryForm woundNEMA standard hole patternNEMA standard hole patternGoverning SystemADEM A3LiteratureParts bookLubrication SystemFumes disposalLubricating oilGear type lube oil pumpOil filter, filler and dipstickOil drain lines and valveIntegral lube oil coolMounting SystemRails - engine/generator/radiator mountingAnti-vibration mounts (shipped loose)Rubber anti-vibration mounts - shipped looseStarting SystemBattery and battery rack w/cables45 Amp Charging alternatorBattery disconnect switch24 Volt electric starting motorControl SystemController: EMCP 4.2BLocal annunciator module: [ ] NFPA 110 [ ] CustomAir Inlet SystemDual element air cleanerSingle element filterCooling SystemStandard ambient radiatorsCoolantOptional installed ATAAC radiatorsOptional installed radiatorsWater level switch gaugesStandard ambient ATAAC radiatorsEngine OptionsStarting motors: [ ] Standard [ ] Heavy dutyBatteries: [ ] Standard (1400 CCA) [ ] Heavy Duty (2800 CCA)Starting aids: [ ] 220V 50 Hz Jacket water heaterBattery charger: [ ] 10A [ ] 20A [ ] 35AAir cleaner: [ ] Single element air cleaners [ ] Dual element air cleaners [ ] Heavy duty air cleanersMuffler: [ ] Industrial GradeCrankcase SystemNo explosion relief valvesVentilation systemExplosion relief valvesAlternatorsTemperature rise (over 40°C ambient): [ ] 150°C [ ] 125°C [ ] 105°C [ ] 80°CExhaust SystemY AdaptersTier 4 clean emissions moduleTier 4 dosing cabinetElbowsTier 4 clean emission MOD KitsExhaust offsetFlangesFlange and exhaust expandersFlexible fittingsMufflersClean emission partsFuel SystemFuel priming pumps (Tier 4) - Manual or electricPrimary fuel filterGeneralUS aid emblemSpecial paint (Colors other than Caterpillar yellow or high performance paints)The following options are based on regional and product configuration:UL 2200 packageSeismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007Generators and AttachmentsHigh voltage: 12470, 13200, 13800 volts, 3 phase 1800 rpm,FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 FrameGenerator conversionLow / Medium voltage: 380, 440, 480, 600 volts, 3 phase 1800 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 FrameThermostat for space heaterLow / Medium voltage: 380, 416, 440, 480, 600, 2400, 4160 Volts, 3 Phase 1800 RPM, FW, PM, No. of Leads = 6, Pitch = .6667: 1600, 1800 FrameAlternator air cleanerDifferential current transformers (DCT)High voltage: 6300, 6600, 6900 volts, 3 phase 1800 rpm, FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 FrameDifferential current transformers (DCT) 8.7 kV and 15 kV classesSpace heater kitPower TerminationCircuit breaker operation: [ ] ElectricalCircuit breaker rating: [ ] 2000A [ ] 2500A [ ] 3200A [ ] 4000ACircuit breaker trip unit: [ ] LSI [ ] LSIG [ ] LSIG-PPower termination: [ ] Busbar [ ] Circuit breakerExtended Service Contract (ESC)Extended Service Contract (ESC): [ ] 2 Year [ ] 3 Year [ ] 5 YearInstrumentationPyrometer and ThermocouplesLubrication SystemLube oil in standard sumpPrelube pumpsOil level regulatorMounting SystemPuck style low efficiency isolatorsSpring type vibration isolatorsIBC vibration isolatorsPower ConnectionsGround cables between generator and terminal boxNeutral ground connections2700 Frame, four lead, four terminalRear power connectionsRight side power connectionsLeft side power connectionsLow voltage Circuit breakersCenter post busbarsSpecial Tests / ReportsGenerator test reportOSHPD CertificationCanadian Standards Association certificationPGS Test report @ 1.0 power factorIBC CertificationFuel consumption testGenerator set fuel consumption testPGS Test report @ 0.8 power factorStandard engine test chargeTorsional vibration analysis reportsStarting and ChargingElectric starting motorsAir pressure regulatorStarter coverAir starting motors24 Volt battery set - Dry10, 20, 35 and 50 Amp Battery chargersJacket water heatersEngine barring deviceExtended Service CoveragePlatinum, Gold and Silver coverage1000030380product1834209040218409966product8834053516A (60 Hz)https://h-cpc.cat.com/cmms/tip-widget?&m=3516&i=epg&r=60&v=480&f=1Engine-TIP-Widget1Overview1450 - 1750 ekW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>SR5 Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>EMCP 4 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 50°C (122°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>Certifications<ul><li>UL 2200 Listed</li><li>CSA</li><li>IBC seismic certification</li><li>OSHPD pre-approval</LI></ul>One Safe Source<ul><li>Components used in the generator set are selected at the design stage to provide optimum package performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>Worldwide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>3516 (3516 MUI) Modular Rear Overhang Controls Generator Set, Rear Right
360� Exterior view. Double click on the image to zoom in on any area of the product.
Virtual Product Tour
Virtual Product tour
Genset dimensions
(1) 5814 mm (228.9 in) (2) 2286 mm (90.0 in) (3) 2410 mm (94.9 in)
Global Operating HoursProven performance in heavy-duty applicationsOver4,000,000,000ShippedSince 1981, leading the large engine marketOver200,000Lower Fuel ConsumptionDemonstrated savings in operating costsOptimised for6%Generator Set SpecificationsStandby Rating1750 ekWGenerator Set SpecificationsPrime Power Rating1600 ekWGenerator Set SpecificationsEmissions/Fuel StrategyLow Fuel, Low EmissionsGenerator Set SpecificationsVoltage380 to 13800 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandby, Mission Critical, Prime, ContinuousGenerator Set SpecificationsMaximum Rating1750 ekWGenerator Set SpecificationsMinimum Rating1450 ekWEngine SpecificationsEngine Model3516 TA, V-16, 4-Stroke Water-Cooled DieselEngine SpecificationsBore6.69in170mmEngine SpecificationsStroke7.48in190mmEngine SpecificationsDisplacement4210.64in³69lEngine SpecificationsCompression Ratio13.0:1Engine SpecificationsAspirationTAEngine SpecificationsFuel SystemMechanical unit injectionEngine SpecificationsGovernor TypeWoodwardGenerator Set DimensionsLength - Maximum247in6273mmGenerator Set DimensionsWidth - Maximum90in2286mmGenerator Set DimensionsHeight - Maximum94.9in2410mmGenerator Set DimensionsDry Weight - Genset (maximum)28840lb13080kgProducing reliable power from 1450 to 1750 ekW at 60 Hz, our 3516 diesel generator sets are made to meet your mission critical, continuous, prime and standby applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.The 3516 generator set has been developed for a wide range of applications, from emergency standby installations such as healthcare and datacenters to continuously powering remote installations. The packages can be optimized for performance that matters to you with either low emissions or low fuel consumption versions available. Backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty, Cat generator sets will provide the reliability and durability you expect.Electric Power11251-15001501-2000BrazilGlobal - 60 HzMexico60 HzDiesel2024-03-01T04:30:25-06:00