3608 (60)2024-03-01T04:30:05-06:003608 (60 Hz)3608 Generator Set (Medium Speed)CatCurrentAir Inlet System <!-- 3600 series only -->Aftercooler, fresh water, corrosion resistant coated (air side)Air inlet shutoffTurbocharger, watercooled (720 rpm and HFO), engine oil lubricatedBreather, crankcase, top-mountedCooling SystemEngine coolant water drainsWater temperature regulatorJacket water thermostatsExhaust SystemIncludes adapter, flexible exhaust fitting457 mm (18 in) Cat bolt patternDry, gas tight, exhaust manifoldFuel SystemSimplex or duplexGenerator SystemCustom generator per generator data sheet completed by dealerGovernor SystemUG ActuatorLube SystemOil filler and dipstickService side engine mounted on cylinder block inspection coversWet oil sump. Includes engine-driven main lubrication and oil pumps, oil lines and oil panCentrifugal oil filters with single shutoffOil pressure regulating valveCrankcase explosion relief valvesMounting SystemEngine and generator mountingDamper, torsional vibrationStarting / Charging SystemAir silencerOne motor, engine mounted at rear, on left sideVane type air starterLine group for single point custom connectionGeneral:Gear driven pumps: Fuel/oil/jacket water/Aftercooler/Oil cooler waterPaint, Caterpillar yellowAir Inlet SystemHeavy duty air cleanerAir inlet adapterBoost control valveAir cleaner louver assemblyVertical support bracketSoot filterCooling SystemAuxiliary water pumpHeating aidsCooling system aidsExpansion tankExhaust SystemWeld flange and related hardwareFlexible exhaust fittingsFuel SystemFuel priming pumpDuplex primary fuel strainerFuel system connectionsGenerator SystemClass F insulationAnti-condensation space heaters3 Phase, six Leads, WYEWinding temperature detectorsBusbar connectionsGovernor SystemBattery backup/power supply2301 A load shareElectronic/actuatorsDigital programmersEGB actuator723 PlusLube SystemLube ANSI adapter (Emergency connection)Oil pan drain valveMounting SystemSpring type vibration isolatorsNon-vertically restrainedVertically restrainedIsolatorStarting / Charging SystemPressure reducing valveCompressed air flex hoseGeneral:Custom paint colors3608 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=3608&i=epg&r=60&v=480&f=1Engine-TIP-Widget13608 (60 Hz)Cat Diesel EngineCat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>GeneratorGenerator<ul><li>Matched to the performance and output characteristics of Cat engines</li><li>Industry leading mechanical and electrical design</li><li>Industry leading motor starting capabilities</li><li>High Efficiency</li></ul>World Wide Product SupportWorld Wide Product Support<ul><li>Cat dealers provide extensive post-sale support including maintenance and repair agreements.</li><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Caterpillar S•O•S℠ program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products</li></ul>Full Range of AttachmentsFull Range of Attachments<ul><li>Wide range of bolt-on system expansion attachments, factory designed and tested Flexible packaging options for easy and cost effective installation</li></ul>3608Electric Power Ratings Guide3608, 60 Hz, 2660 ekW Standby, 2420 ekW Prime, 2200 ekW Cont., Low Fuel Consumption Spec SheetOperating hoursat Global locationsOver200,000,000Better Fuel EconomyDemonstrated savingsUp to10%Reduction in Service TimeTwo inspection ports per cylinder, segmented camshafts and individual heads ease serviceOver20%Generator Set SpecificationsMaximum Rating2660 ekWGenerator Set SpecificationsMinimum Rating1830 ekWGenerator Set SpecificationsEmissions/Fuel StrategyLow Fuel ConsumptionGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed720 & 900 rpmGenerator Set SpecificationsDuty CycleStandby, Prime, ContinuousEngine SpecificationsEngine Model3608 I-8,4-Stroke Water-Cooled DieselEngine SpecificationsBore11in280mmEngine SpecificationsStroke11.8in300mmEngine SpecificationsDisplacement9064in³148lEngine SpecificationsCompression Ratio13:01Engine SpecificationsAspirationTAEngine SpecificationsFuel SystemDirect unit injectionEngine SpecificationsGovernor TypeGenerator Set Monitoring System (GMS)Generator Set DimensionsLength - Maximum404in10261.7mmGenerator Set DimensionsWidth - Maximum99.62in2530.3mmGenerator Set DimensionsHeight - Maximum156.6in3977.7mmGenerator Set DimensionsDry Weight - Genset (maximum)91050lb41390kgProducing reliable power from 1830 to 2660 ekW at 60 Hz, our 3608 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is certified for low fuel consumption.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability,reliability, and cost-effectiveness.Electric Power1501-20002001+BrazilCanada (Stationary)Global - 60 Hz60 HzDiesel2024-03-01T04:30:05-06:00