C2.2 (60)2024-02-29T04:34:40-06:00C2.2 (60 Hz)C2.2 Generator SetCatCurrentAir Inlet SystemAir cleaner; light duty with disposable elementControl PanelGCCP 1.3Cooling SystemRadiator and cooling fan with guardsFan drive, battery charging alternator driveCaterpillar extended life coolantCoolant drain line with valveExhaust SystemStub pipe, gaskets, raincap & SAE exhaust flange for customer use - shipped looseFuel SystemStandard open set fuel tank/base suppliedBase, formed steel with single wall integral 8-hour fuel tankGenerators and Generator AttachmentsIP23 ProtectionCircuit breaker, IEC, 3 pole, mounted in tower panel12 LeadsSegregated low voltage (AC/DC) wiring panelVoltage regulator (single phase sensing)Tower panel, IP22, bottom cable entryGoverning SystemMechanical governing systemLube SystemOil drain line with valveLubricating oilMounting SystemCaptive linear vibration isolators between base and engine-generatorIncludes lifting provisions and termination points for coolantStarting / Charging System12 Volt battery with rack and cablesGeneralEngine and alternator pre-paint, Caterpillar yellowAlternator OptionsCoastal insulation protectionCertificatesGlobal certification for CISEuropean upgrade to STD set for CE certificateCircuit breakers4 Pole Circuit breakerPadlockable breaker deviceControl Panel OptionsVolt free contacts for common alarmBattery chargerVolt free contacts for genset runningEmergency stop with keyGCCP 1.3Cooling SystemCoolant heaterEnclosuresSingle point lift for enclosureSound attenuated enclosure (GALV)Fuel SystemSkidbase for enclosuresSkidbase for open sets1000 Hr extended service intervalDEFRA bunded fuel tankFuel transfer controlBase feetLow fuel level alarmMounting OptionsSilencer installation kitIndustrial silencer removalBattery removalSpecial Test and InspectionPGS Test report @ 1.0 power factorGeneralPacking case - compact setRadiator stone guardPacking case - canopied set1000030777product881405C2.2 Electric Power Ratingshttps://h-cpc.cat.com/cmms/tip-widget?&m=c2.2&i=epg&r=60&f=1Engine-TIP-Widget115.5 - 20 ekW Diesel Generator SetCat Generator Set Package<ul><li>Cat generator set packages have been fully prototype tested</li><li>Accepts 100% block load in one step and meets NFPA 110 loading requirements</li><li>Conform to ISO 8528-5 steady state and transient response requirements</li></ul>Cat Diesel Engine<ul><li>Reliable, rugged, durable design</li><li>Field-proven in thousands of applications worldwide</li><li>Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight</li></ul>M-Frame Alternator<ul><li>Superior motor starting capability minimizes need for oversizing alternator</li><li>Designed to match performance and output characteristics of Cat diesel engines</li><li>Robust Class H insulation</li></ul>GCCP 1.3 Control Panel<ul><li>User-friendly interface and navigation</li><li>Scalable system to meet a wide range of installation requirement</li><li>Expansion modules and site-specific programming for specific customer requirements</li><li>Image may not be a representative of actual product</li></ul>Cooling System<ul><li>Designed to operate in standard ambient temperatures up to 55°C (131°F)</li><li>Contact your Cat Dealer for specific ambient and altitude capabilities</li></ul>CertificationsCat Dealers provide extensive post sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Cat<sup>®</sup> SOS<sup>SM</sup> program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products.One Safe Source<ul><li>Components used in the generator set are selected based on seamless design integration to provide the optimum performance</li><li>The generator set is fully assembled at a Caterpillar facility following our quality guidelines</li><li>Each generator set package is tested before leaving the Caterpillar facility</li><li>Cat product support, including dealer service, parts and warranty covers the entire Cat power system</li></ul>World Wide Product Support<ul><li>Cat dealers have over 1,800 dealer branch stores operating in 200 countries</li><li>Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements</li></ul>EnclosureC2.2 Generator Set Rear LeftC2.2 Generator Set Rear RightC2.2 Generator Set Left RightC2.2 Generator Set Front LeftEncosureElectric Power Ratings GuideDE14E3S 50 Hz 14.0 kVA, 60 Hz 17.0 kVA, M Frame, EU IIIA Compliant Emissions Spec SheetDE13.5E3 50 Hz 18.0 kVA, 60 Hz 22.0 kVA, M Frame, EU IIIA Compliant Emissions Spec SheetDE22E3 50 Hz 22.0 kVA, 60 Hz 25.0 kVA, M Frame, EU IIIA Emissions Compliant Spec SheetDE14E3S 50 Hz 14.0 kVA, 60 Hz 17.0 kVA, LC Frame, EU IIIA Emissions Compliant Spec SheetDE16E3S 50 Hz 16.5 kVA, 60 Hz 19.4 kVA, LC Frame, EU IIIA Emissions Compliant Spec SheetDE18E3 50 Hz 18.0 kVA, 60 Hz 22.0 kVA, LC Frame, EU IIIA Emissions Compliant Spec SheetDE22E3 50 Hz 22.0 kVA, 60 Hz 25.0 kVA, M Frame, EU IIIA Emissions Compliant Spec SheetC1C2 Diesel Generator Set, 6.8 - 22 kVA, 50/60 Hz Spec SheetC1C2 Diesel Generator Set, 6.8 - 22 kVA, 50/60 Hz Spec Sheet360° Exterior View360° Exterior View (HTML)
360° Exterior view. Double click on the image to zoom in on any area of the product.
Packaged genset
(1) 1500 mm (59.1 in) (2) 620 mm (24.4 in) (3) 1115 mm (43.9 in)
Continuous Run TimeOver1000 hourMonitoringCat Connect option ensures your generator set is always ready to start and performing as expectedRemote Connectivity24/7/365Hours in a Harsh environmentReliability tested for over500Generator Set SpecificationsMaximum Rating20.0 ekWGenerator Set SpecificationsMinimum Rating15.5 ekWGenerator Set SpecificationsEmissions/Fuel StrategyR96/EUIIIa EquivalentGenerator Set SpecificationsVoltage110 to 415 VoltsGenerator Set SpecificationsFrequency60 HzGenerator Set SpecificationsSpeed1800 rpmGenerator Set SpecificationsDuty CycleStandby, PrimeEngine SpecificationsEngine ModelCat® C2.2, In-line 4, 4-cycle dieselEngine SpecificationsBore3.3in84mmEngine SpecificationsStroke3.9in100mmEngine SpecificationsDisplacement135.2in³2.2lEngine SpecificationsCompression Ratio22.5:1Engine SpecificationsAspirationNaturally AspiratedEngine SpecificationsFuel SystemIndirect InjectionEngine SpecificationsGovernor TypeMechanicalGenerator Set DimensionsLength - Maximum59.1in1500mmGenerator Set DimensionsWidth - Maximum24.4in620mmGenerator Set DimensionsHeight - Maximum43.9in1115mmProducing reliable power from 15.5 to 20.0 ekW at 60 Hz, our C2.2 diesel generator sets designed to ISO 8528-5 transient response requirements. All C2.2 generator sets are R96/EUIIIa equivalent emissions compliant.Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.Electric Power16-100Canada (Stationary)Global - 60 Hz60 HzDiesel2024-02-29T04:34:40-06:00