C280-162024-02-29T04:56:31-06:00C280-16Cat C280-16 Marine Generator SetCaterpillarCurrentAir Inlet SystemAftercooler — fresh water, corrosion resistant coated (air side); air inlet shutoff; breather — crankcase, top-mounted; turbocharger — engine oil lubricatedControl SystemSingle Caterpillar® A3 electronic control unit (ECU) with electronic unit injector fuel system, rigid wiring harness (10 amp, 24 volt power required to drive ECUs)Cooling SystemEngine coolant water drainsExhaust SystemDry, gas tight, exhaust manifoldFuel SystemDistillate fuel (requires viscosity ranging from 1.4 cSt to 20 cSt at 38° C), fuel transfer pump (mounted on left-hand side), duplex fuel filters, electronically controlled unit injectorsLube Oil SystemCentrifugal oil filters with single shutoff, service side engine mounted on cylinder block inspection covers includes installed oil lines and single shutoff valve, filters centrifuge bypass oil from the main lubricating oil pump, can be serviced with the engine running, oil filler and dipstick valve, oil pressure regulating valves, crankcase explosion relief valvesGeneralCaterpillar yellow paint; gear-driven pumps: fuel, oil, jacket water, aftercooler/oil cooler water; service literatureA3 ECUAdvantagesCAN J1939 data link Waterproof connectors, Maintenance-free, Backup ECU for redundant governingElectronic AdvantagesLoad feedback, Programmable droop, Adjustable gain, Adjustable fuel/air ratio control, Histograms of engine operation, Cat Messenger display presents diagnostics and other engine parametersData Advantages through J1939 LinkEngine speed, Boost pressure, Throttle position, Fuel consumption rate, Inlet manifold temperature, Diagnostic codes and events, Configuration, Desired engine speed, Battery voltage, Engine load, Lifetime totals — engine hours, fuel burned, idle fuel, idle hours, Trip totals — average fuel rate, idle fuel, idle hours, engine hours, fuel burned, trip resetCustomer Interface PanelAdvantagesInterfaces with standard Cat® Marine Monitoring System (PLC in Price List) Provides visual indication of ECU functionality, Accepts 4 — 20 mA or PWM remote throttle speed input, Marine alarm and protectionElectronic Unit InjectorsAdvantages“Drop-in” installation, No threaded fuel connections, High pressure inside injector only, Does not require double wall fuel lines or leak collection device, Injector synchronization not requiredC280-16C280-16 TIER 2 MAR AUX & DIESEL ELECTRIC PROP 5200EKW 5420BKW 50 HZ 1000RPMC280-16 TIER 2 MAR AUX & DIESEL ELECTRIC PROP 4840EKW 5060BKW 60 HZ 900RPMC280-16 TIER 2 MAR AUX & DIESEL ELECTRIC PROP 4700EKW 4920BKW 50 HZ 1000RPM360° Exterior View (HTML)360° Exterior View. Double click on the image to zoom in on any of the products.Generator Set SpecificationsMinimum Rating4700 ekW (5875 kVA)Generator Set SpecificationsMaximum Rating4840 ekW (6050 kVA)Generator Set SpecificationsFrequency50 Hz or 60 HzGenerator Set SpecificationsSpeed1000 rpm (50 hz) or 900 rpm (60 hz)Engine SpecificationsAspirationTurbocharged-AftercooledEngine SpecificationsBore11in280mmEngine SpecificationsStroke11.8in300mmEngine SpecificationsDisplacement18062in³296lEngine SpecificationsGovernor TypeElectronicEngine SpecificationsFuel SystemEUIEngine SpecificationsCompression Ratio 50 Hz13.1Engine SpecificationsCompression Ratio 60 Hz13:1Engine SpecificationsEngine ModelVee 16, 4-Stroke-Cycle DieselGenerator Set SpecificationsEmissions/Fuel StrategyEPA Tier 2, IMO IIGenerator Set DimensionsLength366.7in9314mmGenerator Set DimensionsWidth78.3in1990mmGenerator Set DimensionsHeight164.1in4167mmGenerator Set DimensionsWeight31000 kg/ 68343 lb (engine dry weight), 18145 kg/ 40000 lb (generator weight)Cat C280-16 Marine Generator SetMarine53088Y1IMO Tier II Emission StandardsCatPRIME - PRIME50 Hz60 HzDieselMarineC280-16Generator Set/ModuleDredgeFerryFishingGeneral CargoGovernmentInland WaterwayOffshore2024-02-29T04:56:31-06:00