C4.4 (Electronic Control System)2024-02-29T05:57:16-06:00C4.4 (Electronic)C4.4 (Electronic Control System)CatCurrentCOOLING SYSTEMGear-driven jacket-water and auxiliary water pumpsEngine mounted air cleaner and expansion tankIntegral plate-type oil coolerEXHAUST SYSTEMWatercooled exhaust manifold and turbochargerFUEL SYSTEMCommon Rail fuel systemLUBE SYSTEMOpen crankcase ventilation systemMOUNTING SYSTEMEngine mounted fuel and oil filterEngine mounted customer interface and control relaysSTARTING SYSTEM12V or 24V starter motorGENERAL3-phase AREP generators with 300% short circuit capabilityDigital Automatic Voltage RegulatorClass H generator insulationGENERALMGGP 200 Gauge Panel and interface harnessEngine shutdown sensors and shutdown controllerDouble wall high pressure fuel linesEMCP engine control panelMGCP II engine control panelAC Voltage MonitoringGlow plugsFactory installed generator space heater kitMCS CertificationsEasy to use• Simplicity = Reliability<br />• Configure the engine how you want it<br />• Compact engine profile with high power density<br />• Ease of repower with multiple cooling system options: Single circuit keel cooling /Separate circuit keel cooling / Heat exchanger<br />• Clean, smooth, and quiet operations<br />• Advanced fuel system provides excellent fuel consumption and low smoke<br />• Proven core engine design with millions of operating hours<br />• Fewer maintenance touchpoints and longer service intervals<br />• Global dealer network for unparalleled supportC4.4 GenSet (Electronic Control System)C4.4 GenSet (Electronic Control System)C4.4 GenSet (Electronic Control System)C4.4 Electronic Control System
Cat® C4.4 - The New Way
C4.4 GenSet (Electronic Control System) - Spec SheetC4.4 GenSet (Electronic Control System) - Spec SheetC4.4 GenSet (Electronic Control System) - Spec SheetC4.4 GenSet (Electronic Control System) - InfographicPower RatingPower Range65/75/99/118 ekW @ 1800 rpm (60 Hz), 65/80/99 ekW @ 1500 rpm (50 Hz)Engine SpecificationsEmissionsU.S. EPA Tier 3 certified, EU Stage V certifiedEngine SpecificationsConfigurationIn-line 4, 4-stroke-cycle dieselEngine SpecificationsRated Engine Speed1500/1800 rpmEngine SpecificationsBore4.13in105mmEngine SpecificationsStroke5in127mmEngine SpecificationsDisplacement268in³4.4lEngine SpecificationsAspirationTurbocharged-aftercooled and turbo only aspiration (Turbocharged aspiration only for 65ekW (71bkW))Engine SpecificationsGovernorElectronic (A5 ECM)Engine SpecificationsRefill CapacityLube Oil System w/Oil filter change: 11 L 2.8 gal)Engine SpecificationsOil Change Interval500 hrsEngine SpecificationsCoolingHeat exchanger, combined circuit keel cooling, or separate circuit keel coolingEngine SpecificationsFlywheel HousingSAE No. 03 with SAE 11.5 flywheel (126 teeth)Dimensions & WeightsMaximum Length80.2in2037mmDimensions & WeightsMaximum Height78.7in1999mmDimensions & WeightsMaximum Width38.3in986mmDimensions & WeightsMaximum Engine Dry Weight3389lb1537kgC4.4 (Electronic Control System)C4.4 (Electronic Control System)MarineU.S. EPA Tier 3 Marine Commercial Emission StandardsRecreationalProductMarineCatC-RATINGDIESEL ELECTRIC PROPULSION50 Hz60 HzDieselMarineC4.4Generator Set/ModuleCruiseDredgeFerryFishingGeneral CargoGovernmentInland WaterwayOffshoreTug & Salvage2024-02-29T05:57:16-06:00