3512E Tier 4 Final2024-01-17T17:05:07-06:003512E Tier 43512E Tier 4 Land Electric Drive Drilling EngineCaterpillarNoncurrentAftertreatment Mounting1 CEM shipped looseRequires customer support structure & mountingAir Inlet SystemAftercooler core, corrosion resistantAir cleaner, regular duty, dual element, no pre-cleanerService indicatorsControl SystemCat ADEM A5 ECU – LHCooling SystemOutlet controlled thermostat and housingJacket water pump, gear drivenAftercooler fresh water cooling pump (SCAC), gear driven centrifugalRemote radiator cooling - single water outlet141.5 mm I.D. (5.6 in), hose type connectionExhaust SystemExhaust manifolds, dryDual turbochargers with w/c bearingsExhaust dual turbine outletAll engines shipped with flex pipe kitFlywheels & Flywheel HousingFlywheel & Flywheel housing, SAE No. 00SAE Standard rotationFuel SystemLow pressure fuel transfer pumpHigh pressure common rail fuel systemElectronically controlled unit injectors with individual fuel accumulatorsElectric fuel priming pump with fuel/water separatorHigh pressure fuel pump with fuel control valveBoosted primary fuel filters with fuel/water separator, shipped looseInstrumentationEMCP 4.4, shipped looseProduct Link™ engine monitoringLube SystemCrankcase breatherOil coolerOil pan drain valve – 2" NPT female connectionShallow oil panSpin on oil filter - RHShipped dryMounting SystemRails, mounting, floor type, 254 mm (10 in)Power Take-OffsAccessory driveLower LH front (available for PTO usage)Front housing, two-sidedProtection SystemADEM A5 ECM system to provide customer programmable engine deration strategies to protect against adverse operating conditions. Includes single slide gate air inlet shutoff, activated on overspeed or emergency stopStarting SystemPrelube integrated starting system: - Air starting motor, RH, 620-1034 kPa (90-150 psi), LH - Integrated air silencer - Air prelube motor, RHGeneralPaint - Cat yellowVibration damper and guardLifting eyesAir Inlet SystemHeavy-duty air cleaners (dual element with precleaners)Charging System80 amp charging alternatorCooling SystemCaterpillar supplied radiator, 46/CVS-stacked, includes blower fan, fan drive, pulley, belt guard, regulator, fuel coolerSingle water outlet connection (for use with customer supplied radiator)Coolant level sensorCoolant conditionerExhaust SystemFlex pipe kitResidential mufflers (painted steel and stainless steel) with outlet elbow and rain capInstrumentationProduct LinkLube SystemClosed crankcase ventilationCentrifugal oil filterOil level regulatorProtection SystemExplosion relief valveMetal particle detectorGeneralCoupling hubBarring groupJacket water heater 240-480 VDirect Rack 0-200 ma3512E - Non Road Mobile EPA Tier 4 Finalhttps://h-cpc.cat.com/cmms/tip-widget?&m=3512c%20&i=pet&s=p5&d=frac%20rating&t=vs&f=4Engine-TIP-Widget1Engine Design- Developed specifically to meet the demands of oil and gas drilling applications<br />- Built on the proven 3500 platform with industry leading reliability and durability<br />- Core engine components designed for reconditioning and reuse at overhaul<br />- Standard EMCP 4.4 control panel with Smart Engine Management System (Smart EMS) option<br />- Robust design prolongs life and lowers owning and operating costs<br />- NRS/Diesel Oxidation Catalyst (DOC)/common rail fuel system to meet US EPA/CARB Tier 4 Final emission standards<br />- Diesel Exhaust Fluid (DEF) free solution - eliminates the storage, logistics, and issues involves with SCR/DEF design engines<br />-Minimal engine iron change to upgrade from 1476 hp to 1750 hp ratingSafety- No need to store and handle diesel exhaust fluid (DEF) on drill site to meet emissions<br />- E-stop pushbutton on EMCP 4.4 panel<br />- Air shutoff standard and optional explosion relief valves<br />-Configurable alarm, derate, and shutdown set points<br />-Extra alarms, inputs, and outputs availableEase of Installation and Packaging- 3512E has the same foot print as the 3512C so can be packaged into 3512C master skid design with minimal changes<br />-Single Diesel Oxidation Catalyst (DOC) provides configuration flexibility and ease of packaging<br />-EMCP control panel uses standard communication protocols to integrate easily with rig monitoring equipment to track productivity, health and performanceLow Owning and Operating Costs- 3512E has the same foot print as the 3512C so can be packaged into 3512C master skid design with minimal changes<br />-Single Diesel Oxidation Catalyst (DOC) provides configuration flexibility and ease of packaging<br />-EMCP control panel uses standard communication protocols to integrate easily with rig monitoring equipment to track productivity, health and performanceCustom PackagingFor any oilfield application, trust Caterpillar to meet your project needs with custom factory generator sets and mechanical packages. Cat engines, generators, controls, radiators, and transmissions can be custom designed and matched in collaboration with our local dealers to create unique solutions. Custom packages are globally supported and are covered by a oneyear warranty after startup.Testing- Every Cat engine is full-load tested to ensure proper engine performance<br />- Standard configurations are assembled, tested, and validated as a package to ensure performance, reliability and durabilityProduct Support Offered through Cat Dealer- More than 2200 dealer outlets<br />- Caterpillar factory-trained dealer technicians service every aspect of your Cat product<br />- Worldwide parts availability, service, and warranty<br />- Preventative maintenance agreements available for repair before failure options<br />- Internal engine component condition<br />- Presence of unwanted fluids and combustion by-products<br />- Site-specific oil change intervalOver 80 Years of Engine Manufacturing ExperienceThe Caterpillar Production System enables manufacturing of products with the highest quality standards for long and dependable operationWeb SiteFor all your oil & gas power requirements, visit www.cat.com/oilandgas3512E Tier 4 Land Electric Drive Drilling Engine (Image shown may not reflect actual configuration)General SpecificationsMaximum Rating1750BHP1306bkWGeneral SpecificationsDisplacement3596in³58.9lGeneral SpecificationsMinimum Rating1476BHP1101bkWGeneral SpecificationsStroke8.5in215mmGeneral SpecificationsBore6.7in170mmGeneral SpecificationsFlywheel and Flywheel HousingSAE No. 00General SpecificationsAspirationTurbocharged-AftercooledEmissionsEmissionsU.S. EPA/CARB Tier 4 FinalDimensionsLength130in3290mmDimensionsWidth72in1817mmDimensionsHeight78in1977mmDimensionsWeight16595lb7527kg3512E Tier 4 Land Electric Drive Drilling EngineOil and GasYLand DrillingProductOil and Gas2024-01-17T17:05:07-06:00