422TGM2024-01-04T04:04:11-06:00422TGM422TGM Marine Diesel EnginePerkinsCurrentAir inlet systemAir filterFresh water cooled exhaust manifold incorporating header tank assemblyControl system12 volt starter motor and 12 volt 55 amp alternator with DC outputGlow plug cold start aid and heater/starter switchOil pressure and coolant temperature switchesCooling systemFresh water heat exchanger cooled engine with gear driven self priming raw water pump and ceramic sealsThermostatically controlled system with belt driven circulating pump and ceramic sealsFlywheels and flywheel housingFlywheel housing SAE 4 longHigh inertia flywheel to SAE J620 size 7½ heavyFuel systemElectronically governed cassette type fuel injection pumpSingle element fuel filterGeneralFront and rear mounting bracketsUser's HandbookOil systemSpin on, full flow lub oil filterWet steel sump with filler and dipstickFind your distributorhttps://www.perkins.com/distributorMicrosite1Technical supporting informationhttps://www.perkins.com/marine-manualsMicrosite2DurabilityGear-driven water pumps ensure maximum cooling efficiency. Inserted valve seats, oil spray cooled pistons and compact plate oil cooler give enhanced engine life.Low cost of ownershipCompetitive engine and parts pricing, 500 hour service intervals and low fuel consumption ensure our engines bring significant owner savings.Low noise and low emissionsOur auxiliary marine engines give exceptionally low noise and are designed to meet a variety of emission standards.Reliable powerHigh compression ratios ensure rapid starting in all conditions. Engines suitable for operation in ambient temperatures up to 50°C and seawaters up to 38°C. Fuelled starting aids for temperatures down to -15°C.422TGM Marine Diesel Engine422TGM Marine Diesel Engine
422TGM Marine Diesel Engine
422TGM 1500 rpm Marine Specification Sheet422TGM 1500 rpm Marine Specification Sheet422TGM 1800 rpm Marine Specification Sheet422TGM 1800 rpm Marine Specification SheetAuxiliary model tableAuxiliary model tablePower RatingMinimum Power33.8HP24.5kWPower RatingMaximum Power40.6HP30.3kWEmission StandardsEmissionsMeets U.S. EPA Tier 3/EU97/68/EU Stage IIIAGeneralBore3.3in84mmGeneralStroke3.9in100mmGeneralDisplacement135.2in³2.2lGeneralAspirationTurbochargedGeneralRotation from Flywheel EndAnti-clockwiseGeneralTotal Lubricating Capacity2.7gal (US)10.6lGeneralTotal Coolant Capacity2.8gal (US)10.5lEngine Dimensions*Wet Weight628.3lb285kgGeneralCycle4 strokePower RatingMaximum Torque130.2lb-ft @ 1800 rpm176.6Nm @ 1800 rpmEngine Dimensions*Length - Flywheel Housing25.5in649mmGeneralCombustion SystemIndirect injectionEngine Dimensions*Width21.7in551mmDisclaimerNote 1Final dimensions dependent on selected optionsGeneralNumber of Cylinders4 inlineGeneralCooling SystemLiquidEngine Dimensions*Height29in734mmEngine Dimensions*Dry Weight586.4lb266kgGeneralCompression Ratio23.3:1Power RatingRated Speed1500-1800 rpmOur marine engines for auxiliary applications give you low cost of ownership, excellent fuel economy and competitive prices both for engine and parts. Auxiliary engines generate a vessel's on-board electricity, so they need to be quick to start and feature low noise and low emissions. For heavy duty requirements, such as powering a large fishing vessel's electrically driven net haul system, you really need the extra power that a dedicated auxiliary engine will give to you – rather than generating electricity from the propulsion engine.Our marine engines for auxiliary applications give you low cost of ownership, excellent fuel economy and competitive prices both for engine and parts. Auxiliary engines generate a vessel's on-board electricity, so they need to be quick to start and feature low noise and low emissions. For heavy duty requirements, such as powering a large fishing vessel's electrically driven net haul system, you really need the extra power that a dedicated auxiliary engine will give to you – rather than generating electricity from the propulsion engine.422TGM MARINE AUXILIARY ENGINE</p>Vertical inline 4 cylinder </p>2216 cc </p> 25.2-33.3 kW (@110%) </p>Based on 400 SeriesPerkinsAuxiliary0-36 kW422TGM2024-01-04T04:04:11-06:00