4.4TWGM2024-01-04T04:04:09-06:004.4TWGM4.4TWGM Marine Diesel EnginePerkinsCurrentAir inlet systemAir filterClosed engine breather systemWater jacketed exhaust manifoldControl systemElectronic governor (control to ISO 8528 G3)Wiring harness with 23 way connectorCooling systemDeareation headertankGear driven fresh and auxiliary water pumpsThermostatically controlled cooling water systemFuel systemRotary fuel injection pumpSpin on fuel oil filter and separatorOil systemFlat bottomed cast iron sumpSpin on full flow lubrication oil filter with integral lubrication oil cooler on left side of engineFind your distributorhttps://www.perkins.com/distributorMicrosite1Technical supporting informationhttps://www.perkins.com/marine-manualsMicrosite2DurabilityGear-driven water pumps ensure maximum cooling efficiency. Inserted valve seats, oil spray cooled pistons and compact plate oil cooler give enhanced engine life.Low cost of ownershipCompetitive engine and parts pricing, 500 hour service intervals and low fuel consumption ensure our engines bring significant owner savings.Low noise and low emissionsOur auxiliary marine engines give exceptionally low noise and are designed to meet a variety of emission standards.Reliable powerHigh compression ratios ensure rapid starting in all conditions. Engines suitable for operation in ambient temperatures up to 50°C and seawaters up to 38°C. Fuelled starting aids for temperatures down to -15°C.4.4TWGM Marine Diesel Engine4.4TWGM Marine Diesel Engine
4.4TWGM Marine Diesel Engine
4.4TWGM 1500 rpm Marine Specification Sheet4.4TWGM 1500 rpm Marine Specification Sheet4.4TWGM 1800 rpm Marine Specification Sheet4.4TWGM 1800 rpm Marine Specification SheetAuxiliary model tableAuxiliary model tablePower RatingMinimum Power100.6HP75kWPower RatingMaximum Power110.9HP82.7kWGeneralBore4.1in105mmGeneralStroke5in127mmGeneralDisplacement286.5in³4.4lGeneralAspirationTurbocharged air to water cooledGeneralRotation from Flywheel EndAnti-clockwiseEngine Dimensions*Width29.7in754mmGeneralCompression Ratio19.3:1Engine Dimensions*Dry Weight1034lb469kgGeneralTotal Coolant Capacity4gal (US)15lEngine Dimensions*Height50.1in1272mmEngine Dimensions*Length - Flywheel Housing33.2in844mmEngine Dimensions*Wet Weight1150.8lb522kgPower RatingMaximum Torque356.2lb-ft @ 1800 rpm483Nm @ 1800 rpmGeneralCombustion SystemDirect injectionGeneralCycle4 strokeDisclaimerNote 1Final dimensions dependent on selected optionsPower RatingRated Speed1500-1800 rpmGeneralTotal Lubricating Capacity4gal (US)15lGeneralNumber of Cylinders4 inlineGeneralCooling SystemLiquidOur marine engines for auxiliary applications give you low cost of ownership, excellent fuel economy and competitive prices both for engine and parts. Auxiliary engines generate a vessel's on-board electricity, so they need to be quick to start and feature low noise and low emissions. For heavy duty requirements, such as powering a large fishing vessel's electrically driven net haul system, you really need the extra power that a dedicated auxiliary engine will give to you – rather than generating electricity from the propulsion engine.Our marine engines for auxiliary applications give you low cost of ownership, excellent fuel economy and competitive prices both for engine and parts. Auxiliary engines generate a vessel's on-board electricity, so they need to be quick to start and feature low noise and low emissions. For heavy duty requirements, such as powering a large fishing vessel's electrically driven net haul system, you really need the extra power that a dedicated auxiliary engine will give to you – rather than generating electricity from the propulsion engine.</p>4.4TWGM MARINE AUXILIARY ENGINE</p> Vertical inline 4 cylinder</p> 4.4 litre</p> 56.4-70 kW (@110%)</p> Based on 1104 rangePerkinsAuxiliary75-129 kW4.4TWGM2024-01-04T04:04:09-06:00