M92B2023-09-29T17:26:49-05:00M92BM92B Marine Diesel EnginePerkinsCurrentAir inlet systemAir intake filterFresh water cooled exhaust manifold, intake manifold and heat exchangerTotally enclosed engine breatherControl systemAlarm switches and warning sirenManual control adaption partsCooling systemFresh water heat exchanger cooled engine with gear driven self priming raw water and fresh water pumps or keel cooling adaptionFuel systemHigh mounted single element fuel filterGeneralBase engineOil systemHigh inclination engine sump with sump drain pumpInverted element lube oil filterTransmission oil coolerFind your distributorhttps://www.perkins.com/distributorMicrosite1Technical supporting informationhttps://www.perkins.com/marine-manualsMicrosite2Clean, quiet, smooth operationImprovements of up to 3dBA have also been made with noise over its predecessor. This has been achieved through product developments.Ease of installationEngines designed to permit a wide range of operating angles in both conventional and vee-drive installations.Ease of maintenanceEasy access to all routine service points and service intervals of 500 hours ensures our engines are in use for longer.Excellent power-to-weight ratioEngines that are the most compact packages in their class, offering boat design flexibility both for new builds and for repower installations.Lower operating costsEngines with exceptionally low fuel consumption. And engines designed to be fuel tolerant, including kerosene, jet aviation fuel and B20 biofuel (RME).Reliability and durabilityHigh-capacity heat exchanger with cupro-nickel tubestack ensures low operating temperatures for reliability and durability. Gear-driven engines and raw water pumps give reliable cooling and leak-free operationM92B Marine Diesel EngineM92B Marine Diesel Engine
M92B Marine Diesel Engine
M92B 2400 rpm Marine Specification SheetM92B 2400 rpm Marine Specification SheetCommercial and leisure model tableCommercial and leisure model tablePower RatingMinimum Power85.8HP64kWPower RatingMaximum Power85.8HP64kWGeneralBore4.1in105mmGeneralStroke5in127mmGeneralDisplacement268.5inĀ³4.4lGeneralAspirationNaturally aspiratedGeneralRotation from Flywheel EndAnti-clockwiseEngine Dimensions*Width27in688mmGeneralTotal Lubricating Capacity1.8gal (US)7lEngine Dimensions*Dry Weight877.4lb398kgPower RatingRated Speed2400 rpmGeneralCooling SystemLiquidEngine Dimensions*Length - Flywheel Housing32.4in823mmGeneralCompression Ratio18.23:1GeneralTotal Coolant Capacity5gal (US)19lEngine Dimensions*Wet Weight932.6lb423kgEngine Dimensions*Height33.6in853mmPower RatingMaximum Torque227.2lb-ft @ 1200 rpm308Nm @ 1200 rpmGeneralNumber of Cylinders4 inlineGeneralCombustion SystemDirect injectionGeneralCycle4 strokeDisclaimerNote 1Final dimensions dependent on selected optionsWith excellent power-to-weight ratios, our engines give boat designers and fitters all the flexibility they need when it comes to new boat design or re-power installations for pleasure craft.<br /><br />They offer excellent reliability and fuel economy, while being clean, quiet and smooth in operation. Low noise, rapid starting and low emissions are achieved with advanced combustion systems that allow for precise, multiple injections within each combustion cycle, reducing fuel use and lowering emissions.With excellent power-to-weight ratios, our engines give boat designers and fitters all the flexibility they need when it comes to new boat design or re-power installations for pleasure craft.</p> They offer excellent reliability and fuel economy, while being clean, quiet and smooth in operation. Low noise, rapid starting and low emissions are achieved with advanced combustion systems that allow for precise, multiple injections within each combustion cycle, reducing fuel use and lowering emissions. </p>M92B MARINE PROPULSION ENGINE<p> 4 cylinder<p> 4.4 litre<p> 64 kW at 2400 rpm<p> Peak torque 308 Nm at 1200 rpm<p> Based on 1104 rangePerkinsLeisure56-74 kWMedium dutyM92B2023-09-29T17:26:50-05:00