402J-05G2024-02-22T16:15:44-06:00402J-05G402F-05G Electric Power Diesel EnginePerkinsNoncurrentElectro unitFuel filter, engine mountedFuel priming pump (manual)Air filter, engine mountedFuel systemStarter motorBattery charging alternatorFlywheel housingFlywheelFanFan guardTemperature and oil pressure for automatic stop/alarm configurableFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and maintenance manualhttps://www.perkins.com/manualsMicrosite2Maximised productivityMaximised productivity by achieving key power nodes with clean rapid starting in all conditions whilst delivering impressive steady state and transient response. Options between Stage V certified products for the EU mobile genset market and Tier 4 Final certified products for the US mobile genset market ensures flexibility for our customers tailored to their needs.Ease of integrationThe 400 Series offers a range of mechanical engines that are designed to be compact, simple to run under all conditions and easy to maintain. Some features include spin-on filters and cassette-type fuel injection pumps for ease of integration and service accessibility.Minimise cost of ownershipThe 400 Series mechanical engine range offers optimised fuel consumption and low oil consumption whilst meeting the Stage V and Tier 4 Final emissions standards; all delivered from a reliable mechanical engine to minimise cost of ownership.Low operating costsPerkins engines are designed and developed with our customer in mind. Keeping service cost to a minimum ensures low periodic running costs. This is achieved through 500 hour service intervals for oil and fuel as standard under all operating conditions.Long productive lifeThe long productive life of our products is supported through the Perkins 12 month warranty as standard for prime power applications, and the 1500 hour or two year emissions warranty. For further peace of mind, there is also the option to purchase Extended Service Contracts through Perkins Platinum Protection. Contact your local distributor or visit ww.perkins.com/en/GB/aftermarket/perkins-platinum-protection.Manufacturing qualityPerkins takes pride in manufacturing all products globally to the same high quality standard. All of our products are manufactured in world class facilities to ensure highest quality for your peace of mind.403A-15G2 Electric Power Diesel Engine403A-15G2 Electric Power Diesel Engine
403A-15G Electric Power Diesel Engine
402F and 402J Electric Engine Specification Sheet402F and 402J Electric Engine Specification SheetGenerator Set Power Selector ChartGenerator Set Power Selector ChartPower RangeEmissionsTotal Power RangeGross Mechanical Output3.6-4.0 kWmTotal Power RangeTypical Electrical Output3.5-3.9 kVA (2.8-3.2 kWe)Total Power RangeRated Speed1500 rpm50 Hz Typical Electrical OutputPrime3.5 kVA50 Hz Typical Electrical OutputStandby4.0 kVAEmission StandardsEmissionsEU Stage VGeneralNumber of Cylinders2 inlineGeneralBore2.6in67mmGeneralStroke2.8in72mmGeneralDisplacement31in³0.5lGeneralCompression Ratio23.5:1GeneralAspirationNaturally aspiratedGeneralCombustion SystemMechanical indirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralCooling SystemWatercooledGeneralAftertreatment-GeneralTypical Alternator Efficiency81%GeneralSwitchableNoEngine Dimensions*Length16in406mmEngine Dimensions*Width14.6in371mmEngine Dimensions*Height20.6in523mmEngine Dimensions*Dry Weight154lb70kgDisclaimerNote 1*Final dimensions dependent on selected optionsDefinitionsPrime PowerUnlimited hours usage with an average load factor of 80% of the published prime power over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours operation.DefinitionsStandby PowerLimited to 500 hours annual usage with an average load factor of 80% of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power.The Perkins® 400 Series engine family continues to set new standards in the compact engine market. Developed alongside customers to fulfil their needs in the generator set market, they have been designed to comply with stringent emissions regulations for EU and USA. The 402 product range offers a highly compact Perkins electro units to provide robust 2 cylinder diesel engines designed to provide economic and durable operation for prime power applications, hitting the key power nodes required by the power generation industry.The Perkins® 400 Series engine family continues to set new standards in the compact engine market. Developed alongside customers to fulfil their needs in the generator set market, they have been designed to comply with stringent emissions regulations for EU and USA. The 402 product range offers a highly compact Perkins electro units to provide robust 2 cylinder diesel engines designed to provide economic and durable operation for prime power applications, hitting the key power nodes required by the power generation industry.PerkinsEU Stage V400 SeriesCertified0-27 kWmDieselEP Diesel402D-05GElectrounit2024-02-22T16:15:44-06:00