5008AC-E30TAG2024-02-22T16:19:45-06:005008AC-E30TAG5008AC-E30TAG Electric Power Diesel EnginePerkinsCurrentElectro unit or ElectropaKBothRadiator fittedLooseFuel filterEngine mountedWater separatorN/AFuel priming pump (manual/electric)ElectricFuel coolerNot required for most installationsAir filterEngine mountedEngine ECMEngine mountedWiring harnessTo ECMAll connectors to single customer interfaceTemperature and oil pressure for automatic stop/alarmConfigurableMaximised productivityThe 5000 Series delivers maximised productivity through outstanding load acceptance, achieving NFPA110 Type 10 and ISO 8528-5 G2 and G3 performance class and deliver high altitude capability.<br /><br />The engine build and performance have been designed from the ground up with ultimate productivity and dependability in mind, so customers can be confident that power will be available when required.<br /><br />They have been tested around the world, in the harshest environments, to deliver performance, no matter the conditions.Minimised daily operating costsExcellent oil consumption through dedicated piston, ring and liner assembly and low fuel consumption deliver minimised daily operating costs.Ease of integration and service accessibilityDesign of core engine components mean the 5000 Series delivers more power, more quickly no matter the demands of the application or the environment in which it is placed.<br /><br />A single point customer electronics connection supports ease of integration and service accessibility is provided from a single side with 500 hours or two year oil and fuel service interval whichever comes first.Advanced technologyThe 5000 Series utilises advanced technology, with full authority electronics, that easily integrate into the customer’s chosen telematic solutions and are equivalent to U.S. EPA Tier 2 emission standards.5008AC-E30TAG ElectropaK5008AC-E30TAG ElectropaK5008AC-E30TAG Specification Sheet5008AC-E30TAG Specification SheetTotal Power RangeGross Mechanical Output650-1094 kWTotal Power RangeTypical Electrical Output729-1250 kVA (583-1000 kWe)Total Power RangeRated Speed1500 rpm50 Hz Typical Electrical OutputPrime909-1124 kVA (728-900 kWe)50 Hz Typical Electrical OutputStandby1000-1250 KVA (800-1000 kWe)50 Hz Typical Electrical OutputBaseload729-900 kVA (583-720 kWe)Emission StandardsEmissionsEquivalent to U.S. EPA Tier 2GeneralNumber of Cylinders8GeneralBore160mm6.3inGeneralStroke7.5in190mmGeneralDisplacement1864.89in³30.56lGeneralCompression Ratio12.8:1GeneralAspirationTurbocharged and air-to-air chargecooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralCooling SystemWatercooledGeneralAftertreatmentN/AGeneralTypical Alternator Efficiency94%GeneralSwitchableNoElectropaK DimensionsLength3469mm136.6inElectropaK DimensionsWidth86.4in2194mmElectropaK DimensionsHeight1918mm75.5inElectropaK DimensionsDry Weight9612.2lb4360kgEngine Dimensions*Length2716.88mm107inEngine Dimensions*Width1573.8mm62inEngine Dimensions*Height68.7in1746.7mmEngine Dimensions*Dry Weight3455kg7616lbDisclaimerNote 1*Final dimensions dependent on selected optionsDefinitionsPrime PowerUnlimited hours usage with an average load factor of 80 percent of the published prime power over each 24 hour period.
A 10 percent overload is available for one hour in every 12 hours operation.DefinitionsStandby PowerLimited to 500 hours usage with an average load factor of 80 percent of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted.DefinitionsBaseloadUnlimited hours usage with an average load factor of 100 percent of the published continuous
operating power. No overload is permitted on continuous operating power.The Perkins® 5008AC-E30TAG has been designed to offer reliable power for all electric power applications, including standby, prime, critical applications market and data centres.<br /><br />Engineered and built specifically for the power generation market, the Perkins® 5000 Series is a power-packed engine range built to be dependable, versatile and offer lower emissions to meet regulatory standards.The Perkins® 5008AC-E30TAG has been designed to offer reliable power for all electric power applications, including standby, prime, critical applications market and data centres.<br /><br />Engineered and built specifically for the power generation market, the Perkins® 5000 Series is a power-packed engine range built to be dependable, versatile and offer lower emissions to meet regulatory standards.<br /><br />Emissions equivalent to U.S. EPA Tier 2.PerkinsU.S. EPA Tier 25000 SeriesCertified>601 kWm50 HzDieselEP Diesel5008AC-E30TAG15008AC-E30TAG25008AC-E30TAG3Electropak2024-02-22T16:19:45-06:00