403F-07G2024-02-22T16:08:18-06:00403F-07G403F-07G Electric Power Diesel EnginePerkinsCurrentElectro unitFuel filter, engine mountedFuel priming pump (manual)Air filter, engine mountedStarter motorBattery charging alternatorFlywheel housingFlywheelFanFan guardTemperature and oil pressure for automatic stop/alarm configurableFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2Maximised productivityMaximised productivity by achieving key power nodes with clean rapid starting in all conditions whilst delivering impressive steady state and transient response. Options between Stage V certified products for the EU mobile genset market and Tier 4 Final certified products for the US mobile genset market ensures flexibility for our customers tailored to their needs.Ease of integrationThe 400 Series offers a range of mechanical engines that are designed to be compact, simple to run under all conditions and easy to maintain. Some features include spin-on filters and cassette-type fuel injection pumps for ease of integration and service accessibility.Minimise cost of ownership<p align="LEFT">The 400 Series mechanical engine range offers optimised fuel consumption and low oil consumption whilst meeting the Stage V and Tier 4 Final emissions standards; all delivered from a reliable mechanical engine to minimise cost of ownership.Low operating costsPerkins engines are designed and developed with our customer in mind. Keeping service cost to a minimum ensures low periodic running costs. This is achieved through 500 hour service intervals for oil and fuel as standard under all operating conditions.Long productive lifeThe long productive life of our products is supported through the Perkins 12 month warranty as standard for prime power applications, and the 1500 hour or two year emissions warranty. For further peace of mind, there is also the option to purchase Extended Service Contracts through Perkins Platinum Protection. Contact your local distributor or visit ww.perkins.com/en_<br />GB/aftermarket/perkins-platinum-protection.Manufacturing qualityPerkins takes pride in manufacturing all products globally to the same high quality standard. All of our products are manufactured in world class facilities to ensure highest quality for your peace of mind.403F-07G Electric Power Diesel Engine403F-07G Electric Power Diesel Engine
403F-07G Electric Power Diesel Engine
403F and 403J Electric Power Engines Specification Sheet403F and 403J Electric Power Engines Specification SheetGenerator Set Power Selector ChartGenerator Set Power Selector ChartPower RangeEmissionsTotal Power RangeGross Mechanical Output5.1-5.6 kWmTotal Power RangeTypical Electrical Output5.4-5.9 kVA (4.3-4.7 kWe)Total Power RangeRated Speed1800 rpm60 Hz Typical Electrical OutputPrime4.0 kWe60 Hz Typical Electrical OutputStandby5.0 kWeEmission StandardsEmissionsU.S. EPA Tier 4 FinalGeneralNumber of Cylinders3 inlineGeneralBore2.6in67mmGeneralStroke2.8in72mmGeneralDisplacement46.5in³0.7lGeneralCompression Ratio23.5:1GeneralAspirationNaturally aspiratedGeneralCombustion SystemMechanical indirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralCooling SystemWatercooledEngine Dimensions*Length20in509mmEngine Dimensions*Width14.8in376mmEngine Dimensions*Height20.8in528mmEngine Dimensions*Dry Weight157lb71kgDisclaimerNote 1*Final dimensions dependent on selected optionsDefinitionsPrime PowerPower available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.DefinitionsStandby PowerPower available at variable load in the event of a main power network failure. No overload is permitted.The Perkins® 400 Series engine family continues to set new standards in the compact engine market. Developed alongside customers to fulfil their needs in the generator set market, they have been designed to comply with stringent emissions regulations for EU and USA. The 403 Product range offers a highly compact Perkins electro units and electropaKs to provide robust 3 cylinder diesel engines designed to provide economic and durable operation for prime power applications, hitting the key power nodes required by the power generation industry.The Perkins® 400 Series engine family continues to set new standards in the compact engine market. Developed alongside customers to fulfil their needs in the generator set market, they have been designed to comply with stringent emissions regulations for EU and USA. The 403 Product range offers a highly compact Perkins electro units and electropaKs to provide robust 3 cylinder diesel engines designed to provide economic and durable operation for prime power applications, hitting the key power nodes required by the power generation industry.PerkinsU.S. EPA Tier 4 Final400 SeriesCertified0-27 kWmDieselEP DieselElectrounit2024-02-22T16:08:19-06:00