1706A-E93TAG2024-02-05T16:50:24-06:001706A-E93TAG1706A-E93TAG Electric Power Diesel EnginePerkinsCurrentAir inlet systemStandard air cleanersCooling systemTropical radiator as standard ensures optimal cooling performances all year round in any state50:50 water glycol mixControl systemFlexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machinesFull electronic control system. All connectors and wiring looms waterproof and designed to withstand harsh environmentsFlywheels and flywheel housingSAE1 flywheel housingFuel systemElectronic high pressure common railFuel filter, fuel transfer pump, fuel priming pumpAluminium sumpFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2Dependable powerWorld-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.<br />A high power density product that combine dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance.<br />To find more, visit: <a href="http://www.perkins.com/powerdensity">www.perkins.com/powerdensity</a><p align="LEFT">FlexibilityTropical radiator is supplied as standard.Lifetime of low costFuel consumption optimized prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs.<br />Vee belts and 500-hour oil change intervals enable low‑cost maintenance.<br />Perkins Platinum Protection – there is also an option to buy a Perkins Platinum Protection policy to cover you beyond the standard warranty period.<br />Discover more: <a href="https://www.perkins.com/en_GB/aftermarket/perkins-platinum-protection.html">https://www.perkins.com/en_GB/aftermarket/perkins-platinum-protection.html</a>1706A-E93TAG Electric Power Diesel Engine1706A-E93TAG Electric Power Diesel Engine
360° Exterior view. Double click on the image to zoom in on any area of the product
Power Rangemore power compared to previous modelsDelivers31%improvement in fluid consumption compared to previous modelsProvides5%lower oil capacityCompetitive consumption of20%Total Power RangeGross Mechanical Output276 - 358 kWmTotal Power RangeTypical Electrical Output311-399 kVA (249-319 kWe)Total Power RangeRated Speed1500/1800 rpm50 Hz Typical Electrical OutputPrime311-352 kVA50 Hz Typical Electrical OutputStandby343-388 kVA60 Hz Typical Electrical OutputPrime289 kWe60 Hz Typical Electrical OutputStandby319 kWeEmission StandardsEmissionsFuel optimisedGeneralNumber of Cylinders6 vertical inlineGeneralBore4.5in115mmGeneralStroke5.9in149mmGeneralDisplacement567in³9.3lGeneralCompression Ratio16.5:1GeneralAspirationTurbocharged aftercooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralCooling SystemLiquidGeneralAftertreatment-GeneralTypical Alternator Efficiency93%GeneralSwitchableYesElectropaK DimensionsLength82in2083mmElectropaK DimensionsWidth42.9in1091mmElectropaK DimensionsHeight51.6in1311mmElectropaK DimensionsDry Weight2359lb1070kgDisclaimerNote 1*Final dimensions dependent on selected optionsDefinitionsPrime PowerUnlimited hours usage with an average load factor of 70% of the published primeDefinitionsStandby PowerLimited to 500 hours annual usage with an average load factor of 70% of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power.The Perkins® 1700 Series is engineered to provide class leading performance and maximise competitive advantage for our customers. Developed on a latest generation 9.3 litre core, the 1706 offers greater capability and more flexibility to our customers from a simple plug and play product.The Perkins® 1700 Series is engineered to provide class leading performance and maximise competitive advantage for our customers. Developed on a latest generation 9.3 litre core, the 1706 offers greater capability and more flexibility to our customers from a simple plug and play product.<br />Emissions - fuel optimised.PerkinsFuel Optimized1700 SeriesFuel Optimized181-300 kWm301-600 kWmDieselEP Diesel1706A-E93TAG11706A-E93TAG2Electropak2024-02-05T16:50:24-06:00