4008TAG2023-09-29T17:26:47-05:004008TAG4008TAG Electric Power Diesel EnginePerkinsCurrentAir inlet systemMounted air filters and turbochargersCooling systemCrankshaft pulley for fan driveGear driven circulating pumpTwin thermostatsElectrical equipment24 volt combined high coolant temperature/low oil pressure switch24 volt Electronic Shut Off Solenoid (ESOS) (energised to run)24 volt starter motor and 24 volt/40 amp alternator with integral regulator and DC outputOverspeed switch and magnetic pickupTurbine inlet temperature shutdown switchFlywheels and flywheel housingFlywheel to SAE J620 size 18SAE 0 flywheel housingFuel systemFull flow spin-on fuel oil filtersElectronic governor to ISO 3046 Part 4 class A1Unit fuel injectors with lift pump and hand stop controlOil systemEngine jacket water/lubricating oil temperature stabiliserFull flow spin-on oil filtersWet sump with filler and dipstickFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2Optional equipmentOptions for your 4008 range diesel engines include:</p> • Tropical radiator, including water pipes, clips and hoses, fan, fan guards and bolts</p> • Twin heavy-duty air cleaners – paper element with pre-cleaner</p> • Changeover lubrication oil filter</p> • Changeover fuel oil filter</p> • Immersion heater with thermostat</p> • Air starters</p> • Instrument panelReliable powerThe 4008 range engines provide 884-1250 kVA generator output.</p> The 8 cylinder option in the 4000 Series, the 4008 range engines can be supplied with cooling systems for either tropical or temperate environments to meet your needs, whatever your location. </p> Economical and durable, the engines give you excellent power-to-weight ratios, outstanding load acceptance and improved gas emissions.4008TAG Electric Power Diesel Engine4008TAG Electric Power Diesel Engine
4008TAG Electric Power Diesel Engine
4008TAG1A ElectropaK 1500 rpm Specification Sheet4008TAG1A ElectropaK 1500 rpm Specification Sheet4008TAG2A ElectropaK 1500 rpm Specification Sheet4008TAG2A ElectropaK 1500 rpm Specification Sheet4008TAG1 1800 rpm Specification Sheet4008TAG1 1800 rpm Specification Sheet4008TAG2 1800 rpm Specification Sheet4008TAG2 1800 rpm Specification SheetGenerator Set Power Selector ChartGenerator Set Power Selector ChartPower RangeTotal Power RangeGross Mechanical Output644-997 kWmTotal Power RangeTypical Electrical Output720-1125 kVA (576-900 kWe)Total Power RangeRated Speed1500/1800 rpm50 Hz Typical Electrical OutputPrime911-1035 kVA50 Hz Typical Electrical OutputStandby1002-1138 kVA50 Hz Typical Electrical OutputBaseload720-821 kVA60 Hz Typical Electrical OutputPrime707-796 kWe60 Hz Typical Electrical OutputStandby780-878 kWe60 Hz Typical Electrical OutputBaseload555-626 kWeEmission StandardsEmissionsFuel OptimisedGeneralNumber of Cylinders8 inlineGeneralBore6.3in160mmGeneralStroke7.5in190mmGeneralDisplacement1865in³30.6lGeneralCompression Ratio13.6:1GeneralAspirationTurbocharged and air-to-air charge cooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralCooling SystemLiquidGeneralAftertreatment-GeneralTypical Alternator Efficiency95%GeneralSwitchableNoElectropaK DimensionsLength146in3711mmElectropaK DimensionsWidth80.6in2046mmElectropaK DimensionsHeight81.4in2067mmElectropaK DimensionsDry Weight9526lb4320kgDisclaimerNote 1*Final dimensions dependent on selected optionsDefinitionsPrime PowerUnlimited hours usage with an average load factor of 80% of the published Prime Power over each 24 hours period. A 10% overload is available for 1 hour in every 12 hours operation.DefinitionsStandby PowerLimited to 500 hours annual usage with an average load factor of 80% of the published Standby Power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on Standby Power.DefinitionsBaseloadUnlimited hours usage with an average load factor of 100% of the published baseload power. No overload is permitted on baseload power.The 8 cylinder Perkins 4008 range gives you the versatility you need in today's power generation market. The range's diesel ElectropaK engines/Electro Units deliver 849-1022 kVA and are supplied with or without radiator and air cleaner. This engine has proven reliability in prime and standby installations in all of the key sectors, such as manufacturing facilities, hospitals, and data centres. The 4008 engines have exceptional power-to-weight ratios and compact designs, making them simple to transport and install.The 8 cylinder Perkins 4008 range gives you the versatility you need in today's power generation market. The range's diesel ElectropaK engines/Electro Units deliver 849-1022 kVA and are supplied with or without radiator and air cleaner. This engine has proven reliability in prime and standby installations in all of the key sectors, such as manufacturing facilities, hospitals, and data centres. The 4008 engines have exceptional power-to-weight ratios and compact designs, making them simple to transport and install. </p> Designed for use in unregulated territories.PerkinsFuel Optimized4000 SeriesFuel Optimized>601 kWmDieselEP Diesel4008TAG4008TAG14008TAG1A4008TAG24008TAG2AElectropak2023-09-29T17:26:47-05:00