404A-22G2023-09-29T17:26:44-05:00404A-22G404A-22G Electric Power Diesel EnginePerkinsCurrentAir inlet systemMounted air filterControl system12 volt Electronic Shut Off Solenoid (ESOS) energised to run12 volt starter motor and 12 volt 15 amp alternator with DC outputGlow plug cold start aid and heater/starter switchOil pressure and coolant temperature switchesCooling systemThermostatically-controlled system with belt driven coolant pump and pusher fanMounted radiator, piping and guardsFlywheel and flywheel housingFlywheel housing SAE 4 longHigh inertia flywheel to SAE J620 Size 190.5 mm (7½ in) heavyFuel systemMechanically governed cassette type fuel injection pumpSplit element fuel filterGeneralFront and rear engine mounting bracketsOil systemSpin-on full flow lubrication oil filterWet steel sump with filler and dipstickFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2A lifetime of low costReliability, superb fuel economy, ease of installation and trusted components all combine to keep your cost of ownership to a minimum. Cost-saving aftertreatment options are also available.Powerful, quiet and refinedThe 404 range of engines give 20-40 kVA generator output, along with the extra refinement and noise reduction that 4 cylinder engines provide. Its power density, durability, fuel efficiency and quiet operation set it apart from similar sized competitors' engines. The 404 range's quiet operation makes it an excellent option where noise is a concern, particularly if you're operating in urban areas.404A-22G Electric Power Diesel Engine404A-22G Electric Power Diesel Engine
404A-22G Electric Power Diesel Engine
404A-22G1 ElectropaK 1500 rpm Specification Sheet404A-22G1 ElectropaK 1500 rpm Specification SheetGen Set Power Selector Chart - Fuel OptimisedGenerator Set Power Selector ChartPower RangeTotal Power RangeGross Mechanical Output18-20 kWmTotal Power RangeTypical Electrical Output20-22 kVA (16-18 kWe)Total Power RangeRated Speed1500 rpm50 Hz Typical Electrical OutputPrime20.0 kVA50 Hz Typical Electrical OutputStandby22.1 kVAEmission StandardsEmissionsFuel OptimisedGeneralNumber of Cylinders4 inlineGeneralBore3.3in84mmGeneralStroke3.9in100mmGeneralDisplacement135.2in³2.2lGeneralCompression Ratio23.3:1GeneralAspirationNaturally aspiratedGeneralCombustion SystemIndirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralCooling SystemLiquidGeneralAftertreatment-GeneralTypical Alternator Efficiency87%GeneralSwitchableNoElectropaK DimensionsLength37.3in948mmElectropaK DimensionsWidth19.6in498mmElectropaK DimensionsHeight33.1in841mmElectropaK DimensionsDry Weight534lb242kgDisclaimerNote 1*Final dimensions dependent on selected optionsDefinitionsPrime PowerPower available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.DefinitionsStandby PowerPower available at variable load in the event of a main power network failure. No overload is permitted.The Perkins 404 range of electric power (EP) engines is the largest, most refined member of the 400 Series. The 4 cylinder, 2.2 litre 404 offers improvements such as reduced noise, vibration and harshness (NVH). Offering the same customer benefits as the wider 400 family – such as reliability, cold-start capability, low operating costs, excellent fuel economy and compact, clever design – the 404 makes a smart choice for customers in the generator set market across unregulated and EU Stage IIIA/U.S. EPA Tier4 interim territories.The Perkins 404 range of electric power (EP) engines is the largest, most refined member of the 400 Series. The 4 cylinder, 2.2 litre 404 offers improvements such as reduced noise, vibration and harshness (NVH). Offering the same customer benefits as the wider 400 family – such as reliability, cold-start capability, low operating costs, excellent fuel economy and compact, clever design – the 404 makes a smart choice for customers in the generator set market across unregulated and EU Stage IIIA/U.S. EPA Tier4 interim territories. </p> The 404A-22G ElectropaK engine is a powerful but quiet 2.2 litre naturally aspirated 4 cylinder compact package. It's designed for use in unregulated territories.PerkinsFuel Optimized400 SeriesFuel Optimized0-27 kWmDieselEP DieselElectropak2023-09-29T17:26:44-05:00