1103A-33TG2023-09-29T17:26:31-05:001103A-33TG1103A-33TG Electric Power Diesel EnginePerkinsCurrentAir inlet systemMounted air filterControl system12 volt starter motor and 12 volt 65 amp alternator with DC output12 volt shutdown solenoid energised to runCooling systemMounted radiator and pipingThermostatically controlled system with gear driven circulation pump and belt driven pusher fanFlywheels and flywheel housingHigh inertia flywheel to SAE J620 size 10/11½SAE 3 flywheel housingFuel systemNext generation fuel filterRotary type pumpGeneralFront engine mounting bracketsOil systemWet sump with filler and dipstickSpin-on oil filterFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2Ease of maintenanceModels in the range are either naturally aspirated or turbocharged to give you the extra power you need. The engines have mechanical fuel injection, giving you ease of maintenance with 500 hour service intervals.Easy transitionThe range also shares common installation with other models in the 1100 Series so when you need to upgrade your application for more power, the transition is a simple process.Oil and fuel filtrationThe high quality oil and fuel filtration on our 1103 range produces an engine that is reliable and durable.Prime power generationThe 1103 range of electric power engines gives 28-68 kWm engine power with 30-59 kVA generator output.1103A-33TG Electric Power Diesel Engine1103A-33tG Electric Power Diesel Engine
1103A-33TG Electric Power Diesel Engine
1103A-33TG ElectropaK Specification Sheet1103A-33TG ElectropaK Specification SheetGenerator Set Power Selector ChartGenerator Set Power Selector Chart -Power RangeTotal Power RangeGross Mechanical Output42 - 70 kWmTotal Power RangeTypical Electrical Output45-75 kVA (36-60 kWe)Total Power RangeRated Speed1500/1800 rpm50 Hz Typical Electrical OutputPrime45 - 60 kVA50 Hz Typical Electrical OutputStandby50 - 66 kVA60 Hz Typical Electrical OutputPrime43 - 55 kWe60 Hz Typical Electrical OutputStandby47- 60 kWeEmission StandardsEmissionsFuel OptimisedGeneralNumber of Cylinders3 vertical inlineGeneralBore4.13in105mmGeneralStroke5in127mmGeneralDisplacement201in³3.3lGeneralCompression Ratio17.3:1GeneralAspirationTurbochargedGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralCooling SystemLiquidGeneralAftertreatment-GeneralTypical Alternator Efficiency89%GeneralSwitchableYesElectropaK DimensionsLength45.3in1150mmElectropaK DimensionsWidth30in760mmElectropaK DimensionsHeight51.2in1300mmElectropaK DimensionsDry Weight926lb420kgDisclaimerNote 1*Final dimensions dependent on selected optionsDefinitionsPrime PowerUnlimited hours usage with an average load factor of 80% of the published prime power over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours of operation.DefinitionsStandby PowerLimited to 500 hours annual usage, up to 300 hours of which may be continuous running. No overload is permitted.Our 1103 range of electric power engines provides cost effective power solutions for prime and standby generation. The engines also meet up to EU Stage IIIA/U.S. EPA Tier 3 equivalent emission standards. The compact 3 cylinder, 3.3 litre engines feature exceptional performance criteria in fuel economy for prime power applications and high load acceptance for standby installations.Our 1103 range of electric power engines provides cost effective power solutions for prime and standby generation. The engines also meet up to EU Stage IIIA/U.S. EPA Tier 3 equivalent emission standards. The compact 3 cylinder, 3.3 litre engines feature exceptional performance criteria in fuel economy for prime power applications and high load acceptance for standby installations. </p>Designed for use in unregulated territories.PerkinsFuel Optimized1100 SeriesFuel Optimized28-180 kWmDieselEP Diesel1103A-33TG11103A-33TG2Electropak2023-09-29T17:26:31-05:00