2806A-E18TAG2023-09-29T17:26:21-05:002806A-E18TAG2806A-E18TAG Electric Power Diesel EnginePerkinsCurrentAir inlet systemMounted air filterCooling systemGear-driven circulating pumpLow coolant level switchMounted belt-driven fanRadiator incorporating air-to-air charge cooler, (supplied loose)System designed for ambients up to 50ºC (122ºF)Electrical equipment3 level engine protection system24 volt starter motor and 24 volt 70 amp alternator with DC outputECM mounted on engine with wiring looms and sensorsFlywheels and flywheel housingHigh inertia flywheel to SAE J620 size 18SAE '0' flywheel housingFuel systemFuel coolerGoverning to ISO 8528-5 class G2 with isochronous capabilityMechanically actuated electronically controlled unit fuel injectors with full authority electronic controlReplaceable ‘Ecoplus' fuel filter elements with primary filter/water separatorMountingsFront engine mounting bracketOil systemFull-flow replaceable ‘Ecoplus' filterOil cooler integral with filter headerWet sump with filler and dipstickOptional equipment110 volt/240 volt immersion heaterAdditional speed sensorAir filter rain hoodElectric hours counterTemperature and pressure sensors for gaugesTool kitTwin starters/facility for second starterFind your distributorhttps://www.perkins.com/distributorMicrosite1Operations and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2Optional equipmentOptions for your 2800 range of engines include: </p> • 110 volt/240 volt immersion heater</p> • Additional speed sensor</p> • Temperature and pressure sensors for gauges</p> • Electric hours counter </p>• Air filter rain hood</p> • Twin starters/facility for second starter</p> • Tool kitReliability and efficiencyThe engines in our 2800 range have mechanically operated unit fuel injectors, with electronic control and carefully matched turbocharging. They give the engines excellent fuel atomisation and combustion and good fuel economy. The electronic control of the injected fuel also contributes to low emissions. </p>Our engines in the 2800 range give you: </p> • Reliable power </p> • Low oil usage </p> • Low wear rates </p>• High compression ratios to ensure clean, rapid starting in all conditions </p>Our ElectropaK 2800 range of engines is delivered to you with the radiator and air cleaner system already built in, allowing you to simply bolt the engine down, connect it up and start generating. </p>With exceptional power-to-weight ratios and compact size, the 2800 range engines are easy to transport and install, while providing you with excellent service access for ease of maintenance.2806A-E18TAG Electric Power Diesel Engine2806A-E18TAG Electric Power Diesel Engine
2806A-E18TAG Electric Power Diesel Engine
2806A-E18TAG Specification Sheet2806A-E18TAG Specification SheetGenerator Set Power Selector ChartGenerator Set Power Selector ChartPower RangeTotal Power RangeGross Mechanical Output540-678 kWmTotal Power RangeTypical Electrical Output600-750 kVA (480-600 kWe)Total Power RangeRated Speed1500/1800 rpm50 Hz Typical Electrical OutputPrime600-650 kVA50 Hz Typical Electrical OutputStandby660-700 kVA60 Hz Typical Electrical OutputPrime500-545 kWe60 Hz Typical Electrical OutputStandby550-600 kWeEmission StandardsEmissionsFuel OptimisedGeneralNumber of Cylinders6 vertical inlineGeneralBore5.71in145mmGeneralStroke7.2in183mmGeneralDisplacement1104.53in³18.1lGeneralCompression Ratio14.5:1GeneralAspirationParallel Turbocharged and air-to-air charge cooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralCooling SystemLiquidGeneralAftertreatment-GeneralTypical Alternator Efficiency92%GeneralSwitchableYesElectropaK DimensionsLength100in2545mmElectropaK DimensionsWidth60.5in1536mmElectropaK DimensionsHeight71.2in1808mmElectropaK DimensionsDry Weight4520lb2050kgDisclaimerNote 1*Final dimensions dependent on selected optionsDefinitionsPrime PowerVariable load. Unlimited hours usage with an average load factor of 80% of the published prime power rating over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours operation.DefinitionsStandby PowerVariable load. Limited to 500 hours annual usage up to 300 hours of which may be continuous running. No overload is permitted.Although the Perkins 2800 range of diesel engines caters for both prime and standby generation, the engines are proving particularly popular for the standby market sector. They can deliver 514-652 kWm engine power and 591-750 kVA generator output, along with mechanically operated unit fuel injectors, electronic control and carefully matched turbocharging. And, with flexible packaging, the Perkins 2800 range will fit into whatever space you have available within your equipment.Although the Perkins 2800 range of diesel engines caters for both prime and standby generation, the engines are proving particularly popular for the standby market sector. They can deliver 514-652 kWm engine power and 591-750 kVA generator output, along with mechanically operated unit fuel injectors, electronic control and carefully matched turbocharging. And, with flexible packaging, the Perkins 2800 range will fit into whatever space you have available within your equipment. </p> This engine is designed for use in unregulated territories.PerkinsFuel Optimized2800 SeriesFuel Optimized301-600 kWmDieselEP Diesel2806A-E18TAG1A2806A-E18TAG22806A-E18TAG3Electropak2023-09-29T17:26:21-05:00