904EA-E36TA2024-01-16T14:12:18-06:00904EA-E36TA904EA-E36TA Industrial Diesel EnginePerkinsCurrentElectrical and Electronics12 or 24V systemsData interface via CANbus J1939Full electronic controlGlow plugs for best cold starting with minimum battery impactHigh power alternator and starter motor optionsSensors and robust wiring harness includedFlywheel and Flywheel HousingSAE3 or SAE4 flywheel housingWide choice of interfaces for common transmissions and hydraulic pumpsFuel SystemElectronic high pressure common railFuel filter - chassis mountedWater sensor included - early warning for operatorGeneralCold-start capable with standard equipment to -20°CSupplied painted or lacqueredOil SystemOil filters. Mounting options available on either side of the engine, plus remoteDipsticks. Choice of position and lengthOil fillers. Multiple locations on engine to allow for choice of service accessHigh incline sump. 35° continuous in all directions. Suitable for machines that are used on steep slopesPower Take-Off (PTO)SAE-A and SAE-B interfaces availableAftertreatment EquipmentAftertreatment mounted on engine as standard, remote availableFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2A lifetime of low costThe fuel consumption is optimised to match the operating cycles of a wide range of off-highway applications.Hydraulic tappets, multi-vee belts and 500 hour service intervals enable low cost maintenance.Dependable powerThe engine has been designed using the latest predictive engineering methods, combined with an extensive fieldvalidation program to ensure reliable power in the toughest off-highway conditions.Quality, reliability and consistency are assured. Our facilities worldwide employ the same efficient processes,the same tested and validated components, and the same stringent quality controls wherever your engines aremanufactured.Industry leading flexibilityA modular engine concept allows OEMs to design one engine installation for different regions. This reduces cost and development time for cooling pack, mounting, hydraulic and control interfacesLocal support, global coveragePerkins recognise that the customer relationship is important to machine manufacturers and we can offer a range of flexible solutions to help provide appropriate support, either to the OEM's network or directly to the machine customer.904EA-E36TA Industrial Diesel Engine
904EA-E36TA 55 kW Industrial
904EA-E36TA Industrial Specification SheetIndustrial Power SelectorPower RangeEmissionsPower RatingMaximum Power110HP82kWPower RatingMaximum Torque332lb-ft @ 1500 rpm450Nm @ 1500 rpmPower RatingRated Speed2200 rpmPower RatingMinimum Power99HP74kWEmission StandardsEmissionsChina NR IVGeneralNumber of Cylinders4 inlineGeneralCycle4 strokeGeneralBore3.9in98mmGeneralStroke4.7in120mmGeneralDisplacement220.9in³3.6lGeneralCompression Ratio17.0:1GeneralAspirationTurbocharged aftercooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralAftertreatmentDOC+DPFGeneralCooling SystemLiquidEngine Dimensions*Length26.3in667mmEngine Dimensions*Width22.2in564mmEngine Dimensions*Height31in787mmEngine Dimensions*Dry Weight838lb380kgDisclaimerNote 1*Final dimensions dependent on selected optionsThe 904 Series engines offer a compact power solution for off-highway applications in construction and industrial.<br><br>For our customers these compact, 4 cylinder engines provide excellent performance in power, peak and low speed torque, fuel consumption and transient response.<br><br>Reliability and easy service access are integral to the design of the engines. It is available with a range of installation options to enable OEMs to minimise the size of the engine bay of their machines.The 904 Series engines offer a compact power solution for off-highway applications in construction and industrial.<br><br>For our customers these compact, 4 cylinder engines provide excellent performance in power, peak and low speed torque, fuel consumption and transient response.<br><br>Reliability and easy service access are integral to the design of the engines. It is available with a range of installation options to enable OEMs to minimise the size of the engine bay of their machines.PerkinsYChina NRIVIndustrial engine904 Series56-129 kW (75-173 hp)IND-B RATINGIND-C (INTERMITTENT) RATINGIND-D RATINGDieselIndustrial904EA-E36TAVariable Speed Engine2024-01-16T14:12:18-06:00