402J-052023-09-29T17:30:51-05:00402J-05402J-05 Industrial Diesel EnginePerkinsCurrentAir SystemExhaust manifold -side outletInlet manifoldElectrical and ElectronicsAlternator 12 volt 40 amp with DC outputElectronic controlled governingStarter motor 12 voltCooling SystemBelt-driven coolant pumpCooling fanCoolant temperature switchHigh and low fan positionFlywheel and Flywheel HousingAdapter plateFuel SystemFuel injection pumpSpin-on fuel filterGeneralCast iron engine blockClosed circuit breatherCold start capability to –20°C (-4°F) (aided)Engine mountingsGlow plug starting aidGradeability 35° continuousOil SystemLubricating oil sumpSpin on lubricating oil filterLubricating oil pressure switchFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2Compact InstallationHigh power and torque from a compact package, ideal for downsizing and easy installation.Ideal ApplicationThe compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.Proven technologyWith simple and long proven technology, the 402-05 engine offers customers an uncomplicated solution with durability built in from the core. Each component tested to withstand the diverse working environments our customers and their applications.Durable and ReliableDevelopments and progress made on fluid consumption provide an all round solution which reaches the highest emissions standards available, from a company with over 85 years of engineering expertise.402J-05 Industrial Diesel Engine
402J-05 Industrial Diesel Engine
Industrial Power Selector402J-05 Industrial spec sheetPower RangeEmissionsPower RatingMaximum Power11.8HP8.8kWPower RatingMaximum Torque22lb-ft @ 2100 rpm29.7Nm @ 2100 rpmPower RatingRated Speed3000 rpmPower RatingMinimum Power10HP7.5kWEmission StandardsEmissionsEU Stage VGeneralNumber of Cylinders2 inlineGeneralCycle4 strokeGeneralBore2.6in67mmGeneralStroke2.8in72mmGeneralDisplacement31in³0.5lGeneralCompression Ratio23.5:1GeneralAspirationNaturally aspiratedGeneralCombustion SystemIndirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralAftertreatment-GeneralCooling SystemLiquidEngine Dimensions*Length16in406mmEngine Dimensions*Width14.6in371mmEngine Dimensions*Height20.6in523mmEngine Dimensions*Dry Weight126lb57kgDisclaimerNote 1*Final dimensions dependent on selected optionsThe Perkins 400 Series is an extensive family of engines in the 0.5-2.2 litre range. The 2 cylinder 402-05 model is one of Perkins smallest engines, combining performance, low operating costs and an ultra-compact package. From a packaging point of view, the 402-05 is the ideal engine for small industrial applications. Its simple, robust mechanical fuel system makes it easy to install and maintain.The Perkins 400 Series is an extensive family of engines in the 0.5-2.2 litre range. The 2 cylinder 402-05 model is one of Perkins smallest engines, combining performance, low operating costs and an ultra-compact package. From a packaging point of view, the 402-05 is the ideal engine for small industrial applications. Its simple, robust mechanical fuel system makes it easy to install and maintain.<br />402J-05 INDUSTRIAL ENGINE 0.5 litre, 2 cylinder 8.8 kW (11.8 hp) EU Stage VPerkinsYEU Stage VIndustrial engine400 Series0-19 kW (0-25.5 hp)DieselIndustrial402J-05Variable Speed Engine2023-09-29T17:30:51-05:00