2806J-E18TTA2023-09-29T17:28:10-05:002806J-E18TTA2806J-E18TTA Industrial Diesel EnginePerkinsCurrentFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2Tailored for your machinesFully configurable engine with exceptional power density, numerous options and a compact, simplified aftertreatment to minimise total package size and enable commonisation across a wide range of application.<br />Aftertreatment installation flexibility to meet all applications - including remote mount and engine-mounted.<br />Low heat rejection levels allow for optimised cooling package at equivalent power.Lifetime of low costFuel consumption optimised to match operating cycles of a wide range of equipment and applications.Fuel and oilStage V and Tier 4 Final engines require Ultra Low Sulfur Diesel (ULSD) fuel containing a maximum of 15 ppm sulfur, and new oil formulations to support the new technology. Biofuel up to B20 is supported.2806J-E18TTA Industrial Diesel Engine
2806J-E18TTA Industrial Diesel Engine
2806J-E18TTA Industrial Specification Sheet2806J-E18TTA Industrial Spec SheetIndustrial Power SelectorPower RangeEmissionsPower RatingMaximum Power800HP597kWPower RatingMaximum Torque2734lb-ft @ 1400 rpm3710Nm @ 1300 rpmPower RatingRated Speed1800 rpmPower RatingMinimum Power755HP563kWEmission StandardsEmissionsEU Stage V, U.S. EPA Tier 4 FinalGeneralNumber of Cylinders6 inlineGeneralBore5.7in145mmGeneralStroke7.2in183mmGeneralDisplacement1104.5inĀ³18.1lGeneralAspirationSeries turbocharged aftercooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralAftertreatmentDOC+DPF+SCREngine Dimensions*Length60.8in1545mmEngine Dimensions*Width44.9in1141mmEngine Dimensions*Height52.6in1334mmEngine Dimensions*Dry Weight3400lb1542kgDisclaimerNote 1*Final dimensions dependent on selected optionsThe ability to power your machine line-up with one engine supplier is truly achieveable with Perkins. We have introduced a platform of 9-18 litre industrial engines that completes our market-leading industrial power range and covers 8.2-597 kW (11-800 hp).The ability to power your machine line-up with one engine supplier is truly achieveable with Perkins. We have introduced a platform of 9-18 litre industrial engines that completes our market-leading industrial power range and covers 8.2-597 kW (11-800 hp).<br>EU Stage V and U.S. EPA Tier 4 FinalPerkinsEU Stage VU.S. EPA Tier 4 FinalIndustrial engine2800 Series>560 kW (>751 hp)IND-C (INTERMITTENT) RATINGIND-D RATINGDieselIndustrial2806J-E18TTAVariable Speed Engine2023-09-29T17:28:10-05:00