2506J-E15TA2023-09-29T17:28:02-05:002506J-E15TA2506J-E15TA Industrial Diesel EnginePerkinsCurrentAftertreatment EquipmentECU - Aftertreatment Electronic Control UnitsSCR Auxiliaries - A range of tanks and heated lines are availableAir SystemTurbocharged aftercooledElectrical and ElectronicsAll connectors and wiring looms waterproof and designed to withstand harsh off-highway environmentsFlexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machinesFull electronic control systemCooling SystemDetailed guidance on cooling system design and validation available to ensure machine reliabilityVertical outlet thermostat housing, centifugal water pumpFlywheel and Flywheel HousingWide choice of drivetrain interfaces, SAE0 and SAE1 configurationsFuel SystemIndustrial technology requires Ultra Low Sulphur Diesel fuel (ULSD, 15 ppm sulphur), in addition to ultra low sulphur diesel oils, for use in Tier 4 Final/Stage IV engines. These cleaner fuels and oils will help reduce ash and maintain service intervals. In addition, B20 biodiesel capability adds even greater sustainability where desired or requiredMechanical Unit Injector fuel system, controlled electronicallyOil SystemChoice of sumps for different applicationsOil cooler, oil filler, oil filter, oil dipstick, oil pump (gear-driven)Open crankcase ventilation system with fumes disposal (optional OCV filter system)Power Take-Off (PTO)Engine power can also be taken from the front of the engine on some applicationsSAE1 power take-off available with optional SAE A, SAE B and SAE C power take-off drivesFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2A lifetime of low costWe have designed the Perkins 2000 range with optimised fluid (DEF and Fuel) consumption in mind, matching it to the operating cycles of a wide range of equipment and applications. Low cost maintenance is achieved through a minimum 5,000 hour aftertreatment service interval and 500 hour oil change intervals. Transparent regeneration of the aftertreatment provides minimum downtime.Dependable PowerThe Perkins 2000 range is suitable for the toughest operating conditions. Built in a world class manufacturing facility, and with proven core engine designs you can be assured of many hours of productive life. Aftertreatment designed to perform through the whole work cycle of the engine, supporting productivity of machines in all conditions.Low cost of InstallationFeatures built into the 2000 Range provide opportunities to reduce the cost of installation into your machine. With a compact package size of the engine, supported by multiple options available to support optimisation for your application. Supported by our expertise of application installations, the knowledge required to improve total integration is at all times you work with Perkins. Flexibility in aftertreatment installation, including horiztonal and vertical options.2506J-E15TA Industrial Diesel Engine
2506J-E15TA Industrial Diesel Engine
2506J-E15TA Industrial Specification SheetIndustrial Power SelectorPower RangeEmissionsPower RatingMaximum Power581HP433kWPower RatingMaximum Torque1958lb-ft @ 1400 rpm2655Nm @ 1400 rpmPower RatingRated Speed1800-2100 rpmPower RatingMinimum Power475HP354kWEmission StandardsEmissionsEU Stage V, U.S. EPA & CARB Tier 4 FinalGeneralNumber of Cylinders6 inlineGeneralCycle4 strokeGeneralBore5.4in137mmGeneralStroke6.7in171mmGeneralDisplacement928inĀ³15.2lGeneralCompression Ratio17.0:1GeneralAspirationTurbocharged aftercooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralAftertreatmentDOC+DPF+SCRGeneralCooling SystemLiquidEngine Dimensions*Length56.6in1438mmEngine Dimensions*Width38in955mmEngine Dimensions*Height49.1in1248mmEngine Dimensions*Dry Weight3400lb1542kgDisclaimerNote 1*Final dimensions dependent on selected optionsThe ability to power your machine line-up with one engine supplier is truly achieveable with Perkins. We have introduced a platform of 9-18 litre industrial engines that completes our market-leading industrial power range and covers 8.8-597 kW (11.8-800 hp).The ability to power your machine line-up with one engine supplier is truly achieveable with Perkins. We have introduced a platform of 9-18 litre industrial engines that completes our market-leading industrial power range and covers 8.8-597 kW (11.8-800 hp).</p>EU Stage V - ready.PerkinsEU Stage VJapan 2014 (Tier 4 Final)Korea Stage VU.S. EPA Tier 4 FinalIndustrial engine2500 Series130-560 kW (174-751 hp)IND-B RATINGIND-C (INTERMITTENT) RATINGIND-D RATINGDieselIndustrial2506J-E15TAVariable Speed Engine2023-09-29T17:28:02-05:00