904J-E28T2023-09-29T17:28:02-05:00904J-E28T904J-E28T Industrial Diesel EnginePerkinsCurrentElectrical and Electronics12V systemData interface via CANbus J1939Full electronic controlGlow plugs for best cold starting with minimum battery impactHigh power alternator and starter motor optionsSensors and robust wiring harness includedFuel SystemElectronic high pressure common railFuel filter - chassis mountedWater sensor included - early warning for operatorGeneralCold-start capable with standard equipment to -25°CSupplied painted or lacqueredOil SystemOil filters. Mounting options available on either side of the engine, plus remoteDipsticks. Choice of position and lengthOil fillers. Multiple locations on engine to allow for choice of service accessHigh incline sump. 35° continuous in all directions. Suitable for machines that are used on steep slopesPower Take-Off (PTO)SAE-A and SAE-B interfaces availableAftertreatment EquipmentAftertreatment mounted on engine as standard, remote availableFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2A lifetime of low costThe fuel consumption is optimised to match the operating cycles of a wide range of off-highway machines. No additional fluids or additives are required which lowers operating costs and operator training.
<p> </p>
Hydraulic tappets, multi-vee belts and 500 hour service intervals enable low cost maintenance.Dependable powerThe engine has been designed using the latest predictive engineering methods, combined with an extensive field validation program to ensure reliable power in the toughest off-highway conditions.
<p> </p>
Quality, reliability and consistency are assured. Our facilities worldwide employ the same efficient processes, the same tested and validated components, and the same stringent quality controls wherever your engines are manufactured.Industry leading flexibilityA modular engine concept allows OEMs to design one engine installation for many different regions. This reduces cost and development time for cooling pack, mounting, hydraulic and control interfaces.904J-E28T Industrial Diesel Engine
904J-E28T Industrial Diesel Engine
904J-E28T Industrial Specification SheetIndustrial Power Selector360° 904J-E28T exterior viewPerkins® Syncro 2.8T Ind (55 kW) DOC
360° exterior view. Double click on the image to zoom in on any area of the product.
360° 904J-E28T exterior viewPerkins® Syncro 2.8T Ind (55 kW) DPF
360° exterior view. Double click on the image to zoom in on any area of the product
Power RangeEmissionsPower RatingMaximum Power74HP55kWPower RatingMaximum Torque221lb-ft @ 1600 rpm300Nm @ 1600 rpmPower RatingRated Speed2200 - 2400 rpmPower RatingMinimum Power74HP55kWEmission StandardsEmissionsEU Stage V, U.S. EPA & CARB Tier 4 Final, Japan MLIT Step 4GeneralNumber of Cylinders4 inlineGeneralCycle4 strokeGeneralBore3.5in90mmGeneralStroke4.3in110mmGeneralDisplacement171in³2.8lGeneralCompression Ratio17.0:1GeneralAspirationTurbochargedGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralAftertreatmentDOC+DPFGeneralCooling SystemLiquidEngine Dimensions*Length24.9in633mmEngine Dimensions*Width21.4in543mmEngine Dimensions*Height30.9in786mmEngine Dimensions*Dry Weight750lb340kgDisclaimerNote 1*Final dimensions dependent on selected optionsThe 904 Series engines offer a compact power solution for off-highway applications in construction, agriculture and industrial.<br><br>For our customers these compact, 4 cylinder engines provide excellent performance in power, peak and low speed torque, fuel consumption and transient response.<br><br>Reliability and easy service access are integral to the design of the engines. It is available with a range of installation options to enable OEMs to minimise the size of the engine bay of their machines.The 904 Series engines offer a compact power solution for off-highway applications in construction, agriculture and industrial.For our customers these compact, 4 cylinder engines provide excellent performance in power, peak and low speed torque, fuel consumption and transient response.Reliability and easy service access are integral to the design of the engines. It is available with a range of installation options to enable OEMs to minimise the size of the engine bay of their machines.EU Stage V. U.S. EPA Tier 4 Final. Japan MLIT Step 4PerkinsY2EU Stage VJapan 4f (2014)U.S. EPA Tier 4 FinalIndustrial engine904 Series38-55 kW (51-74 hp)DieselIndustrial904J-E28TVariable Speed Engine2023-09-29T17:28:02-05:00