404J-E22TA2023-09-29T17:28:07-05:00404J-E22TA404J-E22TA Industrial Diesel EnginePerkinsCurrentAir SystemTurbocharged aftercooledElectrical and ElectronicsElectronic control module – chassis mountedFlexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machinesThe wiring harness, connectors and sensors are waterproof and designed to withstand harsh off-highway environmentsGlow plug starting aidStarter motor 12 voltsAlternator 12 volts, 85 ampPower Take-Off (PTO)SAE A PTO driveFlywheel and Flywheel HousingFlywheel and flywheel housing optionsGeneralMultiple engine rating optionsCast iron engine blockBlock heater provisionAn extensive range of options are available, enabling you to prepare a specification matched precisely to your needs.Fuel SystemElectronic 2000 bar common rail fuel systemSpin-on fuel filter with water detectorFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2Innovative designImproved power and torque</p>Flexibility in aftertreatment mountingLow cost of ownershipReduced oil consumption</p>Easy maintenance and serviceability </p> Improved fuel consumption</p>Service-free aftertreatment system </p>Transparent aftertreatment regeneration to proivde seamless operation</p>500-hour service intervals and two-year warranty as standardReliable, quiet, and durable powerWorld-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive lifeLocal support, global coveragePerkins recognise that the customer relationship is important to machine manufacturers and we can offer a range of flexible solutions to help provide appropriate support, either to the OEM's network or directly to the machine customer</p>With highly trained Perkins distributors in thousands of communities in over 180 countries, you are never far away from expert product knowledge, genuine parts and a range of advanced diagnostic technology for keeping your engine in peak condition</p>To find your local distributor: www.perkins.com/distributor404J-E22TA Industrial Diesel Engine
404J-E22TA Industrial Diesel Engine
404J-E22TA Industrial Specification SheetIndustrial Power SelectorPower RangeEmissionsPower RatingMaximum Power74HP55kWPower RatingMaximum Torque199lb-ft @ 1600 rpm270Nm @ 1600 rpmPower RatingRated Speed2800 rpmPower RatingMinimum Power74HP55kWEmission StandardsEmissionsEU Stage V, U.S. EPA & CARB Tier 4 Final, Japan MLIT Step 4GeneralNumber of Cylinders4 inlineGeneralCycle4 strokeGeneralBore3.3in84mmGeneralStroke3.9in100mmGeneralDisplacement135in³2.2lGeneralCompression Ratio17.0:1GeneralAspirationTurbocharged aftercooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralAftertreatmentDOC+DPFGeneralCooling SystemLiquidEngine Dimensions*Length31.7in807mmEngine Dimensions*Width21.2in539mmEngine Dimensions*Height29.8in757mmEngine Dimensions*Dry Weight533.5lb242kgDisclaimerNote 1*Final dimensions dependent on selected optionsThis 2.2 litre engine has been designed to meet the latest emissions standards in North America, Europe and Japan.<br><br>The engine is a 4 cylinder, 2.2 litre engine available in a turbocharged configuration. This compact package is capable of producing 55 kW (74 hp) and delivers excellent torque at low speeds, reduced owner and operating costs and extremely low noise and harshness.This 2.2 litre engine has been designed to meet the latest emissions standards in North America, Europe and Japan.The engine is a 4 cylinder, 2.2 litre engine available in a turbocharged configuration. This compact package is capable of producing 55 kW (74 hp) and delivers excellent torque at low speeds, reduced owner and operating costs and extremely low noise and harshness.2.2 litre, 4 cylinderPerkinsEU Stage VJapan 4f (2014)U.S. CARB Tier 4 FinalU.S. EPA Tier 4 FinalIndustrial engine400 Series38-55 kW (51-74 hp)DieselIndustrial404J-E22TAVariable Speed Engine2023-09-29T17:28:07-05:00