1104D-E44TA2023-09-29T17:26:52-05:001104D-E44TA1104D-E44TA Industrial Diesel EnginePerkinsCurrentAir SystemAir compressorExhaust manifoldInduction manifoldElectrical and ElectronicsAlternatorControl panelStarter motorCooling SystemCooling packFan driveFlywheel and Flywheel HousingFlywheel and starter ringFuel SystemFuel filterGeneralCold start aidEngine mountingsOil SystemLubricating oil filter and breatherOil filterPower Take-Off (PTO)Belt driven auxiliariesFront end driveSAE B PTO driveTiming case and gear driven auxiliariesFind your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2Choice of electronic engineA robust electronically controlled common rail engine provides the opportunity to increase power and performance, whilst maintaining displacement volume, and still achieving emissions standards. It uses advanced common rail, fuel pump and injectors, combined with the latest high capacity fuel filtration to provide an engine which is reliable when used with varying standards of fuel around the world. With an electronic control and high pressure common rail system, the engine can be integrated fully into the machine, delivering smoother operation for the user, faster response and providing operator feedback on engine performance.Designed for lesser regulated territoriesThe 1100 Series range of engines have been specifically designed for use in territories with Stage II/IIIA and Tier 2/3 equivalent emissions standards, using the best technologies to ensure a reliable and easy to maintain machine. With a choice of naturally aspirated, turbocharged and turbocharged aftercooled it offers the best combination of power delivery and response.Ease of maintenanceAll of the engines have 500 hour service intervals. And single side service components, for ease of end user servicing.Easy to upgradeCommon front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.Expertise whenever you need itWith our network of distributors, you will find all the advice you need to ensure you get the right engine. By building strong relationships with you, we make sure you have access to the full power of the Perkins brand and expertise. Our fully trained experts deliver total service support 24/7, 365 days of the year. Whether you need technical information, parts identification or ordering, our distribution network is there to make sure your Perkins engine keeps on running at peak performance.Oil and fuel filtrationThe high quality oil and fuel filtration on our 1100 Series range produces an engine that is reliable and durable. Ecoplus fuel filtration is available to boost its clean running qualities and the engine is capable of running on a wide range of global fuels including biodiesel.1104D-E44TA Industrial Diesel Engine
1104D-E44TA Industrial Diesel Engine
1104D-E44TA Industrial Specification SheetIndustrial Power Selector360° Exterior View (HTML)
360° Exterior view. Double click on the image to zoom in on any area of the product
Power RangeEmissionsPower RatingMaximum Power142HP106kWPower RatingMaximum Torque411.2lb-ft @ 1400 rpm558Nm @ 1400 rpmPower RatingRated Speed2200 rpmPower RatingMinimum Power100HP74.5kWEmission StandardsEmissionsUN ECE R96 Stage IIIA, China Nonroad Stage III, Brazil MAR-1GeneralNumber of Cylinders4 inlineGeneralCycle4 strokeGeneralBore4.1in105mmGeneralStroke5in127mmGeneralDisplacement269in³4.4lGeneralCompression Ratio16.9:1GeneralAspirationTurbocharged aftercooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralAftertreatment-GeneralCooling SystemLiquidEngine Dimensions*Length24.8in631mmEngine Dimensions*Width24.6in626mmEngine Dimensions*Height37.7in958mmEngine Dimensions*Dry Weight794lb360kgDisclaimerNote 1*Final dimensions dependent on selected optionsWhatever your application, there's an 1104 engine for you. Part of the Perkins 1100 Series, the range's 4 cylinder, 4.4 litre engines are smooth and quiet in operation. Designed to meet EU Stage II/IIIA and U.S. EPA Tier 2/Tier 3 equivalent emissions standards, the 1104 range offer a choice of mechanical or electronically controlled common rail engines. Electronically controlled engines deliver the right fuel injection for the load applied to the engine. Common front and rear ends, connection points and components across the range, making it easy to install a different 1100 Series engine in your application.<br><br>Electronic common rail, turbocharged aftercooled engine designed to meet EU Stage IIIA/U.S. EPA Tier 3 equivalent emissions standards for off-road machinesWhatever your application, there's an 1104 engine for you. Part of the Perkins 1100 Series, the range's 4 cylinder, 4.4 litre engines are smooth and quiet in operation. Designed to meet EU Stage II/IIIA and U.S. EPA Tier 2/Tier 3 equivalent emissions standards, the 1104 range offer a choice of mechanical or electronically controlled common rail engines. Electronically controlled engines deliver the right fuel injection for the load applied to the engine. Common front and rear ends, connection points and components across the range, making it easy to install a different 1100 Series engine in your application. </p> Electronic common rail, turbocharged aftercooled engine designed to meet EU Stage IIIA/U.S. EPA Tier 3 equivalent emissions standards for off-road machines.PerkinsChina NRIIIUN ECE R96 Stage IIIAIndustrial engine1100 Series56-129 kW (75-173 hp)IND-C (INTERMITTENT) RATINGDieselIndustrial1104D-E44TAVariable Speed Engine2023-09-29T17:26:52-05:00